hi,
Recently released a new DEMO: Capture Encode/Decode Display application
http://processors.wiki.ti.com/index.php/Latency_Measurement_on_Capture_Encode_Decode_Display_Demo
But i run error..
root@dm814x-evm:/test# ./runCaptureEncodeDecodeDisplay
VPSS_GRPX : please open fb1 node first.
Simple mixer control 'Left PGA Mixer Mic3L',0
Capabilities: pswitch pswitch-joined penum
Playback channels: Mono
Mono: Playback [on]
Simple mixer control 'Left PGA Mixer Mic3R',0
Capabilities: pswitch pswitch-joined penum
Playback channels: Mono
Mono: Playback [on]
Simple mixer control 'Right PGA Mixer Mic3L',0
Capabilities: pswitch pswitch-joined penum
Playback channels: Mono
Mono: Playback [on]
Simple mixer control 'Right PGA Mixer Mic3R',0
Capabilities: pswitch pswitch-joined penum
Playback channels: Mono
Mono: Playback [on]
numid=1,iface=MIXER,name='PCM Playback Volume'
; type=INTEGER,access=rw---R--,values=2,min=0,max=127,step=0
: values=96,96
| dBscale-min=-63.50dB,step=0.50dB,mute=0
numid=37,iface=MIXER,name='PGA Capture Volume'
; type=INTEGER,access=rw---R--,values=2,min=0,max=119,step=0
: values=90,90
| dBscale-min=0.00dB,step=0.50dB,mute=0
bit_rate: 6000000
frame_rate: 60
num_frames: 5000
mode: 1080p
capture_id: 0
display_id: 0
Capture-DEI-Encode-Decode-Scale-Display example
=================================================
OMX_Init completed
UIAClient is ready to send a UIA configuration command
UIAClient received UIA_CONFIGURE_ACK
UIAClient is done sending requests
UIAClient is ready to send a UIA configuration command
UIAClient received UIA_CONFIGURE_ACK
UIAClient is done sending requests
before IL_ClientInit
ilclient going on1
capture compoenent is created
control TVP compoenent is created
Buffer Size computed: 3110400
set input port params (width = 1920, height = 1080)enable capture output port
got eventEnable/Disable Event
dei compoenent is created
set input port params (width = 1920, height = 1080)
set output port params (width = 1920, height = 1080)set output port params (widt
h = 1920, height = 1080)set number of channelsset input resolutionset output res
olutionenable dei input port
got eventEnable/Disable Event
enable dei output port 0
got eventEnable/Disable Event
enable dei output port 1
got eventEnable/Disable Event
encoder compoenent is created
decoder compoenent is created
PADX: 32 PADY: 24
level set is 12
scalar compoenent is created
set input port params (width = 1920, height = 1080)
set output port params (width = 1920, height = 1080)
set number of channels
set input resolution
set output resolution
enable scalar input port
got eventEnable/Disable Event
enable scalar output port
got eventEnable/Disable Event
found handle 0x148638 for component OMX.TI.VPSSM3.VFDC
got display handle
found handle 0x14c140 for component OMX.TI.VPSSM3.CTRL.DC
Buffer Size computed: 4147200
set input port params (width = 1920, height = 1080)setting input and output memo
ry type to defaultenable input port
got eventEnable/Disable Event
connect call for capture-Dei
connect call for dei- encoder
connect call for encode- decode
connect call for decoder-scalar
connect call for scalar-display
got event*** unrecoverable error: OMX_ErrorUndefined (0x80001001)
Press a key to proceed
why?
can you help me?
Best Regards,
zhan