Hi,
I am running av_server application as below and i am getting no o/p.e displaying
THe browser at 192.168.1.168 seems to be giving a captured image just once and after that nothing.
# ./av_server.out D1
AVSERVER UI: Initializing.
CLK Hz,
ARM Hz = 432000000
DDR Hz = 340000000
VPSS Hz = 340000000
IMCOP Hz = 340000000
DRV LDC: GetConfig 0003 0x0
[OSA_FILE ] Reading file [/mnt/nand/IMG_Paramset.bin] ... Done. [1683076 bytes]
CONFIGURING AVSERVER FOR DM365 .....
queue id:65538
############OPEN###########
==========>>>> Start X,Y = 52,18
Sensor Mode Info,
Width = 1736
Height = 1124
fps = 30
Bin Enable = 1
Sensor Frame Timing Info,
fps = 30
t_frame (ns) = 33333334.000000
t_row (ns) = 27458.333984
t_pclk (ns) = 10.416667
W = 1736
H = 1124
SW = 1125
SD = 0
HB = 450
VB = 89
HBmin = 450
VBmin = 9
f_pclk = 96000000
shutterOverhead (ns) = 4437.500000
col_size = 1736
row_size = 1124
col_bin = 0
row_bin = 0
col_start = 232
row_start = 348
pll_M = 16
pll_N = 1
pll_DIV = 1
############reset###########
DavinciDisplay DavinciDisplay.1: Before finishing with S_FMT:
layer.pix_fmt.bytesperline = 640,
layer.pix_fmt.width = 640,
layer.pix_fmt.height = 480,
layer.pix_fmt.sizeimage =460800
############SPI DavinciDisplay DavinciDisplay.1: pixfmt->width = 640,
layer->layer_info.config.line_length= 640
OPEN###########
spi mode: 16
bits per word: 8
max speed: 12000000 Hz (12000 KHz)
############SET REG###########
############OPEN END###########
================> 512, 0, 1735
APPRO Setting Applied
queue id:131076
FR : 0 users registered from exsiting face album
IPNC_DM368_2.6.0 (root@localhost.localdomain) (gcc version 4.2.
IPNC AUTO_IRIS = 1 (0:Manual,1:Auto)#####################
APPRO 2A Created
XXXXX IAE_CMD_SET_CONFIG XXXXX
222 Aew_Cal_LoadParam: dfc check sum success
(nand offset: 0x00500010, size: 0x0000181c, checksum: 0x000247d9)
################DFC ret=0##################
Current Settings,
Face Detect : OFF
Lens Distortion Correction (LDC): OFF
Video Stabilization : OFF
Spatial NF : OFF
Temporal NF : OFF
File Save : OFF
AE/AWB : OFF
Host-name / IP address : DM368_IPNC
==============
AV Server Main
==============
1: Toggle ON/OFF: Face Detect
2: Toggle ON/OFF: LDC
3: Toggle ON/OFF: Video Stabilization
4: Toggle ON/OFF: Spatial NF
5: Toggle ON/OFF: Temporal NF
6: Toggle ON/OFF: Save to file
7: Toggle ON/OFF: AE/AWB
r: Save RAW data to file
y: Save YUV data to file
p: Print Profile Info
c: DFC calibration
i: auto iris calibration
0: Stop and Exit
Enter Choice : ***************************************
APPROPHO AEW TRIAL VERSION(V2.01) !!!
APPROPHO AEW DATE LINE 2011/12
***************************************
XXXXX DRV_imgsSetAgain() Error(0)
~~~ fn: Aew_Cal_LoadAutoIrisParam, start ~~~
~~~ fn: Aew_Cal_LoadAutoIrisParam, nand_addr 0x340000 ~~~
!!! FAIL, Checksum error, Aew_Cal_LoadAutoIrisParam, tmp_chksum 207, iris_chksum 1322, iris_test_val 972 !!!
!!!!!! FAIL, autoiris default value 0 !!!!!!
Enable APPRO_DBG Function @@@@@@@@@@@@@@@@@@@@@
STError: 0
Module | Avg Time/Frame | Frame-rate | Total time | Total Frames |
CAPTURE | 33.28 | 30.05 | 29981 | 901 |
Module | Avg Time/Frame | Frame-rate | Total time | Total Frames |
CAPTURE | 33.31 | 30.02 | 30010 | 901 |
Module | Avg Time/Frame | Frame-rate | Total time | Total Frames |
CAPTURE | 33.30 | 30.03 | 30003 | 901 |
Module | Avg Time/Frame | Frame-rate | Total time | Total Frames |
CAPTURE | 33.30 | 30.03 | 30007 | 901 |
Module | Avg Time/Frame | Frame-rate | Total time | Total Frames |
CAPTURE | 33.31 | 30.02 | 30013 | 901 |
Module | Avg Time/Frame | Frame-rate | Total time | Total Frames |
CAPTURE | 33.31 | 30.03 | 30008 | 901 |
Module | Avg Time/Frame | Frame-rate | Total time | Total Frames |
CAPTURE | 33.30 | 30.03 | 30002 | 901 |
Module | Avg Time/Frame | Frame-rate | Total time | Total Frames |
CAPTURE | 33.31 | 30.02 | 30013 | 901 |
reasons Any
Thanks and Regards,
Mayank