I am following the steps given in Users_Guide_IPNC_DM36x_OV2715.pdf. while installing the IPNC APPLICATION, in section 3.2, and getting errors like this: Linux version 2.6.18_pro500-davinci_IPNC_DM368_2.0.0 (root@ubuntu) (gcc version 4.2.0 (MontaVista 4.2.0-16.0.32.0801914 2008-08-30)) #1 PREEMPT Fri Mar 16 13:22:33 CST 2012
CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177
Machine: DaVinci DM368 IPNC
Memory policy: ECC disabled, Data cache writeback
DaVinci DM0365 variant 0x8
PLL0: fixedrate: 24000000, commonrate: 135000000, vpssrate: 270000000
PLL0: vencrate_sd: 27000000, ddrrate: 270000000 mmcsdrate: 49090909
PLL1: armrate: 432000000, voicerate: 20571428, vencrate_hd: 27000000
CPU0: D VIVT write-back cache
CPU0: I cache: 16384 bytes, associativity 4, 32 byte lines, 128 sets
CPU0: D cache: 8192 bytes, associativity 4, 32 byte lines, 64 sets
Built 1 zonelists. Total pages: 14336
Kernel command line: console=ttyS1,115200n8 noinitrd rw ip=dhcp root=/dev/nfs nfsroot=192.168.1.31:/home/kent/work/mytest/ipnc_dm368_v100/ipnc/target/filesys, nolock mem=56M
PID hash table entries: 256 (order: 8, 1024 bytes)
Clock event device timer0_0 configured with caps set: 07
Console: colour dummy device 80x30
Dentry cache hash table entries: 8192 (order: 3, 32768 bytes)
Inode-cache hash table entries: 4096 (order: 2, 16384 bytes)
Memory: 56MB = 56MB total
Memory: 52644KB available (3193K code, 653K data, 184K init)
Security Framework v1.0.0 initialized
Capability LSM initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
NET: Registered protocol family 16
DaVinci: 104 gpio irqs
MUX: initialized GPIO20
MUX: initialized I2C_SCL
Generic PHY: Registered new driver
ch0 default output "COMPOSITE", mode "NTSC"
VPBE Encoder Initialized
SCSI subsystem initialized
NET: Registered protocol family 2
IP route cache hash table entries: 512 (order: -1, 2048 bytes)
TCP established hash table entries: 2048 (order: 1, 8192 bytes)
TCP bind hash table entries: 1024 (order: 0, 4096 bytes)
TCP: Hash tables configured (established 2048 bind 1024)
TCP reno registered
VFS: Disk quotas dquot_6.5.1
Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
squashfs: version 3.1 (2006/08/19) Phillip Lougher
JFFS2 version 2.2. (NAND) (C) 2001-2006 Red Hat, Inc.
yaffs Mar 16 2012 13:19:45 Installing.
SGI XFS with no debug enabled
Initializing Cryptographic API
io scheduler noop registered
io scheduler anticipatory registered (default)
LTT : ltt-facilities init
LTT : ltt-facility-core init in kernel
DAVINCI-WDT: DaVinci Watchdog Timer: heartbeat 60 sec
Serial: 8250/16550 driver $Revision: 1.90 $ 2 ports, IRQ sharing disabled
serial8250.0: ttyS0 at MMIO map 0x1c20000 mem 0xfbc20000 (irq = 40) is a 16550A
serial8250.0: ttyS1 at MMIO map 0x1d06000 mem 0xfbd06000 (irq = 41) is a 16550A
RAMDISK driver initialized: 1 RAM disks of 32768K size 1024 blocksize
Davinci EMAC MII Bus: probed
MAC address is deadbeaf
TI DaVinci EMAC Linux version updated 4.0
netconsole: not configured, aborting
Linux video capture interface: v2.00
Trying to register davinci display video device.
layer=c0652000,layer->video_dev=c0652160
Trying to register davinci display video device.
layer=c066ee00,layer->video_dev=c066ef60
davinci_init:DaVinci V4L2 Display Driver V1.0 loaded
i2c /dev entries driver
nand_davinci nand_davinci.0: Using 4-bit hardware ECC
NAND device: Manufacturer ID: 0xec, Chip ID: 0xf1 (Samsung NAND 128MiB 3,3V 8-bit)
Creating 6 MTD partitions on "nand_davinci.0":
0x00000000-0x00300000 : "bootloader"
0x00300000-0x00500000 : "params"
0x00500000-0x00700000 : "kernel"
0x00700000-0x01f00000 : "filesystem"
0x01f00000-0x02100000 : "data1"
0x02100000-0x08000000 : "data2"
nand_davinci nand_davinci.0: hardware revision: 2.3
musb_hdrc: version 6.0, cppi-dma, peripheral, debug=0
musb_hdrc musb_hdrc: No DMA interrupt line
musb_hdrc: USB Peripheral mode controller at c4066000 using DMA, IRQ 12
rtc_davinci_dm365 rtc_davinci_dm365.0: rtc intf: proc
rtc_davinci_dm365 rtc_davinci_dm365.0: rtc intf: dev (254:0)
rtc_davinci_dm365 rtc_davinci_dm365.0: rtc core: registered rtc_davinci_dm365 as rtc0
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
davinci-mmc davinci-mmc.0: Supporting 4-bit mode
davinci-mmc davinci-mmc.0: Using DMA mode
Advanced Linux Sound Architecture Driver Version 1.0.12rc1 (Thu Jun 22 13:55:50 2006 UTC).
ASoC version 0.13.1
CQ0093 Voice Codec 0.1
asoc: cq93vc <-> davinci-vcif mapping ok
ALSA device list:
#0: On-chip voice codec (cq93vc)
IPv4 over IPv4 tunneling driver
TCP bic registered
NET: Registered protocol family 1
NET: Registered protocol family 17
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
rtc wait time out !!!!!
Time: timer0_1 clocksource has been installed.
Clock event device timer0_0 configured with caps set: 08
Switched to high resolution mode on CPU 0
rtc_davinci_dm365 rtc_davinci_dm365.0: setting the system clock to 2000-09-14 01:01:01 (968893261)
1:01 not found
1:02 not found
1:03 not found
1:04 not found
1:05 not found
1:06 not found
1:07 not found
1:08 not found
1:09 not found
1:0a not found
1:0b not found
1:0c not found
Sending DHCP requests .., OK
IP-Config: Got DHCP answer from 192.168.1.31, my address is 192.168.1.102
IP-Config: Complete:
device=eth0, addr=192.168.1.102, mask=255.255.255.0, gw=192.168.1.1,
host=192.168.1.102, domain=example.org, nis-domain=(none),
bootserver=192.168.1.31, rootserver=192.168.1.31, rootpath=
Looking up port of RPC 100003/2 on 192.168.1.31
Looking up port of RPC 100005/1 on 192.168.1.31
VFS: Mounted root (nfs filesystem).
Freeing init memory: 184K
INIT: version 2.86 booting
0
Starting the hotplug events dispatcher: udevd.
Synthesizing the initial hotplug events...done.
Waiting for /dev to be fully populated...done.
0
CSL: Module install successful, device major num = 253
CSL: Module version 0.10.00, built on Mar 16 2012 13:24:34
I2C: Module install successful, device major num = 252
DMA: Module install successful, device major num = 251
DRV: Module install successful
DRV: Module built on Mar 16 2012 13:24:38
DRV: EDMACC.QUEPRI = 00000777
DRV: SYSTEM.MSTPRI0 = 00550011
DRV: SYSTEM.MSTPRI1 = 00000444
DRV: ISP.BCR = 00000002
DRV: SYSTEM.MISC = 00000311
CMEMK module: built on Mar 16 2012 at 13:24:05
Reference Linux version 2.6.18
File /home/kent/work/mytest/ipnc_dm368_v100/dvsdk_2_10_01_18/linuxutils_2_24_03/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c
allocated heap buffer 0xc5000000 of size 0x4700000
CMEM Range Overlaps Kernel Physical - allowing overlap
CMEM phys_start (0x1000) overlaps kernel (0x80000000 -> 0x83800000)
cmemk initialized
EDMAK module: built on Mar 16 2012 at 13:24:08
Reference Linux version 2.6.18
File /home/kent/work/mytest/ipnc_dm368_v100/dvsdk_2_10_01_18/linuxutils_2_24_03/packages/ti/sdo/linuxutils/edma/src/module/edmak.c
IRQK module: built on Mar 16 2012 at 13:24:09
Reference Linux version 2.6.18
File /home/kent/work/mytest/ipnc_dm368_v100/dvsdk_2_10_01_18/linuxutils_2_24_03/packages/ti/sdo/linuxutils/irq/src/module/irqk.c
irqk initialized
Creat queue id:0
queue id:0
FileMngThread created
Creat queue id:32769
queue id:32769
queue id:32769
AlramThread created
Share memory init success
IPNC_DM368_2.0.0 (root@ubuntu) (gcc version 4.2.0 (MontaVista 4
Creat queue id:65538
queue id:65538
queue id:65538
Check_device_version : DEVICE VER = 0 !!
CPU is DM368
DEMOCFG Value : 0
Videocodecmode : 0
Videocodecres : 0
./av_server.out FD OSD DM368 AEWB APPRO2A AUDIO 8000 720P H264 5000000 VBR AUTO MENUOFF &
Starting mounting local filesystems: mount none on /dev/shm type tmpfs (rw,size=5M)
none on /var/run type tmpfs (rw)
none on /tmp type tmpfs (rw,sync)
Setting up networking ...ApproDrvInit: 7
Creat queue id:98307
queue id:98307
AVSERVER UI: Initializing.
DRV_SyncRst: module = 47, domain = 0, state = 0
DRV_SyncRst: module = 47, domain = 0, state = 3
CLK Hz,
ARM Hz = 432000000
DDR Hz = 270000000
VPSS Hz = 270000000
IMCOP Hz = 270000000
DRV LDC: GetConfig 0003 0x0
[OSA_FILE ] Reading file [/mnt/nand/IMG_Paramset.bin] ... ERROR
IMAGE TUNE: Paramset File is not available..... Setting DEFAULT parameter
CONFIGURING AVSERVER FOR DM368 .....
SENSOR FPS VALUE = 30
Sensor Mode Info,
Width = 1920
Height = 1080
fps = 30
Bin Enable = 1
flipH = 0
flipV = 0
Sensor Frame Timing Info,
fps = 30
t_frame (ns) = 33333334.000000
t_row (ns) = 29375.000000
t_pclk (ns) = 10.416667
W = 1920
H = 1080
SW = 17568
SD = 0
HB = 450
VB = 54
HBmin = 450
VBmin = 9
f_pclk = 96000000
shutterOverhead (ns) = 4437.500000
col_size = 1919
row_size = 1079
col_skip = 0
row_skip = 0
col_bin = 0
row_bin = 0
col_start = 0
row_start = 0
pll_M = 16
pll_N = 1
pll_DIV = 1
vdint0 = 955
vdint1 = 1060
.
Starting hotplug subsystem:
APPRO Setting Applied
DavinciDisplay DavinciDisplay.1: Before finishing with S_FMT:
layer.pix_fmt.bytesperline = 640,
layer.pix_fmt.width = 640,
layer.pix_fmt.height = 480,
layer.pix_fmt.sizeimage =460800
queue id:98307
DavinciDisplay DavinciDisplay.1: pixfmt->width = 640,
layer->layer_info.config.line_length= 640
pci
FR : 0 users registered from exsiting face album
IPNC_DM368_2.0.0 (root@ubuntu) (gcc version 4.2.0 (MontaVista 4
IPNC AUTO_IRIS = 1 #####################
Aew_Cal_read_parameter !!
CAL Error: Magic number not match!!!
GBCE in EVAL MODE
queue id:65538
pci [success]
usb
usb [success]
isapnp
isapnp [success]
ide
ide [success]
input
input [success]
scsi
scsi [success]
done.
Starting portmap daemon: portmap.
Starting internet superserver: inetd.
io scheduler deadline registered
io scheduler cfq registered
insmod: /opt/ipnc/modules/i2c-emac.ko: No such file or directory
sbulla: unknown partition table
Installing knfsd (copyright (C) 1996 okir@monad.swb.de).
loop: loaded (max 8 devices)
tun: Universal TUN/TAP device driver, 1.6
tun: (C) 1999-2004 Max Krasnyansky <maxk@qualcomm.com>
CSLIP: code copyright 1989 Regents of the University of California
insmod: /opt/ipnc/modules/netconsole.ko: No such file or directory
PPP generic driver version 2.4.2
PPP Deflate Compression module registered
insmod: /opt/ipnc/modules/davinci_emac.ko: No such file or directory
insmod: /opt/ipnc/modules/mmc_core.ko: No such file or directory
insmod: /opt/ipnc/modules/mmc_block.ko: No such file or directory
insmod: /opt/ipnc/modules/davinci-mmc.ko: No such file or directory
insmod: /opt/ipnc/modules/usbcore.ko: No such file or directory
insmod: /opt/ipnc/modules/musb_hdrc.ko: No such file or directory
insmod: /opt/ipnc/modules/usbmon.ko: No such file or directory
Loading iSCSI transport class v1.1-646.<5>iscsi: registered transport (tcp)
sbulla: unknown partition table
mkdosfs 3.0.6 (04 Oct 2009)
unable to get drive geometry, using default 255/63
/dev/sbulla has 255 heads and 63 sectors per track,
logical sector size is 512,
using 0xf8 media descriptor, with 1024 sectors;
file system has 2 12-bit FATs and 4 sectors per cluster.
FAT size is 1 sector, and provides 247 clusters.
Root directory contains 512 slots.
Volume ID is 36168f79, no volume label.
queue id:0
ApproDrvExit: 7
Error: WaitStreamReady Fail.
Error: Can't control AV server!!!
Recieved Quit event
Kill queue id:65538
Kill queue id:32769
ApproDrvExit: 1
Error: Invalid Semaphore handler
Kill queue id:0
Error: Invalid Semaphore handler
Error: Invalid Semaphore handler
Error: Invalid Semaphore handler
Error: Invalid Semaphore handler
ApproDrvInit: 3
queue id:98307
Creat queue id:131072
queue id:131072
Creat queue id:163841
queue id:163841
INIT: Entering runlevel: 3
MontaVista(R) Linux(R) Professional Edition 5.0.0 (0702774) any one has faced the same? how to proceed this problem?