Hi.
We have bought 8148EVM (PG2.1, DDR3:2 x 512M).
The evaluation module works well with the box-in-ed sdcard.
Then i download ezsdk v5.03.01. But it didn't work, because the board has 512M.
So i had done the folling actions:
1) downloaded PSP-04.01.00.07;
2) changed u-boot:
#define PG2_1_DMM_LISA_MAP__2 0x80540300
#define PG2_1_DMM_LISA_MAP__3 0xA0540300
3) downloaded binaries for PSP-04.01.00.07 and inserted them to the ezsdk target filesystem.
4) changed load-hd-firmware.sh to use the slaveloader and the 512M binaries
load-hd-firmware.sh:
PATH=$PATH:/usr/share/ti/ti-media-controller-utils
HDVICP2_ID=1
HDVPSS_ID=2
configure_lcd()
{
echo "Configuring fb0 to LCD"
echo 1:dvo2 > /sys/devices/platform/vpss/graphics0/nodes
echo 0 > /sys/devices/platform/vpss/display1/enabled
echo 33500,800/164/89/10,480/10/23/10,1 > /sys/devices/platform/vpss/display1/timings
echo triplediscrete,rgb888 > /sys/devices/platform/vpss/display1/output
echo 1 > /sys/devices/platform/vpss/display1/enabled
fbset -xres 800 -yres 480 -vxres 800 -vyres 480
}
case "$1" in
start)
echo "Loading HDVICP2 Firmware"
prcm_config_app s
insmod /lib/modules/2.6.37/kernel/drivers/dsp/syslink.ko
# modprobe syslink
until [[ -e /dev/syslinkipc_ProcMgr && -e /dev/syslinkipc_ClientNotifyMgr ]]
do
sleep 0.5
done
# slaveloader $HDVICP2_ID /usr/share/ti/ti-media-controller-utils/dm814x_hdvicp.xem3 start
slaveloader startup VIDEO-M3 /usr/share/ti/ti-media-controller-utils/dm814x_hdvicp.xem3
echo "Loading HDVPSS Firmware"
# slaveloader $HDVPSS_ID /usr/share/ti/ti-media-controller-utils/dm814x_hdvpss.xem3 start
slaveloader startup VPSS-M3 /usr/share/ti/ti-media-controller-utils/ti814x_hdvpss_512M.xem3
modprobe vpss sbufaddr=0xBFB00000 mode=hdmi:1080p-60 i2c_mode=1
modprobe ti81xxfb vram=0:24M,1:16M,2:6M
configure_lcd
modprobe ti81xxhdmi
modprobe tlc59108
;;
stop)
echo "Unloading HDVICP2 Firmware"
firmware_loader $HDVICP2_ID /usr/share/ti/ti-media-controller-utils/dm814x_hdvicp.xem3 stop
echo "Unloading HDVPSS Firmware"
rmmod tlc59108
rmmod ti81xxhdmi
rmmod ti81xxfb
rmmod vpss
firmware_loader $HDVPSS_ID /usr/share/ti/ti-media-controller-utils/dm814x_hdvpss.xem3 stop
rm /tmp/firmware.$HDVPSS_ID
rmmod syslink
;;
*)
echo "Usage: /etc/init.d/load-hd-firmware.sh {start|stop}"
exit 1
;;
esac
exit 0
5) changed the command line options:
console=ttyO0,115200n8 root=/dev/nfs nfsroot=192.168.0.35:/home/windhunter/targetfs,nolock rw mem=176M ip=dhcp notifyk.vpssm3_sva=0x8DB00000
But it still doesn't work.
During the boot the vpss.ko even doesn't load.
Boot log:
Bytes transferred = 2583224 (276ab8 hex)
## Booting kernel from Legacy Image at 81000000 ...
Image Name: Linux-2.6.37+
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2583160 Bytes = 2.5 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
Linux version 2.6.37+ (x0029463@psplinux050) (gcc version 4.3.3 (Sourcery G++ Li
te 2009q1-203) ) #1 Fri Dec 2 11:54:15 IST 2011
CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: ti8148evm
reserved size = 52428800 at 0x0
FB: Reserving 52428800 bytes SDRAM for VRAM
Memory policy: ECC disabled, Data cache writeback
OMAP chip is TI8148 2.0
SRAM: Mapped pa 0x40300000 to va 0xfe400000 size: 0x20000
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 31904
Kernel command line: console=ttyO0,115200n8 root=/dev/nfs
nfsroot=192.168.0.35:/home/windhunter/targetfs,nolock
rw mem=176M ip=dhcp notifyk.vpssm3_sva=0x8DB00000
PID hash table entries: 512 (order: -1, 2048 bytes)
Dentry cache hash table entries: 16384 (order: 4, 65536 bytes)
Inode-cache hash table entries: 8192 (order: 3, 32768 bytes)
Memory: 126MB = 126MB total
Memory: 121936k/121936k available, 58288k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
vmalloc : 0xcb800000 - 0xf8000000 ( 712 MB)
lowmem : 0xc0000000 - 0xcb000000 ( 176 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
.init : 0xc0008000 - 0xc003a000 ( 200 kB)
.text : 0xc003a000 - 0xc04e4000 (4776 kB)
.data : 0xc04e4000 - 0xc052d440 ( 294 kB)
SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
NR_IRQS:407
IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
Total of 128 interrupts on 1 active controller
GPMC revision 6.0
Trying to install interrupt handler for IRQ400
Trying to install interrupt handler for IRQ401
Trying to install interrupt handler for IRQ402
Trying to install interrupt handler for IRQ403
Trying to install interrupt handler for IRQ404
Trying to install interrupt handler for IRQ405
Trying to install interrupt handler for IRQ406
Trying to install type control for IRQ407
Trying to set irq flags for IRQ407
OMAP clockevent source: GPTIMER1 at 20000000 Hz
Console: colour dummy device 80x30
Calibrating delay loop... 599.65 BogoMIPS (lpj=2998272)
pid_max: default: 32768 minimum: 301
Security Framework initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
devtmpfs: initialized
regulator: core version 0.5
regulator: dummy:
NET: Registered protocol family 16
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
omap_mux_init: Add partition: #1: core, flags: 4
registered ti814x_vpss device
registered TI814x on-chip HDMI device
NOR: Can't request GPMC CS
registered ti81xx_vidout device
Debugfs: Only enabling/disabling deep sleep and wakeup timer is supported now
ti81xx_pcie: Invoking PCI BIOS...
ti81xx_pcie: Setting up Host Controller...
ti81xx_pcie: Register base mapped @0xcb820000
ti81xx_pcie: Starting PCI scan...
PCI: bus0: Fast back to back transfers enabled
bio: create slab <bio-0> at 0
vgaarb: loaded
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
registerd cppi-dma Intr @ IRQ 17
Cppi41 Init Done
omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz
pcf857x 1-0021: gpios 128..143 on a pcf8575
regulator: VRTC: 1800 mV
regulator: VIO: 1500 mV
regulator: VDD1: 600 <--> 1500 mV at 1200 mV
regulator: VDD2: 600 <--> 1500 mV at 1200 mV
regulator: VDDCTRL: 600 <--> 1400 mV at 1200 mV
regulator: LDO1: 1100 <--> 3300 mV at 1800 mV
regulator: LDO2: 1100 <--> 3300 mV at 1800 mV
regulator: LDO3: 1100 <--> 3300 mV at 3300 mV
regulator: LDO4: 1100 <--> 3300 mV at 1800 mV
regulator: LDO5: 1100 <--> 3300 mV at 3300 mV
regulator: LDO6: 1100 <--> 3300 mV at 3300 mV
regulator: LDO7: 1100 <--> 3300 mV at 3300 mV
regulator: LDO8: 1100 <--> 3300 mV at 1800 mV
tps65910 1-002d: No interrupt support, no core IRQ
omap_i2c omap_i2c.3: bus 3 rev4.0 at 100 kHz
Advanced Linux Sound Architecture Driver Version 1.0.23.
Switching to clocksource gp timer
musb-hdrc: version 6.0, host, debug=0
musb-hdrc musb-hdrc.0: dma type: dma-cppi41
musb-hdrc musb-hdrc.0: MUSB HDRC host driver
musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1
usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb1: Product: MUSB HDRC host driver
usb usb1: Manufacturer: Linux 2.6.37+ musb-hcd
usb usb1: SerialNumber: musb-hdrc.0
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
musb-hdrc musb-hdrc.0: USB Host mode controller at cb81e000 using DMA, IRQ 18
musb-hdrc musb-hdrc.1: dma type: dma-cppi41
musb-hdrc musb-hdrc.1: MUSB HDRC host driver
musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2
usb usb2: New USB device found, idVendor=1d6b, idProduct=0002
usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb2: Product: MUSB HDRC host driver
usb usb2: Manufacturer: Linux 2.6.37+ musb-hcd
usb usb2: SerialNumber: musb-hdrc.1
hub 2-0:1.0: USB hub found
hub 2-0:1.0: 1 port detected
musb-hdrc musb-hdrc.1: USB Host mode controller at cb826800 using DMA, IRQ 19
NET: Registered protocol family 2
IP route cache hash table entries: 1024 (order: 0, 4096 bytes)
TCP established hash table entries: 4096 (order: 3, 32768 bytes)
TCP bind hash table entries: 4096 (order: 2, 16384 bytes)
TCP: Hash tables configured (established 4096 bind 4096)
TCP reno registered
UDP hash table entries: 256 (order: 0, 4096 bytes)
UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
NET: Registered protocol family 1
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
NetWinder Floating Point Emulator V0.97 (double precision)
PMU: registered new PMU device of type 0
omap-iommu omap-iommu.0: ducati registered
omap-iommu omap-iommu.1: sys registered
JFFS2 version 2.2. (NAND) -� 2001-2006 Red Hat, Inc.
msgmni has been set to 238
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0
console [ttyO0] enabled
omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3
omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4
omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5
brd: module loaded
loop: module loaded
ahci ahci.0: forcing PORTS_IMPL to 0x1
ahci ahci.0: AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl platform mode
ahci ahci.0: flags: ncq sntf pm led clo only pmp pio slum part ccc apst
scsi0 : ahci_platform
ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16
omap2-nand driver initializing
NAND device: Manufacturer ID: 0x2c, Chip ID: 0xca (Micron )
Creating 6 MTD partitions on "omap2-nand.0":
0x000000000000-0x000000020000 : "U-Boot-min"
0x000000020000-0x000000260000 : "U-Boot"
0x000000260000-0x000000280000 : "U-Boot Env"
0x000000280000-0x0000006c0000 : "Kernel"
0x0000006c0000-0x00000cee0000 : "File System"
0x00000cee0000-0x000010000000 : "Reserved"
davinci_mdio davinci_mdio.0: davinci mdio revision 1.6
davinci_mdio davinci_mdio.0: detected phy mask fffffffc
davinci_mdio.0: probed
davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown
davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown
usbcore: registered new interface driver cdc_ether
usbcore: registered new interface driver dm9601
usbcore: registered new interface driver cdc_acm
cdc_acm: v0.26:USB Abstract Control Model driver for USB modems and ISDN adapter
s
Initializing USB Mass Storage driver...
usbcore: registered new interface driver usb-storage
USB Mass Storage support registered.
mice: PS/2 mouse device common for all mice
ata1: SATA link down (SStatus 0 SControl 300)
qt602240_ts 1-004a: Family ID: 128 Variant ID: 1 Version: 22 Build: 171
qt602240_ts 1-004a: Matrix X Size: 18 Matrix Y Size: 12 Object Num: 17
input: AT42QT602240/ATMXT224 Touchscreen as /devices/platform/omap/omap_i2c.1/i2
c-1/1-004a/input/input0
omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0
i2c /dev entries driver
Linux video capture interface: v2.00
usbcore: registered new interface driver uvcvideo
USB Video Class driver (v1.0.0)
OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
notify_init : notify drivercreated for remote proc id 2 at physical Address 0x
8db00000
usbcore: registered new interface driver snd-usb-audio
asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok
ALSA device list:
#0: TI81XX EVM
TCP cubic registered
NET: Registered protocol family 17
Registering the dns_resolver key type
VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
Power Management for TI81XX.
Detected MACID=40:5f:c2:74:2:ca
omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800)
mmc0: new high speed SD card at address b368
mmcblk0: mmc0:b368 MSD 1.83 GiB
mmcblk0: p1 p2
CPSW phy found : id is : 0x4dd074
CPSW phy found : id is : 0x4dd074
Sending DHCP requests .
PHY: 0:01 - Link is Up - 0/Half
PHY: 0:01 - Link is Down
PHY: 0:00 - Link is Up - 100/Full
., OK
IP-Config: Got DHCP answer from 0.0.0.0, my address is 192.168.0.54
IP-Config: Complete:
device=eth0, addr=192.168.0.54, mask=255.255.255.0, gw=192.168.0.1,
host=192.168.0.54, domain=office.lomophotonica.ru, nis-domain=(none),
bootserver=0.0.0.0, rootserver=192.168.0.35, rootpath=
VFS: Mounted root (nfs filesystem) on device 0:14.
devtmpfs: mounted
Freeing init memory: 200K
INIT: version 2.86 booting
Error opening /dev/fb0: No such file or directory
Please wait: booting...
Starting udev
udevd (76): /proc/76/oom_adj is deprecated, please use /proc/76/oom_score_adj in
stead.
FAT: bogus number of reserved sectors
VFS: Can't find a valid FAT filesystem on dev mmcblk0.
EXT3-fs (mmcblk0): error: can't find ext3 filesystem on dev mmcblk0.
EXT2-fs (mmcblk0): error: can't find an ext2 filesystem on dev mmcblk0.
FAT: bogus number of reserved sectors
VFS: Can't find a valid FAT filesystem on dev mmcblk0.
ISOFS: Unable to identify CD-ROM format.
EXT3-fs: barriers not enabled
kjournald starting. Commit interval 5 seconds
EXT3-fs (mmcblk0p2): using internal journal
EXT3-fs (mmcblk0p2): recovery complete
EXT3-fs (mmcblk0p2): mounted filesystem with writeback data mode
Root filesystem already rw, not remounting
Caching udev devnodes
ALSA: Restoring mixer settings...
No state is present for card EVM
Found hardware: "" "" "" "" ""
Hardware is initialized using a generic method
NOT configuring network interfaces: / is an NFS mount
No state is present for card EVM
Fri Dec 9 18:22:00 UTC 2011
INIT: Entering runlevel: 5
Loading HDVICP2 Firmware
DM814X prcm_config_app version: 2.0.0.1
Doing PRCM settings...
PRCM for IVHD0 is in Progress, Please wait.....
BW Phy Addr : 0x48180600 Data : 0x00000001
AW Phy Addr : 0x48180600 Data : 0x00000002
Phy Addr : 0x48180c04 Data : 0x00000037
BW Phy Addr : 0x48180620 Data : 0x00070000
AW Phy Addr : 0x48180620 Data : 0x00070002
BW Phy Addr : 0x48180624 Data : 0x00030000
AW Phy Addr : 0x48180624 Data : 0x00010002
Phy Addr : 0x48180600 Data : 0x00000102
BW Phy Addr : 0x48180c10 Data : 0x00000007
AW Phy Addr : 0x48180c10 Data : 0x00000003
Phy Addr : 0x48180c14 Data : 0x00000004
BW Phy Addr : 0x58088000 Data : 0x4f1df809
AW Phy Addr : 0x58088000 Data : 0xeafffffe
BW Phy Addr : 0x58098000 Data : 0xf5dae96b
AW Phy Addr : 0x58098000 Data : 0xeafffffe
BW Phy Addr : 0x48180c10 Data : 0x00000003
AW Phy Addr : 0x48180c10 Data : 0x00000000
Phy Addr : 0x48180c14 Data : 0x00000007
PRCM for IVHD0 is Done Successfully
PRCM Initialization completed
SysLink version : 2.00.04.83
SysLink module created on Date:Nov 4 2011 Time:16:22:29
Attached to slave procId 1.
Loaded file /usr/share/ti/ti-media-controller-utils/dm814x_hdvicp.xem3 on slave
procId 1.
Started slave procId 1.
Loading HDVPSS Firmware
Attached to slave procId 2.
Loaded file /usr/share/ti/ti-media-controller-utils/ti814x_hdvpss_512M.xem3 on s
lave procId 2.
Started slave procId 2.
FATAL: Module vpss not found.
FATAL: Module ti81xxfb not found.
Configuring fb0 to LCD
/etc/init.d/rc: /etc/rc5.d/S01load-hd-firmware.sh: line 58: can't create /sys/de
vices/platform/vpss/graphics0/nodes: nonexistent directory
/etc/init.d/rc: /etc/rc5.d/S01load-hd-firmware.sh: line 58: can't create /sys/de
vices/platform/vpss/display1/enabled: nonexistent directory
/etc/init.d/rc: /etc/rc5.d/S01load-hd-firmware.sh: line 58: can't create /sys/de
vices/platform/vpss/display1/timings: nonexistent directory
/etc/init.d/rc: /etc/rc5.d/S01load-hd-firmware.sh: line 58: can't create /sys/de
vices/platform/vpss/display1/output: nonexistent directory
/etc/init.d/rc: /etc/rc5.d/S01load-hd-firmware.sh: line 58: can't create /sys/de
vices/platform/vpss/display1/enabled: nonexistent directory
open /dev/fb0: No such file or directory
FATAL: Module ti81xxhdmi not found.
FATAL: Module tlc59108 not found.
Starting system message bus: dbus.
Starting telnet daemon.
Starting syslogd/klogd: done
Starting thttpd.
open /dev/fb0: No such file or directory
open /dev/fb0: No such file or directory
expr: syntax error
Linux Frame Buffer Device Configuration Version 2.1 (23/06/1999)
(C) Copyright 1995-1999 by Geert Uytterhoeven
Usage: fbset [options] [mode]
Valid options:
General options:
-h, --help : display this usage information
--test : don't change, just test whether the mode is valid
-s, --show : display video mode settings
-i, --info : display all frame buffer information
-v, --verbose : verbose mode
-V, --version : print version information
-x, --xfree86 : XFree86 compatibility mode
-a, --all : change all virtual consoles on this device
Frame buffer special device nodes:
-fb <device> : processed frame buffer device
(default is /dev/fb0)
Video mode database:
-db <file> : video mode database file
(default is /etc/fb.modes)
Display geometry:
-xres <value> : horizontal resolution (in pixels)
-yres <value> : vertical resolution (in pixels)
-vxres <value> : virtual horizontal resolution (in pixels)
-vyres <value> : virtual vertical resolution (in pixels)
-depth <value> : display depth (in bits per pixel)
-nonstd <value> : select nonstandard video mode
-g, --geometry ... : set all geometry parameters at once
-match : set virtual vertical resolution by virtual resolution
Display timings:
-pixclock <value> : pixel clock (in picoseconds)
-left <value> : left margin (in pixels)
-right <value> : right margin (in pixels)
-upper <value> : upper margin (in pixel lines)
-lower <value> : lower margin (in pixel lines)
-hslen <value> : horizontal sync length (in pixels)
-vslen <value> : vertical sync length (in pixel lines)
-t, --timings ... : set all timing parameters at once
Display flags:
-accel <value> : hardware text acceleration enable (false or true)
-hsync <value> : horizontal sync polarity (low or high)
-vsync <value> : vertical sync polarity (low or high)
-csync <value> : composite sync polarity (low or high)
-gsync <value> : synch on green (false or true)
-extsync <value> : external sync enable (false or true)
-bcast <value> : broadcast enable (false or true)
-laced <value> : interlace enable (false or true)
-double <value> : doublescan enable (false or true)
-rgba <r,g,b,a> : recommended length of color entries
-grayscale <value> : grayscale enable (false or true)
Display positioning:
-move <direction> : move the visible part (left, right, up or down)
-step <value> : step increment (in pixels or pixel lines)
(default is 8 horizontal, 2 vertical)
Starting PVR
Usage: insmod filename [args]
FATAL: Module omaplfb not found.
FATAL: Module bufferclass_ti not found.
BusyBox v1.13.2 (2011-12-09 14:43:32 IST) multi-call binary
Usage: mknod [OPTIONS] NAME TYPE MAJOR MINOR
Create a special file (block, character, or pipe)
Options:
-m Create the special file using the specified mode (default a=rw)
TYPEs include:
b: Make a block device
c or u: Make a character device
p: Make a named pipe (MAJOR and MINOR are ignored)
chmod: /dev/pvrsrvkm: No such file or directory
/dev/mem opened.
Memory mapped at address 0x4029b000.
Read at address 0x48180F04 (0x4029bf04): 0x00000001
Write at address 0x48180F04 (0x4029bf04): 0x00000000, readback 0x00000000
/dev/mem opened.
Memory mapped at address 0x403b4000.
Read at address 0x48180900 (0x403b4900): 0x00000001
Write at address 0x48180900 (0x403b4900): 0x00000002, readback 0x00000002
/dev/mem opened.
Memory mapped at address 0x4031c000.
Read at address 0x48180920 (0x4031c920): 0x00070000
Write at address 0x48180920 (0x4031c920): 0x00000002, readback 0x00000002
Calibrating touchscreen (first time only)open fbdevice: No such file or director
y
.
Starting Matrix GUI application.
But ok, i try to insert it manualy.
insmod vpss.ko sbufaddr=0xBFB00000 mode=hdmi:1080p-60 i2c_mode=1
And here's the result:
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
VPSS_CORE : Failed to init fvid2 interface,
vpss: probe of vpss failed with error -22
VPSS_CORE : failed to register ti81xx-vpss driver
insmod: error inserting 'vpss.ko': -1 No such device
Can anyone give some advice?