Hi there!
My board is the DM816x/C6A816x/AM389x EVM 512Mb Rev-G (with daughter card). I installed EZSDK 5.04 (EZ SDK 5_04_00_11) and installed to the SD card. Following the instructions on the EZ Software Developers Guide, I have been able to run succesfully some of the demo applications (like OMTB, Qt examples and Graphics SDK examples) that come installed in the EZ SDK. The matrix GUI also loads 2D and 3D graphics applications without problem. (I havn't tried the SysLink and Codec Engine examples, since these require modification of the bootargs).
My bootargs are:
setenv bootargs 'console=ttyO2,115200n8 rootwait root=/dev/mmcblk0p2 rw mem=364M@0x80000000 324M@0x9F900000 notifyk.vpssm3_sva=0xBF900000 ip=off noinitrd'
However, I can't run the GStreamer pipelines as proposed in the Software Developers Guide. After turning Graphics Plane 0 off and executing gst-launch, I get this:
root@dm816x-evm:~#
root@dm816x-evm:~# gst-launch -v filesrc location=/usr/share/ti/data/videos/dm81
6x_1080p_demo.264 ! 'video/x-h264' ! h264parse access-unit=true ! omx_h264dec !
omx_scaler ! omx_ctrl display-mode=OMX_DC_MODE_1080P_60 ! omx_videosink sync=fa
lse
Assertion at Line no: 419 in /swcoe/sdk/cm/netra/arago-tmp/work/dm816x-evm-none-linux-gnueabi/ti-syslink-2_10_03_20-r4j/syslink_2_10_03_20/packages/ti/syslink/utils/hlos/knl/Linux/../../../../../../ti/syslink/ipc/hlos/knl/Linux/MessageQDrv.c: (cargs.args.create.handle != NULL) : failed
Assertion at Line no: 419 in /swcoe/sdk/cm/netra/arago-tmp/work/dm816x-evm-none-linux-gnueabi/ti-syslink-2_10_03_20-r4j/syslink_2_10_03_20/packages/ti/syslink/utils/hlos/knl/Linux/../../../../../../ti/syslink/ipc/hlos/knl/Linux/MessageQDrv.c: (cargs.args.create.handle != NULL) : failed
Assertion at Line no: 419 in /swcoe/sdk/cm/netra/arago-tmp/work/dm816x-evm-none-linux-gnueabi/ti-syslink-2_10_03_20-r4j/syslink_2_10_03_20/packages/ti/syslink/utils/hlos/knl/Linux/../../../../../../ti/syslink/ipc/hlos/knl/Linux/MessageQDrv.c: (cargs.args.create.handle != NULL) : failed
Assertion at Line no: 1244 in /swcoe/sdk/cm/netra/arago-tmp/work/dm816x-evm-none-linux-gnueabi/ti-syslink-2_10_03_20-r4j/syslink_2_10_03_20/packages/ti/syslink/ipc/hlos/usr/MessageQ.c: (handle != NULL) : failed
Assertion at Line no: 700 in /swcoe/sdk/cm/netra/arago-tmp/work/dm816x-evm-none-linux-gnueabi/ti-syslink-2_10_03_20-r4j/syslink_2_10_03_20/packages/ti/syslink/ipc/hlos/usr/MessageQ.c: (queueId != MessageQ_INVALIDMESSAGEQ) : failed
ServiceMgr_prime: MessageQ_put failed: status = 0xfffffffe
Assertion at Line no: 1244 in /swcoe/sdk/cm/netra/arago-tmp/work/dm816x-evm-none-linux-gnueabi/ti-syslink-2_10_03_20-r4j/syslink_2_10_03_20/packages/ti/syslink/ipc/hlos/usr/MessageQ.c: (handle != NULL) : failed
Assertion at Line no: 700 in /swcoe/sdk/cm/netra/arago-tmp/work/dm816x-evm-none-linux-gnueabi/ti-syslink-2_10_03_20-r4j/syslink_2_10_03_20/packages/ti/syslink/ipc/hlos/usr/MessageQ.c: (queueId != MessageQ_INVALIDMESSAGEQ) : failed
ServiceMgr_prime: MessageQ_put failed: status = 0xfffffffe
Assertion at Line no: 1244 in /swcoe/sdk/cm/netra/arago-tmp/work/dm816x-evm-none-linux-gnueabi/ti-syslink-2_10_03_20-r4j/syslink_2_10_03_20/packages/ti/syslink/ipc/hlos/usr/MessageQ.c: (handle != NULL) : failed
Assertion at Line no: 700 in /swcoe/sdk/cm/netra/arago-tmp/work/dm816x-evm-none-linux-gnueabi/ti-syslink-2_10_03_20-r4j/syslink_2_10_03_20/packages/ti/syslink/ipc/hlos/usr/MessageQ.c: (queueId != MessageQ_INVALIDMESSAGEQ) : failed
ServiceMgr_prime: MessageQ_put failed: status = 0xfffffffe
Assertion at Line no: 1244 in /swcoe/sdk/cm/netra/arago-tmp/work/dm816x-evm-none-linux-gnueabi/ti-syslink-2_10_03_20-r4j/syslink_2_10_03_20/packages/ti/syslink/ipc/hlos/usr/MessageQ.c: (handle != NULL) : failed
Assertion at Line no: 700 in /swcoe/sdk/cm/netra/arago-tmp/work/dm816x-evm-none-linux-gnueabi/ti-syslink-2_10_03_20-r4j/syslink_2_10_03_20/packages/ti/syslink/ipc/hlos/usr/MessageQ.c: (queueId != MessageQ_INVALIDMESSAGEQ) : failed
ServiceMgr_prime: MessageQ_put failed: status = 0xfffffffe
Assertion at Line no: 1244 in /swcoe/sdk/cm/netra/arago-tmp/work/dm816x-evm-none-linux-gnueabi/ti-syslink-2_10_03_20-r4j/syslink_2_10_03_20/packages/ti/syslink/ipc/hlos/usr/MessageQ.c: (handle != NULL) : failed
Assertion at Line no: 700 in /swcoe/sdk/cm/netra/arago-tmp/work/dm816x-evm-none-linux-gnueabi/ti-syslink-2_10_03_20-r4j/syslink_2_10_03_20/packages/ti/syslink/ipc/hlos/usr/MessageQ.c: (queueId != MessageQ_INVALIDMESSAGEQ) : failed
ServiceMgr_prime: MessageQ_put failed: status = 0xfffffffe
Assertion at Line no: 1244 in /swcoe/sdk/cm/netra/arago-tmp/work/dm816x-evm-none-linux-gnueabi/ti-syslink-2_10_03_20-r4j/syslink_2_10_03_20/packages/ti/syslink/ipc/hlos/usr/MessageQ.c: (handle != NULL) : failed
Assertion at Line no: 766 in /swcoe/sdk/cm/netra/arago-tmp/work/dm816x-evm-none-linux-gnueabi/ti-syslink-2_10_03_20-r4j/syslink_2_10_03_20/packages/ti/syslink/ipc/hlos/usr/MessageQ.c: (handle != NULL) : failed
Caught SIGSEGV accessing address 0xe
Spinning. Please run 'gdb gst-launch 1504' to continue debugging, Ctrl-C to quit, or Ctrl-\ to dump core.
Assertion at Line no: 419 in /swcoe/sdk/cm/netra/arago-tmp/work/dm816x-evm-none-linux-gnueabi/ti-syslink-2_10_03_20-r4j/syslink_2_10_03_20/packages/ti/syslink/utils/hlos/knl/Linux/../../../../../../ti/syslink/ipc/hlos/knl/Linux/MessageQDrv.c: (cargs.args.create.handle != NULL) : failed
Assertion at Line no: 700 in /swcoe/sdk/cm/netra/arago-tmp/work/dm816x-evm-none-linux-gnueabi/ti-syslink-2_10_03_20-r4j/syslink_2_10_03_20/packages/ti/syslink/ipc/hlos/usr/MessageQ.c: (queueId != MessageQ_INVALIDMESSAGEQ) : failed
ServiceMgr_stop: MessageQ_put failed: status = 0xfffffffe
Caught interrupt --
root@dm816x-evm:~#
root@dm816x-evm:~#
root@dm816x-evm:~#
root@dm816x-evm:~#
root@dm816x-evm:~# env
TSLIB_TSDEVICE=/dev/input/touchscreen0
MAIL=/var/mail/root
OLDPWD=/usr/bin/SGX/demos/Raw
HOME=/home/root
PS1=\u@\h:\w\$
LOGNAME=root
TERM=linux
PATH=/usr/local/bin:/usr/bin:/bin:/usr/local/sbin:/usr/sbin:/sbin
SHELL=/bin/sh
PWD=/home/root
TZ=UTC
EDITOR=/bin/vi
root@dm816x-evm:~#
root@dm816x-evm:~#
root@dm816x-evm:~#
root@dm816x-evm:~#
root@dm816x-evm:~# lsmod
Module Size Used by
bufferclass_ti 4950 0
omaplfb 10794 0
pvrsrvkm 155594 2 bufferclass_ti,omaplfb
ti81xxhdmi 16163 0
ti81xxfb 21979 1
vpss 75009 3 omaplfb,ti81xxhdmi,ti81xxfb
syslink 1119122 0
ipv6 209855 12
root@dm816x-evm:~#
root@dm816x-evm:~#
root@dm816x-evm:~#
root@dm816x-evm:~#
Any clues on what the problem may be related to?
Thanks in advance!