Other Parts Discussed in Thread: TVP7002
Hi I am using DM816x-EVM, and boot with load-hd-v4l2-firmware.sh. I am using SD card boot built from SDK v5.04.
I am feeding video into Y Pr Pb port on the daughter board, and when I typed the following pipeline I got these messages. I am not sure if all the messages appeared before " perf0: frames: 63 current: 62.73 average: 62.73 arm-load: 27" are okay. Could you take a look?
PRCM Initialization completed
SysLink version : 2.10.03.20
SysLink module created on Date:Apr 29 2012 Time:20:45:11
FIRMWARE: I2cInit will be done by M3
FIRMWARE: Memory map bin file not passed
Usage : firmware_loader <Processor Id> <Location of Firmware> <start|stop> [-mmap <memory_map_file>] [-i2c <0|1>]
===Mandatory arguments===
<Processor Id> 0: DSP, 1: Video-M3, 2: Vpss-M3
<Location of Firmware> firmware binary file
<start|stop> to start/stop the firmware
===Optional arguments===
-mmap input memory map bin file name
-i2c 0: i2c init not done by M3, 1(default): i2c init done by M3
FIRMWARE: isI2cInitRequiredOnM3: 1
FIRMWARE: Default memory configuration is used
MemCfg: DCMM (Dynamically Configurable Memory Map) Version : 2.1.2.1
FIRMWARE: Memory Configuration status : In Progress
FIRMWARE: 1 start Successful
Loading HDVPSS (V4L2) Firmware
FIRMWARE: Memory map bin file not passed
Usage : firmware_loader <Processor Id> <Location of Firmware> <start|stop> [-mmap <memory_map_file>] [-i2c <0|1>]
===Mandatory arguments===
<Processor Id> 0: DSP, 1: Video-M3, 2: Vpss-M3
<Location of Firmware> firmware binary file
<start|stop> to start/stop the firmware
===Optional arguments===
-mmap input memory map bin file name
-i2c 0: i2c init not done by M3, 1(default): i2c init done by M3
FIRMWARE: isI2cInitRequiredOnM3: 0
FIRMWARE: Default memory configuration is used
MemCfg: DCMM (Dynamically Configurable Memory Map) Version : 2.1.2.1
FIRMWARE: Memory Configuration status : In Progress
FIRMWARE: 2 start Successful
tvp7002 2-005d: tvp7002 found @ 0x5d (OMAP I2C adapter)
tvp7002 2-005d: Rev. 02 detected.
ti81xxvin ti81xxvin: registered sub device tvp7002
ti81xxvin ti81xxvin: TI81xx HDVPSS Capture driver initialized
HDMI W1 rev 2.0
Starting system message bus: dbus.
Starting telnet daemon.
Starting syslogd/klogd: done
Starting thttpd.
Starting PVR
Starting Matrix GUI application.
_____ _____ _ _
| _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_
| | _| .'| . | . | | __| _| . | | | -_| _| _|
|__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_|
|___| |___|
Arago Project http://arago-project.org dm816x-evm ttyO2
Arago 2011.09 dm816x-evm ttyO2
dm816x-evm login: root
root@dm816x-evm:~# echo 0 > /sys/devices/platform/vpss/graphics0/enabled
root@dm816x-evm:~# echo 0 > /sys/devices/platform/vpss/graphics1/enabled
root@dm816x-evm:~# lsmod
Module Size Used by
bufferclass_ti 4950 0
omaplfb 10794 0
pvrsrvkm 155594 2 bufferclass_ti,omaplfb
ti81xxhdmi 16163 0
ti81xxvin 20388 0
tvp7002 6405 1
ti81xxvo 21210 0
ti81xxfb 21979 3
vpss 75009 5 omaplfb,ti81xxhdmi,ti81xxvin,ti81xxvo,ti81xxfb
syslink 1119122 0
ipv6 209855 12
root@dm816x-evm:~# gst-launch -e v4l2src always-copy=false queue-size=12 num-buffers=3000 ! 'video/x-raw-yuv-strided,format=(fourcc)NV12,width=1280,height=720,framerate=(fraction)20/1' ! omxbufferalloc numBuffers=12 ! omx_h264enc bitrate=5000000 ! gstperf ! filesink location=v4l2cap.h264
Setting pipeline to PAUSED ...
Mode set is 1080
allocating 12 buffers of size:1382400!!
allocated outbuf:0x43fd5080
allocated ------------[ cut here ]------------
WARNING: at kernel/softirq.c:159 local_bh_enable+0x54/0xc4()
Modules linked in: bufferclass_ti omaplfb pvrsrvkm ti81xxhdmi ti81xxvin tvp7002 ti81xxvo ti81xxfb vpss syslink ipv6
Backtrace:
[<c0049bb8>] (dump_backtrace+0x0/0x110) from [<c039b7d4>] (dump_stack+0x18/0x1c)
r7:00000000 r6:c0072fb8 r5:c0465b10 r4:0000009f
[<c039b7bc>] (dump_stack+0x0/0x1c) from [<c006da3c>] (warn_slowpath_common+0x54/0x6c)
[<c006d9e8>] (warn_slowpath_common+0x0/0x6c) from [<c006da78>] (warn_slowpath_null+0x24/0x2c)
r9:c0516d04 r8:d708c800 r7:0000000e r6:d3637c00 r5:c04f0590
r4:c0542040
[<c006da54>] (warn_slowpath_null+0x0/0x2c) from [<c0072fb8>] (local_bh_enable+0x54/0xc4)
[<c0072f64>] (local_bh_enable+0x0/0xc4) from [<c0067934>] (omap_mbox_msg_send+0xcc/0xdc)
r5:c04f0590 r4:00000000
[<c0067868>] (omap_mbox_msg_send+0x0/0xdc) from [<c02dc724>] (notify_shm_drv_send_event+0x1c8/0x208)
r5:00000001 r4:00000000
[<c02dc55c>] (notify_shm_drv_send_event+0x0/0x208) from [<c02d9eb4>] (notify_send_event+0x114/0x26c)
[<c02d9da0>] (notify_send_event+0x0/0x26c) from [<bf18fa08>] (vps_fvid2_queue+0xe4/0x21c [vpss])
[<bf18f924>] (vps_fvid2_queue+0x0/0x21c [vpss]) from [<bf198cfc>] (capture_queue+0x50/0x64 [vpss])
r8:bf1d1414 r7:60000013 r6:d1cd6080 r5:00000000 r4:d1c6a400
[<bf198cac>] (capture_queue+0x0/0x64 [vpss]) from [<bf1d01d4>] (ti81xxvin_buffer_queue+0x9c/0xe8 [ti81xxvin])
r5:d1c6f400 r4:d1c6a400
[<bf1d0138>] (ti81xxvin_buffer_queue+0x0/0xe8 [ti81xxvin]) from [<c02b3614>] (videobuf_streamon+0x80/0xd0)
r7:60000013 r6:d1c6f5c4 r5:d1c6f504 r4:d1cd6080
[<c02b3594>] (videobuf_streamon+0x0/0xd0) from [<bf1cfc4c>] (vidioc_streamon+0x244/0x400 [ti81xxvin])
r7:d1c7c400 r6:00000001 r5:d1c6f400 r4:d1c6f504
[<bf1cfa08>] (vidioc_streamon+0x0/0x400 [ti81xxvin]) from [<c02a8f1c>] (__video_do_ioctl+0x1618/0x3f34)
r6:40045612 r5:00000000 r4:00000001
[<c02a7904>] (__video_do_ioctl+0x0/0x3f34) from [<c02a76f4>] (__video_usercopy+0x2e4/0x428)
[<c02a7410>] (__video_usercopy+0x0/0x428) from [<c02a7868>] (video_ioctl2+0x30/0x38)
[<c02a7838>] (video_ioctl2+0x0/0x38) from [<c02a68a8>] (v4l2_ioctl+0xe8/0x11c)
r5:d1c7c400 r4:d1cd6f80
[<c02a67c0>] (v4l2_ioctl+0x0/0x11c) from [<c00d305c>] (vfs_ioctl+0x28/0x44)
r9:cf110000 r8:00021268 r7:0000001c r6:0000001c r5:d1cd6f80
r4:00000000
[<c00d3034>] (vfs_ioctl+0x0/0x44) from [<c00d376c>] (do_vfs_ioctl+0x500/0x540)
[<c00d326c>] (do_vfs_ioctl+0x0/0x540) from [<c00d3804>] (sys_ioctl+0x58/0x7c)
[<c00d37ac>] (sys_ioctl+0x0/0x7c) from [<c0045e00>] (ret_fast_syscall+0x0/0x30)
r8:c0045fa8 r7:00000036 r6:00021250 r5:00020500 r4:00203f60
---[ end trace 3bf35c8b9327a32a ]---
outbuf:0x44126880
allocated outbuf:0x44278080
allocated outbuf:0x443c9880
allocated outbuf:0x4451b080
allocated outbuf:0x4466c880
allocated outbuf:0x447be080
allocated outbuf:0x4490f880
allocated outbuf:0x44a61080
allocated outbuf:0x44bb2880
allocated outbuf:0x44d04080
allocated outbuf:0x44e55880
Pipeline is live and does not need PREROLL ...
Setting pipeline to PLAYING ...
New clock: GstSystemClock
perf0: frames: 63 current: 62.73 average: 62.73 arm-load: 27
perf0: frames: 124 current: 60.23 average: 61.48 arm-load: 7
perf0: frames: 184 current: 59.72 average: 60.89 arm-load: 7
perf0: frames: 245 current: 60.23 average: 60.73 arm-load: 15
perf0: frames: 305 current: 59.72 average: 60.53 arm-load: 5
perf0: frames: 366 current: 60.23 average: 60.48 arm-load: 7
perf0: frames: 426 current: 59.72 average: 60.37 arm-load: 8
perf0: frames: 487 current: 60.23 average: 60.35 arm-load: 1
perf0: frames: 547 current: 59.73 average: 60.28 arm-load: 5
perf0: frames: 608 current: 60.23 average: 60.28 arm-load: 7
perf0: frames: 669 current: 59.75 average: 60.23 arm-load: 8
perf0: frames: 730 current: 60.23 average: 60.23 arm-load: 5
perf0: frames: 791 current: 59.76 average: 60.19 arm-load: 4
perf0: frames: 852 current: 60.23 average: 60.20 arm-load: 8
perf0: frames: 913 current: 60.23 average: 60.20 arm-load: 6
perf0: frames: 973 current: 59.72 average: 60.17 arm-load: 7
perf0: frames: 1034 current: 60.23 average: 60.17 arm-load: 3
perf0: frames: 1094 current: 59.73 average: 60.15 arm-load: 8
perf0: frames: 1155 current: 60.24 average: 60.15 arm-load: 4
perf0: frames: 1215 current: 59.72 average: 60.13 arm-load: 3
perf0: frames: 1276 current: 60.23 average: 60.14 arm-load: 6
perf0: frames: 1336 current: 59.72 average: 60.12 arm-load: 7
perf0: frames: 1397 current: 60.23 average: 60.12 arm-load: 6
perf0: frames: 1457 current: 59.72 average: 60.11 arm-load: 7
perf0: frames: 1518 current: 60.23 average: 60.11 arm-load: 5
perf0: frames: 1579 current: 59.75 average: 60.10 arm-load: 8
perf0: frames: 1640 current: 60.24 average: 60.10 arm-load: 4
perf0: frames: 1701 current: 59.75 average: 60.09 arm-load: 9
perf0: frames: 1762 current: 60.23 average: 60.09 arm-load: 6
perf0: frames: 1823 current: 60.23 average: 60.10 arm-load: 8
perf0: frames: 1883 current: 59.72 average: 60.09 arm-load: 5
perf0: frames: 1944 current: 60.23 average: 60.09 arm-load: 9
perf0: frames: 2004 current: 59.72 average: 60.08 arm-load: 6
perf0: frames: 2065 current: 60.23 average: 60.09 arm-load: 11
perf0: frames: 2125 current: 59.71 average: 60.07 arm-load: 7
perf0: frames: 2186 current: 60.25 average: 60.08 arm-load: 5
perf0: frames: 2246 current: 59.72 average: 60.07 arm-load: 9
perf0: frames: 2307 current: 60.23 average: 60.07 arm-load: 3
perf0: frames: 2367 current: 59.72 average: 60.07 arm-load: 6
perf0: frames: 2428 current: 60.23 average: 60.07 arm-load: 43
perf0: frames: 2489 current: 59.75 average: 60.06 arm-load: 6
perf0: frames: 2550 current: 60.23 average: 60.07 arm-load: 7
perf0: frames: 2611 current: 59.76 average: 60.06 arm-load: 6
perf0: frames: 2672 current: 60.21 average: 60.06 arm-load: 5
perf0: frames: 2733 current: 60.23 average: 60.07 arm-load: 6
perf0: frames: 2793 current: 59.74 average: 60.06 arm-load: 11
perf0: frames: 2854 current: 60.24 average: 60.06 arm-load: 2
perf0: frames: 2914 current: 59.72 average: 60.06 arm-load: 6
perf0: frames: 2975 current: 60.23 average: 60.06 arm-load: 5
Recieved EOS event, press <CTRL+C> to terminate pipeline.
Got EOS from element "pipeline0".
Execution ended after 50019783144 ns.
Setting pipeline to PAUSED ...
Setting pipeline to READY ...
Setting pipeline to NULL ...
Freeing pipeline ...
root@dm816x-evm:~#
After this, I tried to check the encoded file by using the following pipeline. But I could see the screen blinks once right after I typed Enter key, and shows nothing( black screen). I am not sure if this is because initial encoding process went wrong or my display pipleline code is wrong. I copied the encoded file into other PC and played it with VLC, and it also shows just black screen. It seems encoding process went wrong? Could anyone tell me how to fix this problem? Your reply would be much appreciated.
root@dm816x-evm:~# gst-launch -v filesrc location=v4l2cap.h264 ! 'video/x-h264' ! h264parse access-unit=true ! omx_h264dec ! omx_scaler ! omx_ctrl display-mode=OMX_DC_MODE_1080P_60 ! omx_videosink sync=false
Setting pipeline to PAUSED ...
Pipeline is PREROLLING ...
/GstPipeline:pipeline0/GstCapsFilter:capsfilter0.GstPad:src: caps = video/x-h264, framed=(boolean)false
/GstPipeline:pipeline0/GstH264Parse:h264parse0.GstPad:sink: caps = video/x-h264, framed=(boolean)false
/GstPipeline:pipeline0/GstH264Parse:h264parse0.GstPad:src: caps = video/x-h264, framed=(boolean)false, stream-format=(string)byte-s0
/GstPipeline:pipeline0/GstOmxH264Dec:omxh264dec0.GstPad:sink: caps = video/x-h264, framed=(boolean)false, stream-format=(string)byt0
/GstPipeline:pipeline0/GstOmxH264Dec:omxh264dec0.GstPad:sink: caps = video/x-h264, framed=(boolean)false, stream-format=(string)byt0
/GstPipeline:pipeline0/GstOmxH264Dec:omxh264dec0.GstPad:src: caps = video/x-raw-yuv-strided, width=(int)1280, height=(int)720, form1
(gst-launch-0.10:1394): GStreamer-CRITICAL **: _gst_util_uint64_scale_int: assertion `denom > 0' failed
/GstPipeline:pipeline0/GstOmxScaler:omxscaler0.GstPad:sink: caps = video/x-raw-yuv-strided, width=(int)1280, height=(int)720, forma1
/GstPipeline:pipeline0/GstOmxScaler:omxscaler0.GstPad:sink: caps = video/x-raw-yuv-strided, width=(int)1280, height=(int)720, forma1
/GstPipeline:pipeline0/GstOmxScaler:omxscaler0.GstPad:src: caps = video/x-raw-yuv, width=(int)1280, height=(int)720, format=(fourcce
/GstPipeline:pipeline0/GstOmxBaseCtrl:omxbasectrl0.GstPad:src: caps = video/x-raw-yuv, width=(int)1280, height=(int)720, format=(foe
/GstPipeline:pipeline0/GstOmxBaseCtrl:omxbasectrl0.GstPad:sink: caps = video/x-raw-yuv, width=(int)1280, height=(int)720, format=(fe
/GstPipeline:pipeline0/GstOmxVideoSink:omxvideosink0.GstPad:sink: caps = video/x-raw-yuv, width=(int)1280, height=(int)720, format=e
Pipeline is PREROLLED ...
Setting pipeline to PLAYING ...
New clock: GstSystemClock
Recieved EOS event, press <CTRL+C> to terminate pipeline.
Recieved EOS event, press <CTRL+C> to terminate pipeline.
Got EOS from element "pipeline0".
Execution ended after 49730582000 ns.
Setting pipeline to PAUSED ...
Setting pipeline to READY ...
/GstPipeline:pipeline0/GstOmxVideoSink:omxvideosink0.GstPad:sink: caps = NULL
/GstPipeline:pipeline0/GstOmxBaseCtrl:omxbasectrl0.GstPad:src: caps = NULL
/GstPipeline:pipeline0/GstOmxBaseCtrl:omxbasectrl0.GstPad:sink: caps = NULL
/GstPipeline:pipeline0/GstOmxScaler:omxscaler0.GstPad:src: caps = NULL
/GstPipeline:pipeline0/GstOmxScaler:omxscaler0.GstPad:sink: caps = NULL
/GstPipeline:pipeline0/GstOmxH264Dec:omxh264dec0.GstPad:src: caps = NULL
/GstPipeline:pipeline0/GstOmxH264Dec:omxh264dec0.GstPad:sink: caps = NULL
/GstPipeline:pipeline0/GstH264Parse:h264parse0.GstPad:src: caps = NULL
/GstPipeline:pipeline0/GstH264Parse:h264parse0.GstPad:sink: caps = NULL
/GstPipeline:pipeline0/GstCapsFilter:capsfilter0.GstPad:src: caps = NULL
Setting pipeline to NULL ...
Freeing pipeline ...
root@dm816x-evm:~#