Hi all,
While trying to build dvsdk_2_00_00_22/codec_engine_2_23_01/examples/ti/sdo/ce/examples/servers/video_copy/evmDM6446
Following error messages are displayed.
XDCPATH="/home/mathivanan/dvsdk_2_00_00_22/codec_engine_2_23_01/examples/ti/sdo/ce/examples/servers/video_copy/evmDM6446/../../../../../../..;/home/mathivanan/dvsdk_2_00_00_22/codec_engine_2_23_01/packages;/home/mathivanan/dvsdk_2_00_00_22/xdais_6_23/packages;/home/mathivanan/dvsdk_2_00_00_22/dsplink-1_61_03-prebuilt/packages;/home/mathivanan/dvsdk_2_00_00_22/linuxutils_2_23_01/packages;/home/mathivanan/dvsdk_2_00_00_22/framework_components_2_23_01/packages;/home/mathivanan/dvsdk_2_00_00_22/biosutils_1_01_00/packages;/home/mathivanan/dvsdk_2_00_00_22/bios_5_33_03/packages" /home/mathivanan/dvsdk_2_00_00_22/xdctools_3_10_05_61/xs xdc.tools.configuro -c /home/mathivanan/dvsdk_2_00_00_22/cg6x_6_0_21_1 -o video_copy \
-t ti.targets.C64P -p ti.platforms.evmDM6446 -b /home/mathivanan/dvsdk_2_00_00_22/codec_engine_2_23_01/examples/ti/sdo/ce/examples/servers/video_copy/evmDM6446/../../../../../../../config.bld \
--tcf video_copy.cfg
making package.mak (because of package.bld) ...
config.bld: Running the version from Codec Engine Examples.
config.bld: loading user build configuration file /home/mathivanan/dvsdk_2_00_00_22/codec_engine_2_23_01/examples/user.bld
js: "/home/mathivanan/dvsdk_2_00_00_22/codec_engine_2_23_01/examples/user.bld", line 156: ti.targets.C64P: no element named 'LONGNAME'
"/home/mathivanan/dvsdk_2_00_00_22/codec_engine_2_23_01/examples/config.bld", line 168
"./config.bld", line 3
gmake: *** No rule to make target `.configuro'. Stop.
js: "/home/mathivanan/dvsdk_2_00_00_22/xdctools_3_10_05_61/packages/xdc/tools/Cmdr.xs", line 40: Error: xdc.tools.configuro: configuration failed due to earlier errors (status = 2); 'linker.cmd' deleted.
make: *** [video_copy/linker.cmd] Error 1
We need to run the video_copy on the board. It is also not happening.
Thanks in advance,
Regards,
Sachin