when i build the rpe package,the trace information is bellow:
root@yuyin-desktop:~/ezsdk# make rpe
make -C /home/yuyin/ezsdk/component-sources/rpe_1_00_00_05 ROOTDIR=/home/yuyin/ezsdk/component-sources/rpe_1_00_00_05 EXTERNAL_SW_ROOT=/home/yuyin/ezsdk/component-sources INTERNAL_SW_ROOT=/home/yuyin/ezsdk/component-sources/rpe_1_00_00_05/src bios_PATH=/home/yuyin/ezsdk/component-sources/bios_6_33_02_31 xdais_PATH=/home/yuyin/ezsdk/component-sources/xdais_7_22_00_03 linuxutils_PATH=/home/yuyin/ezsdk/component-sources/linuxutils_3_22_00_02 aaclcdec_PATH=/home/yuyin/ezsdk/component-sources/c674x-aaclcdec_01_41_00_00_elf ipc_PATH=/home/yuyin/ezsdk/component-sources/ipc_1_24_02_27 syslink_PATH=/home/yuyin/ezsdk/component-sources/syslink_2_10_03_20 xdc_PATH=/home/yuyin/ezsdk/component-sources/xdctools_3_23_01_43 uia_PATH=/home/yuyin/ezsdk/component-sources/uia_1_00_03_25 mcutils_PATH=/home/yuyin/ezsdk/board-support/media-controller-utils_2_05_00_17 lindevkit_PATH=/home/yuyin/ezsdk/linux-devkit/arm-none-linux-gnueabi/usr PLATFORM=ti814x-evm CODEGEN_PATH_A8=/home/yuyin/CodeSourcery/Sourcery_G++_Lite/ CROSS_COMPILE=arm-none-linux-gnueabi- TOOLCHAIN_LONGNAME=arm-none-linux-gnueabi CODEGEN_PATH_DSPELF=/home/yuyin/ezsdk/dsp-devkit/cgt6x_7_3_1 all
make[1]: Entering directory `/mnt/hd-8148-dvsdk/ezsdk/component-sources/rpe_1_00_00_05'
MAKE src CORE=a8host PLATFORM=ti814x-evm
make[2]: Entering directory `/mnt/hd-8148-dvsdk/ezsdk/component-sources/rpe_1_00_00_05/src'
ARM-CC rpecore/rpe_fxncall.c
ARM-CC utils/utils_shmem.c
ARM-CC config/ipc_config.c
ARM-CC rpecore/rpe_client.c
ARM-CC rpexdm/xdm_client.c
ARM-CC utils/utils_error.c
ARM-CC config/client_config.c
ARM-AR rpe.av5T
make[2]: Leaving directory `/mnt/hd-8148-dvsdk/ezsdk/component-sources/rpe_1_00_00_05/src'
LIB libtirpe.a libtirpe.so.1.00
make[2]: Entering directory `/mnt/hd-8148-dvsdk/ezsdk/component-sources/rpe_1_00_00_05/examples/aacdec'
ARM-CC aacdec.c
ARM-CC ../common/ringbuffer.c
ARM-CC ../common/sysinit_hlos.c
ARM-LD aacdec_a8host_debug.xv5T
make[2]: Leaving directory `/mnt/hd-8148-dvsdk/ezsdk/component-sources/rpe_1_00_00_05/examples/aacdec'
MAKE src CORE=c6xdsp PLATFORM=ti814x-evm
make[2]: Entering directory `/mnt/hd-8148-dvsdk/ezsdk/component-sources/rpe_1_00_00_05/src'
CL6X-CC rpecore/rpe_fxncall.c
CL6X-CC utils/utils_shmem.c
CL6X-CC config/ipc_config.c
CL6X-CC rpecore/rpe_server.c
CL6X-CC rpexdm/xdm_server.c
CL6X-CC rpexdm/xdm_server_marshall.c
CL6X-CC utils/utils_task_bios.c
CL6X-CC config/server_task_config.c
CL6X-CC config/server_config_c67x.c
CL6X-AR rpe.ae674
make[2]: Leaving directory `/mnt/hd-8148-dvsdk/ezsdk/component-sources/rpe_1_00_00_05/src'
make[2]: Entering directory `/mnt/hd-8148-dvsdk/ezsdk/component-sources/rpe_1_00_00_05/examples'
XDC -PD dm81xx
making all: Fri Jun 15 10:01:57 CST 2012 ...
======== .interfaces [/mnt/hd-8148-dvsdk/ezsdk/component-sources/rpe_1_00_00_05/lib/xdc/dm81xx] ========
making package.mak (because of package.bld) ...
Warning: no config.bld file was found along the package path.
The config.bld file specifies the location of the
compiler tool-chains required to compile runtime content.
Without this file, the XDC tools assume no targets are to be
used.
generating interfaces for package dm81xx (because package/package.xdc.inc is older than package.xdc) ...
.interfaces files complete: Fri Jun 15 10:02:01 CST 2012.
======== .libraries [/mnt/hd-8148-dvsdk/ezsdk/component-sources/rpe_1_00_00_05/lib/xdc/dm81xx] ========
.libraries files complete: Fri Jun 15 10:02:01 CST 2012.
======== .dlls [/mnt/hd-8148-dvsdk/ezsdk/component-sources/rpe_1_00_00_05/lib/xdc/dm81xx] ========
.dlls files complete: Fri Jun 15 10:02:01 CST 2012.
======== .executables [/mnt/hd-8148-dvsdk/ezsdk/component-sources/rpe_1_00_00_05/lib/xdc/dm81xx] ========
.executables files complete: Fri Jun 15 10:02:01 CST 2012.
======== all [/mnt/hd-8148-dvsdk/ezsdk/component-sources/rpe_1_00_00_05/lib/xdc/dm81xx] ========
all files complete.
all files complete: Fri Jun 15 10:02:01 CST 2012.
make[2]: Leaving directory `/mnt/hd-8148-dvsdk/ezsdk/component-sources/rpe_1_00_00_05/examples'
make[2]: Entering directory `/mnt/hd-8148-dvsdk/ezsdk/component-sources/rpe_1_00_00_05/examples/dm81xx'
# Invoking configuro...
making package.mak (because of package.bld) ...
Soc Selected: ti814x
generating interfaces for package dm81xx_configuro (because package/package.xdc.inc is older than package.xdc) ...
configuring DspAppMain.xe674 from package/cfg/DspAppMain_pe674.cfg ...
ipcVM3Enable : false
ipcDM3Enable : false
ipcA8Enable : true
# Configuro done!
make[2]: Leaving directory `/mnt/hd-8148-dvsdk/ezsdk/component-sources/rpe_1_00_00_05/examples/dm81xx'
make[2]: Entering directory `/mnt/hd-8148-dvsdk/ezsdk/component-sources/rpe_1_00_00_05/examples/dm81xx'
CL6X-CC src/main_c674.c
CL6X-CC src/platform_c674.c
CL6X-CC src/sys_top_slave.c
CL6X-CC ../common/sysinit_bios.c
CL6x-CC generated DspAppMain_pe674.c
CL6X-LD dm81xx_c6xdsp_debug.xe674
undefined first referenced
symbol in file
--------- ----------------
MemMgr_Alloc /mnt/hd-8148-dvsdk/ezsdk/component-sources/syslink_2_10_03_20/packages/ti/syslink/ipc/rtos/lib/debug/ti.syslink.ipc.rtos.ae674<TilerMemoryMgr.oe674>
MemMgr_Free /mnt/hd-8148-dvsdk/ezsdk/component-sources/syslink_2_10_03_20/packages/ti/syslink/ipc/rtos/lib/debug/ti.syslink.ipc.rtos.ae674<TilerMemoryMgr.oe674>
error: unresolved symbols remain
warning: entry-point symbol other than "_c_int00" specified:
"ti_sysbios_family_c64p_Hwi0"
error: errors encountered during linking;
"/home/yuyin/ezsdk/component-sources/rpe_1_00_00_05/src/../lib/dm81xx/bin/ti
814x-evm/dm81xx_c6xdsp_debug.xe674" not built
make[2]: *** [/home/yuyin/ezsdk/component-sources/rpe_1_00_00_05/src/../lib/dm81xx/bin/ti814x-evm/dm81xx_c6xdsp_debug.xe674] Error 1
make[2]: Leaving directory `/mnt/hd-8148-dvsdk/ezsdk/component-sources/rpe_1_00_00_05/examples/dm81xx'
make[1]: *** [firmware] Error 2
make[1]: Leaving directory `/mnt/hd-8148-dvsdk/ezsdk/component-sources/rpe_1_00_00_05'
make: *** [rpe] Error 2
root@yuyin-desktop:~/ezsdk#
Please help me!thanks!