06-18 10:09:42.050: D/CameraHal(139): (1d3f328) hardware/ti/omap4xxx/camera/ANativeWindowDisplayAdapter.cpp:1073 PostFrame - Offset 0 xOff = 0, yOff = 0
06-18 10:09:42.050: D/CameraHal(139): PPM: Standby to first shot: Sensor Change completed - :561.554 ms : 1339985382060 ms
06-18 10:09:42.050: D/CameraHal(139): (1d3f328) hardware/ti/omap4xxx/camera/OMXCameraAdapter/OMXCameraAdapter.cpp:3256 OMXCameraAdapterFillBufferDone - Buffer was never with Ducati!! 0x1d3e5c0
06-18 10:09:42.066: D/hme-video(17332): WARNING: <video_decimator.cc:263::ProcessIncomingFrameRate> ---ARS-Fps abnormal! captureFps: 0.00,LastcaptureFps:23.77,targetFps:30
06-18 10:09:42.066: D/hme-video(17332): WARNING: <iomx_h264.cc:512::Encode> ===IomxEncoder::Encode frameTypes == kKeyFrame
06-18 10:09:42.074: E/IMemory(139): binder=0x1d51c68 transaction failed fd=-2147483647, size=0, err=-2147483646 (Unknown error: 2147483646)
06-18 10:09:42.074: E/IMemory(139): cannot dup fd=-2147483647, size=0, err=-2147483646 (Bad file number)
06-18 10:09:42.074: E/IMemory(139): cannot map BpMemoryHeap (binder=0x1d51c68), size=0, fd=-1 (Bad file number)
06-18 10:09:42.074: A/libc(139): Fatal signal 11 (SIGSEGV) at 0x00000000 (code=1)
06-18 10:09:42.089: D/CameraHal(139): (1d3f328) hardware/ti/omap4xxx/camera/OMXCameraAdapter/OMXCameraAdapter.cpp:3256 OMXCameraAdapterFillBufferDone - Buffer was never with Ducati!! 0x1d41018
06-18 10:09:42.089: D/CameraHal(139): (1d3f328) hardware/ti/omap4xxx/camera/OMXCameraAdapter/OMXCameraAdapter.cpp:3257 OMXCameraAdapterFillBufferDone - 0x1d3e450
06-18 10:09:42.128: D/CameraHal(139): (1d3f328) hardware/ti/omap4xxx/camera/OMXCameraAdapter/OMXCameraAdapter.cpp:3256 OMXCameraAdapterFillBufferDone - Buffer was never with Ducati!! 0x1d406a8
06-18 10:09:42.128: D/CameraHal(139): (1d3f328) hardware/ti/omap4xxx/camera/OMXCameraAdapter/OMXCameraAdapter.cpp:3257 OMXCameraAdapterFillBufferDone - 0x1d31e38
06-18 10:09:42.128: D/CameraHal(139): (1d3f328) hardware/ti/omap4xxx/camera/OMXCameraAdapter/OMXCameraAdapter.cpp:3257 OMXCameraAdapterFillBufferDone - 0x1d3e450
06-18 10:09:42.175: D/CameraHal(139): (1d3f328) hardware/ti/omap4xxx/camera/OMXCameraAdapter/OMXCameraAdapter.cpp:3256 OMXCameraAdapterFillBufferDone - Buffer was never with Ducati!! 0x1d40410
06-18 10:09:42.175: D/CameraHal(139): (1d3f328) hardware/ti/omap4xxx/camera/OMXCameraAdapter/OMXCameraAdapter.cpp:3257 OMXCameraAdapterFillBufferDone - 0x1d31e38
06-18 10:09:42.175: D/CameraHal(139): (1d3f328) hardware/ti/omap4xxx/camera/OMXCameraAdapter/OMXCameraAdapter.cpp:3257 OMXCameraAdapterFillBufferDone - 0x1d3e450
06-18 10:09:42.175: D/CameraHal(139): (1d3f328) hardware/ti/omap4xxx/camera/OMXCameraAdapter/OMXCameraAdapter.cpp:3257 OMXCameraAdapterFillBufferDone - 0x1d3e5c0
06-18 10:09:42.472: I/DEBUG(133): *** *** *** *** *** *** *** *** *** *** *** *** *** *** *** ***
06-18 10:09:42.472: I/DEBUG(133): Build fingerprint: 'Huawei/U9200/hwu9200:4.0.3/HuaweiU9200/C00B113:user/ota-rel-keys,release-keys'
06-18 10:09:42.472: I/DEBUG(133): pid: 139, tid: 20306 >>> /system/bin/mediaserver <<<
06-18 10:09:42.472: I/DEBUG(133): signal 11 (SIGSEGV), code 1 (SEGV_MAPERR), fault addr 00000000
06-18 10:09:42.472: I/DEBUG(133): r0 41b29000 r1 00000000 r2 000251e0 r3 00000000
06-18 10:09:42.472: I/DEBUG(133): r4 01d51a70 r5 01d3e488 r6 41b29000 r7 00025200