Hello!
I work with DM368, dvsk_4_02 and linux-2.6.32. I enable CONFIG_VIDEO_ADV_DEBUG option in linux and couldn't compile driver for MT9P031.
This is patch solve this problem:
---
drivers/media/video/mt9p031.c | 4 ++--
1 file changed, 2 insertions(+), 2 deletions(-)
diff --git a/drivers/media/video/mt9p031.c b/drivers/media/video/mt9p031.c
index 66b5e54..50ba735 100644
--- a/drivers/media/video/mt9p031.c
+++ b/drivers/media/video/mt9p031.c
@@ -622,8 +622,8 @@ static const struct v4l2_subdev_core_ops mt9p031_core_ops = {
.s_ctrl = mt9p031_set_control,
.s_std = mt9p031_set_standard,
#ifdef CONFIG_VIDEO_ADV_DEBUG
- .get_register = mt9p031_get_register,
- .set_register = mt9p031_set_register,
+ .g_register = mt9p031_get_register,
+ .s_register = mt9p031_set_register,
#endif
};
--
1.7.10
Because linux-2.6.32 is not very new I do not send patch.