Other Parts Discussed in Thread: SYSBIOS
I am able to get the 0.03 version of the industrial sdk to patch against the version 5.0 slave stack code, and I am able to import into CSS 5.
when I try to build the application, I receive the following errors, it appears to be a linking error:
**** Build of configuration Debug for project ecat_appl ****
C:\ti\ccsv5\utils\bin\gmake -k all
'Building file: ../app.cfg'
'Invoking: XDCtools'
"C:/ti/xdctools_3_23_03_53/xs" --xdcpath="C:/ti/bios_6_33_05_46/packages;C:/ti/ccsv5/ccs_base;" xdc.tools.configuro -o configPkg -t ti.targets.arm.elf.A8Fnv -p ti.platforms.evmAM3359 -r release -c "C:/ti/ccsv5/tools/compiler/tms470_4.9.5" --compileOptions "-g --optimize_with_debug" "../app.cfg"
making package.mak (because of package.bld) ...
generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ...
configuring app.xea8fnv from package/cfg/app_pea8fnv.cfg ...
generating custom ti.sysbios library makefile ...
Starting build of library sources ...
making C:/ti/am335x_sysbios_ind_sdk_1.0.0.3/sdk/protocols/ethercat/ecat_appl/src/sysbios/sysbios.lib ...
clea8fnv C:/ti/bios_6_33_05_46/packages/ti/sysbios/BIOS.c ...
asmea8fnv C:/ti/bios_6_33_05_46/packages/ti/sysbios/family/arm/IntrinsicsSupport_asm.asm ...
asmea8fnv C:/ti/bios_6_33_05_46/packages/ti/sysbios/family/arm/TaskSupport_asm.asm ...
asmea8fnv C:/ti/bios_6_33_05_46/packages/ti/sysbios/family/arm/exc/Exception_asm.asm ...
asmea8fnv C:/ti/bios_6_33_05_46/packages/ti/sysbios/family/arm/a8/TimestampProvider_asm.asm ...
asmea8fnv C:/ti/bios_6_33_05_46/packages/ti/sysbios/family/arm/a8/Mmu_asm.asm ...
asmea8fnv C:/ti/bios_6_33_05_46/packages/ti/sysbios/family/arm/a8/Cache_asm.asm ...
asmea8fnv C:/ti/bios_6_33_05_46/packages/ti/sysbios/family/arm/a8/intcps/Hwi_asm.s470 ...
asmea8fnv C:/ti/bios_6_33_05_46/packages/ti/sysbios/family/arm/a8/intcps/Hwi_asm_switch.s470 ...
asmea8fnv C:/ti/bios_6_33_05_46/packages/ti/sysbios/timers/gptimer/Timer_asm.s470 ...
asmea8fnv C:/ti/bios_6_33_05_46/packages/ti/sysbios/timers/dmtimer/Timer_asm.s470 ...
area8fnv BIOS.obj arm_IntrinsicsSupport_asm.obj arm_TaskSupport_asm.obj exc_Exception_asm.obj a8_TimestampProvider_asm.obj a8_Mmu_asm.obj a8_Cache_asm.obj intcps_Hwi_asm.obj intcps_Hwi_asm_switch.obj gptimer_Timer_asm.obj dmtimer_Timer_asm.obj ...
Build of libraries done.
clea8fnv package/cfg/app_pea8fnv.c ...
'Finished building: ../app.cfg'
' '
1 file(s) copied.
making ../src/sysbios/sysbios.lib ...
gmake[1]: Nothing to be done for `all'.
'Building file: ../EcatStack/tiescappl.c'
'Invoking: TMS470 Compiler'
"C:/ti/ccsv5/tools/compiler/tms470_4.9.5/bin/cl470" -mv7A8 --code_state=32 --float_support=VFPv3D16 --abi=eabi -me -g --include_path="C:/ti/ccsv5/tools/compiler/tms470_4.9.5/include" --include_path="C:/ti/am335x_sysbios_ind_sdk_1.0.0.3/sdk/protocols/ethercat/ecat_appl/src" --include_path="C:/ti/am335x_sysbios_ind_sdk_1.0.0.3/sdk/protocols/ethercat/ecat_appl/EcatStack" --include_path="../../firmware" --include_path="../../../../drivers/include" --include_path="../../../../platform/am335x/evmam335x/include" --include_path="../../../../starterware/starterware-starterware-src/include" --include_path="../../../../starterware/starterware-starterware-src/include/hw" --gcc --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="EcatStack/tiescappl.pp" --obj_directory="EcatStack" --cmd_file="./configPkg/compiler.opt" "../EcatStack/tiescappl.c"
'Finished building: ../EcatStack/tiescappl.c'
' '
'Building file: ../EcatStack/tiescbsp.c'
'Invoking: TMS470 Compiler'
"C:/ti/ccsv5/tools/compiler/tms470_4.9.5/bin/cl470" -mv7A8 --code_state=32 --float_support=VFPv3D16 --abi=eabi -me -g --include_path="C:/ti/ccsv5/tools/compiler/tms470_4.9.5/include" --include_path="C:/ti/am335x_sysbios_ind_sdk_1.0.0.3/sdk/protocols/ethercat/ecat_appl/src" --include_path="C:/ti/am335x_sysbios_ind_sdk_1.0.0.3/sdk/protocols/ethercat/ecat_appl/EcatStack" --include_path="../../firmware" --include_path="../../../../drivers/include" --include_path="../../../../platform/am335x/evmam335x/include" --include_path="../../../../starterware/starterware-starterware-src/include" --include_path="../../../../starterware/starterware-starterware-src/include/hw" --gcc --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="EcatStack/tiescbsp.pp" --obj_directory="EcatStack" --cmd_file="./configPkg/compiler.opt" "../EcatStack/tiescbsp.c"
"../EcatStack/tiescbsp.c", line 199: warning #1219-D: arithmetic on pointer to void or function type
"../EcatStack/tiescbsp.c", line 207: warning #1219-D: arithmetic on pointer to void or function type
"../EcatStack/tiescbsp.c", line 536: warning #69-D: integer conversion resulted in a change of sign
"../EcatStack/tiescbsp.c", line 826: warning #1219-D: arithmetic on pointer to void or function type
"../EcatStack/tiescbsp.c", line 851: warning #1219-D: arithmetic on pointer to void or function type
"../EcatStack/tiescbsp.c", line 857: warning #1219-D: arithmetic on pointer to void or function type
"../EcatStack/tiescbsp.c", line 880: warning #1219-D: arithmetic on pointer to void or function type
'Finished building: ../EcatStack/tiescbsp.c'
' '
'Building file: ../EcatStack/tieschw.c'
'Invoking: TMS470 Compiler'
"C:/ti/ccsv5/tools/compiler/tms470_4.9.5/bin/cl470" -mv7A8 --code_state=32 --float_support=VFPv3D16 --abi=eabi -me -g --include_path="C:/ti/ccsv5/tools/compiler/tms470_4.9.5/include" --include_path="C:/ti/am335x_sysbios_ind_sdk_1.0.0.3/sdk/protocols/ethercat/ecat_appl/src" --include_path="C:/ti/am335x_sysbios_ind_sdk_1.0.0.3/sdk/protocols/ethercat/ecat_appl/EcatStack" --include_path="../../firmware" --include_path="../../../../drivers/include" --include_path="../../../../platform/am335x/evmam335x/include" --include_path="../../../../starterware/starterware-starterware-src/include" --include_path="../../../../starterware/starterware-starterware-src/include/hw" --gcc --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="EcatStack/tieschw.pp" --obj_directory="EcatStack" --cmd_file="./configPkg/compiler.opt" "../EcatStack/tieschw.c"
"../EcatStack/tieschw.c", line 461: warning #225-D: function declared implicitly
"../EcatStack/tieschw.c", line 563: warning #225-D: function declared implicitly
"../EcatStack/tieschw.c", line 565: warning #225-D: function declared implicitly
"../EcatStack/tieschw.c", line 568: warning #225-D: function declared implicitly
"../EcatStack/tieschw.c", line 570: warning #225-D: function declared implicitly
'Finished building: ../EcatStack/tieschw.c'
' '
'Building target: ecat_appl.out'
'Invoking: TMS470 Linker'
"C:/ti/ccsv5/tools/compiler/tms470_4.9.5/bin/cl470" -mv7A8 --code_state=32 --float_support=VFPv3D16 --abi=eabi -me -g --gcc --diag_warning=225 --display_error_number -z -m"ecat_appl.map" -i"C:/ti/ccsv5/tools/compiler/tms470_4.9.5/lib" -i"C:/ti/ccsv5/tools/compiler/tms470_4.9.5/include" --reread_libs --warn_sections --rom_model -o "ecat_appl.out" -l"./configPkg/linker.cmd" "./EcatStack/tieschw.obj" "./EcatStack/tiescbsp.obj" "./EcatStack/tiescappl.obj" -l"../../../../platform/am335x/evmam335x/lib/evmam335x.lib" -l"../../../../starterware/starterware-starterware-src/binary/armv7a/cgttms470_ccs/am335x/drivers/drivers.lib" -l"../../../../starterware/starterware-starterware-src/binary/armv7a/cgttms470_ccs/am335x/evmAM335x/platform/platform.lib" -l"../../../../drivers/lib/sys_bios_driver.lib" -l"rtsv7A8_A_le_n_v3_eabi.lib" "../am335x.cmd"
<Linking>
undefined first referenced
symbol in file
--------- ----------------
ECAT_CheckTimer ./EcatStack/tiescappl.obj
MainInit ./EcatStack/tiescappl.obj
MainLoop ./EcatStack/tiescappl.obj
OBJ_GetEntryOffset ./EcatStack/tiescappl.obj
OBJ_GetObjectHandle ./EcatStack/tiescappl.obj
PDI_Isr ./EcatStack/tieschw.obj
PDO_InputMapping ./EcatStack/tiescappl.obj
bRunApplication ./EcatStack/tiescappl.obj
pEEPROM ./EcatStack/tiescbsp.obj
error #10234-D: unresolved symbols remain
error #10010: errors encountered during linking; "ecat_appl.out" not built
>> Compilation failure
gmake: *** [ecat_appl.out] Error 1
gmake: Target `all' not remade because of errors.
**** Build Finished ****