MSN:lindadingchina@hotmail.com Tel:+86-13434430974(Linda) | ||||
Quotation List | ||||
Brand | Type | Unit Price | Remark | |
Dreambox | DM500HD(SIM2.1) | $145 USD | Linux+good pics+unlimited list 1) 400 MHz MIPS processor 2) DVB-S2 tuner 3) Linux Operating System 4) SIM card: 2.10 5) 2*USB (Front Mini USB) 6) Enigma 2 |
|
DM500HD(Ferrari) | $150 USD | Linux+good pics+unlimited list 500hd 1.400 mhz CPU(800pro 300mhz ) 2.Tuner BCM4505 (800pro Alps M tuner) 3.Big fan and cooling fin (800pro small fan) 4.Ferrari card and sim 210 card(800pro SIM 210) 5.HDMI port ( 800pro not have) |
||
DM500-C | $41 USD | l 250 MHz IBM PowerPC Processor (350 Mips) l Linux Operating System l 1 x Smartcard-Reader l MPEG2 Hardware decoding l 100Mbit full duplex Ethernet Interface l 2 LED status |
||
DM500S | $41 USD | 250 MHz PowerPC Processor • Linux Operating System • 2 LED status • MPEG-2 Hardware decoding, DVB-S • 1 x Smartcard-Reader (crypt CA) • 1 x Scart-interfaces (RGB, FBAS or S-Video) • V.24/RS232 Interface |
||
DM800HD | $110 USD | 1.MPEG-4 2.2x2.0USB, 3.H.264 Hardware decoding 4.Internet port 300 MHz MIPS Processor - Linux Operating System - OLED - Display - MPEG-2 / H.264 Hardware decoding - Tuner: DVB-S, optional: DVB-C, DVB-T - Tuner Module, Plug&Play - 1 x Smartcard-Reader - V.24/RS232 Interface - 10/100Mbit Ethernet Interface - 1 x Scart (RGB, FBAS or S-Video) |
||
DM800HDse | $167 USD | 400 MHz MIPS Processor Enigma 2, Linux Operating System colored OLED - Display MPEG-4 / H.264 Hardware decoding Tuner: DVB-S2, optional: DVB-C, DVB-T Tuner Module, Plug&Play 2 x Smartcard-Reader (CA) Mini USB for Service and software update,2 USB |
||
DM800HDse+WIFI | $173 USD | 1.400 MHz MIPS Processor 2.Enigma 2, Linux Operating System 3.colored OLED - Display 4.MPEG-2 / H.264 Hardware decoding 5.Tuner: DVB-S, optional: DVB-C, DVB-T 6.Tuner Module, Plug&Play 7.V.24/RS232 Interface 8.1 x Smartcard-Reader (Dreamcrypt CA) 9.Mini USB for Service and software update 10.10/100Mbit Ethernet Interface1 x Scart (RGB, FBAS or S-Video |
||
Sunray | 800se | $167 USD | • 400 MHz MIPS Processor • Enigma 2, Linux Operating System • colored OLED - Display • MPEG-2 / H.264 Hardware decoding • Tuner: DVB-S, optional: DVB-C, DVB-T • Tuner Module, Plug&Play • 2 x Smartcard-Reader (Dreamcrypt CA) • Mini USB for Service and software update • 10/100Mbit Ethernet Interface • 1 x Scart (RGB, FBAS or S-Video) • HDMI,2 USB |
|
800se+WIFI | $173 USD | support 300m wifi ,400 MHz MIPS Processor Enigma 2, Linux Operating Tuner: DVB-S, optional: DVB-C, DVB-T Tuner Module, Plug&Play 2 x Smartcard-Reader (Dreamcrypt CA),2 USB |
||
800se+3tuners+WIFI | $195 USD | *WiFi, 300M WLAN supported *Three-in-one DVB-S/C/T tuner, can be used at the same time *DVB-C added high pass filter, anti low frequency interference *Lerning remote control *SIM2.1, bootload84 *Latest motherboard D6 type *400MHz processor *Front and back USB ports ,2 x Smartcard-Reader (Dreamcrypt CA) Enigma 2, Linux Operating |
||
Openbox | S10HD | $ 45 USD | 2 x Scart ,1. Linux Operating System 2. HD+ PVR +1CA+1CI 3. Cccam,newcam,mgcam 4. DVB-S2,Support MHEG-5,NIT search support |
|
S11 | $46 USD | >Original S11 ,Same as DVB 800HD >Linux OS >Support CCcam And MGCamd,CA 1x slot,2 x Scart (RGB, FBAS or S-Video) |
||
S9 | $44 USD | 1x CI built-in 1x CA (smartcard reader) built-in,Linux MIPS Operating System |
||
S1000MX | $51 USD | ETHERNET Support RMII interface, Support youdube and notwork redia, CCCAM, NEWCAM, MGCAM,NH share, TWIN, RS232S Support TWIN ,SSSP and Software upgrades CAS Smartcard reader built-in/ support irdeto,viaccess, nagra vision, conax ,Cryptoworks,BISS ,PATCH etc. USB Double USB (In Back Panel and Front Panel) |
||
VU+SOLO | VU SOLO | $100 USD | VU+ SOLO satellite receiver 1.Linux operating system (Enigma2) 2.Broadcom Mips Processor 3.HDMI+ ETHERNET+ 2 USB+ 2CI+CA |
|
VU+DUO | VU DUO | $205 USD | DVB-S2 Twin Tuner HD PVR Linux Operating System Powerful 400MHz CPU MPEG2 / H.264 Hardware decoding (DVB compliant) 16 digit Dot Matrix VFD front display 2 x Smartcard-Reader 2 x Common Interface 3 x USB2.0 10/100Mbit Ethernet Interface 1 x eSATA? |
|
SCLASS | 9906HD | $50 USD | *1x CI built-in *1x CA (smartcard reader) built-in,*1 x Scart (RGB, FBAS or S-Video),10/100Mbit Ethernet Interface (support CCcam,Newcam and Mgcam ) *Satellite sharing( with twin&SSSP protocol, can work with dongle) |
|
S1000 | $54 USD | wifi and youtube Sclass S1000 1.YouTube,WIFI support 2.Cccam,newcam,mgcam support 3.HD+ PVR +1CA+1CI,DVB-S2 wifi and youtube Sclass S1000 , HD Sclass s1000 1.YouTube, WIFI support 2.Cccam,newcam,mgcam support 3.HD+ PVR +1CA+1CI,DVB-S2 |
||
H3 | $30 USD | HD DIGITAL FTA DVB-S2 STB 1,Ali 3601 solution; 2,HDMI,COAXIAL out , USB; 3,HDMI,MPEG4,1080P; 4,software upgrade via USB2.0. |
||
AZCLASS | S1000 | $52 USD | 1. HDMI 1.3 output dvb-s2 2.patch function 3.nagra2 4.VFD Display az class s1000,Double USB (In Back Panel and Front Panel) |
|
S810HD | $45 USD | -4 RCA connections (1 video, 2 Audio, S/PDIF or 0/12v) -Update by RS232 as well -1XCA(MULTI CAS) -Support dongle,have patch |
||
LEXUZBOX | F90 | $61 USD | BRAZIL DVB-C HDMI out-put RJ-45 port to internet sharing more free channel Receiver HDTV Lexuzbox HD 1080P F90, CA+CI |
|
AZamerica | S900 | $61 USD | HD America S900 : 1). Smart Card Reader 2). Display VFD 3). USB PVR ready 4). HD dvb s2 dvbs2 dvb-s2 |
|
DVB-T HD | $24 USD | HDMI DVD + HD DVB-T DVD with HD DVB-T,1.HD DVB-T+HDMI DVD Player 2.Support MPEG2/MPEG4/H.264 3.Support USB PVR 4.Fasion design with good quality 5.Combo STB |
||
DVB-T T2 | $35 USD | Fully compatible with MPEG-4 H264 decoding HDMI output , Full HD DVB-T High Definition DVB-T + USB(pvr) Multi media |
||
probox 800 | $36 USD | 1.usb-pvr ready probox 830 2.same function as s810b 3.hdmi probox 830 4.VFD display FTA+USB+PVR+MULTI CAS+CI+LAN (CC CAMD, NEW CAMD, MG CAMD EMBEDDED) |
||
Remark:above price is for one piece at EXW price,discount available at larger order. | ||||
look forward to your early reply | ||||
AZFOX S2 | USD47 | |||
AZCLASS 810HD | USD43 | |||
AZCLASS 810SD | USD28 | |||
AZCLASS S1000 | USD50 | |||
Az america s900HD | USD56 | |||
AZBOX S900+ | USD49 | |||
Evo xl | USD34 | |||
Probox 830 | USD48 | |||
(Above items we have in stock, the MOQ is 100PCS) | ||||
IBOX--USD32/PCS | ||||
Azbox bravissimo(next week)----USD77/PCS | ||||
AZ america S810b---USD38/PCS | ||||
(Above 3 items will ready next week) |