For DestID Reception on a C667x device, are 8-bit deviceID and 16-bit deviceID used either together or exclusively?
I guess that they are used together because deviceID is decided based on the packet's tt field.
Namely, for endpoint device, when a packet was received, if tt = 00b, BASE_DEVICEID is used, and if tt = 01b, LARGE_BASE_DEVICEID is used.
For Multicast ID, are 8-bit deviceID and 16-bit deviceID used together?
Best regards,
Daisuke