Other Parts Discussed in Thread: PMP
hi
Our DM816x board stop booting when it has to mount filesystem.
We have made this board much simpler than experimenter kit. I use a 16 Gb Ultra HC SandDisk and a 2 Gb SD Normal card.
If I use TFTP and NFS to boot the system, everything is fine, but boot stop at :Waiting for root device /dev/mmcblk0p2... when I use SD card.
Thanks.
My u-boot parameters are:
setenv bootargs 'console=ttyO0,115200n8 rw noinitrd root=/dev/mmcblk0p2 rootfstype=ext3 rootwait ip=off mem=128M'
setenv bootcmd 'mmc rescan 0;fatload mmc 0 0x81000000 uImage;bootm 0x81000000'
boot
check the defconfig files:
CONFIG_MMC=y
CONFIG_MMC_BLOCK=y
CONFIG_MMC_BLOCK_MINORS=8
CONFIG_MMC_BLOCK_BOUNCE=y
CONFIG_MMC_SDHCI=y
CONFIG_MMC_OMAP_HS=y
I use the ti-ezsdk_dm816x-evm_5_04_00_11 package and the linux kernel is 2.6.37.
The whole bootlog is:
TI8168_EVM#setenv bootargs 'console=ttyO0,115200n8 rw noinitrd root=/dev/mmcblk0p2 rootfstype=ext3 rootwait ip=off mem=128M'
TI8168_EVM#setenv bootcmd 'mmc rescan 0;fatload mmc 0 0x81000000 uImage;bootm 0x81000000'
TI8168_EVM#boot
raise: Signal # 8 caught
reading uImage
2590484 bytes read
## Booting kernel from Legacy Image at 81000000 ...
Image Name: Linux-2.6.37
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2590420 Bytes = 2.5 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
Linux version 2.6.37 (testbed@testbed-desktop) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #1 Wed Sep 5 09:30:43 HKT 2012
CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: ti8168evm
reserved size = 52428800 at 0x0
FB: Reserving 52428800 bytes SDRAM for VRAM
Memory policy: ECC disabled, Data cache writeback
OMAP chip is TI8168 1.1
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 19712
Kernel command line: console=ttyO0,115200n8 rw noinitrd root=/dev/mmcblk0p2 rootfstype=ext3 rootwait ip=off mem=128M
PID hash table entries: 512 (order: -1, 2048 bytes)
Dentry cache hash table entries: 16384 (order: 4, 65536 bytes)
Inode-cache hash table entries: 8192 (order: 3, 32768 bytes)
Memory: 78MB = 78MB total
Memory: 73168k/73168k available, 57904k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
vmalloc : 0xc8800000 - 0xf8000000 ( 760 MB)
lowmem : 0xc0000000 - 0xc8000000 ( 128 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
.init : 0xc0008000 - 0xc003c000 ( 208 kB)
.text : 0xc003c000 - 0xc04e5000 (4772 kB)
.data : 0xc04e6000 - 0xc052ee80 ( 292 kB)
SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
NR_IRQS:407
IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
Total of 128 interrupts on 1 active controller
GPMC revision 6.0
Trying to install interrupt handler for IRQ400
Trying to install interrupt handler for IRQ401
Trying to install interrupt handler for IRQ402
Trying to install interrupt handler for IRQ403
Trying to install interrupt handler for IRQ404
Trying to install interrupt handler for IRQ405
Trying to install interrupt handler for IRQ406
Trying to install type control for IRQ407
Trying to set irq flags for IRQ407
OMAP clockevent source: GPTIMER1 at 27000000 Hz
Console: colour dummy device 80x30
Calibrating delay loop... 986.31 BogoMIPS (lpj=4931584)
pid_max: default: 32768 minimum: 301
Security Framework initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
devtmpfs: initialized
omap_voltage_early_init: voltage driver support not added
regulator: core version 0.5
regulator: dummy:
NET: Registered protocol family 16
omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting!
omap_voltage_add_dev: VDD specified does not exist!
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
omap_mux_init: Add partition: #1: core, flags: 0
Set up gmpc timing param.
GPMC_CONFIG1 reg: 28001002
GPMC_CONFIG2 reg: 30600
GPMC_CONFIG3 reg: 20201
GPMC_CONFIG4 reg: 3000501
GPMC_CONFIG5 reg: 1030306
GPMC_CONFIG6 reg: 83030000
GPMC_CONFIG1 reg: 1000
GPMC_CONFIG2 reg: 141f00
GPMC_CONFIG3 reg: 20201
GPMC_CONFIG4 reg: 14001f00
GPMC_CONFIG5 reg: 11e151f
GPMC_CONFIG6 reg: f030f80
registered ti816x_sr device
pm_dbg_init: only OMAP3 supported
registered ti81xx_vpss device
registered ti81xx_vidout device
registered ti81xx on-chip HDMI device
registered ti81xx_fb device
registered ti81xx_vin device
ti81xx_pcie: Invoking PCI BIOS...
ti81xx_pcie: Setting up Host Controller...
ti81xx_pcie: Register base mapped @0xc8820000
ti81xx_pcie: Starting PCI scan...
PCI: bus0: Fast back to back transfers enabled
bio: create slab <bio-0> at 0
vgaarb: loaded
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
USBSS revision 4ea20808
registerd cppi-dma Intr @ IRQ 17
Cppi41 Init Done
Advanced Linux Sound Architecture Driver Version 1.0.23.
Switching to clocksource gp timer
musb-hdrc: version 6.0, host, debug=0
musb-hdrc musb-hdrc.0: dma type: dma-cppi41
MUSB controller-0 revision 4ea20800
musb-hdrc: kernel must blacklist external hubs
musb-hdrc musb-hdrc.0: MUSB HDRC host driver
musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1
usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb1: Product: MUSB HDRC host driver
usb usb1: Manufacturer: Linux 2.6.37 musb-hcd
usb usb1: SerialNumber: musb-hdrc.0
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
musb-hdrc musb-hdrc.0: USB Host mode controller at c881e000 using DMA, IRQ 18
musb-hdrc musb-hdrc.1: dma type: dma-cppi41
MUSB controller-1 revision 4ea20800
musb-hdrc: kernel must blacklist external hubs
musb-hdrc musb-hdrc.1: MUSB HDRC host driver
musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2
usb usb2: New USB device found, idVendor=1d6b, idProduct=0002
usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb2: Product: MUSB HDRC host driver
usb usb2: Manufacturer: Linux 2.6.37 musb-hcd
usb usb2: SerialNumber: musb-hdrc.1
hub 2-0:1.0: USB hub found
hub 2-0:1.0: 1 port detected
musb-hdrc musb-hdrc.1: USB Host mode controller at c8826800 using DMA, IRQ 19
NET: Registered protocol family 2
IP route cache hash table entries: 1024 (order: 0, 4096 bytes)
TCP established hash table entries: 4096 (order: 3, 32768 bytes)
TCP bind hash table entries: 4096 (order: 2, 16384 bytes)
TCP: Hash tables configured (established 4096 bind 4096)
TCP reno registered
UDP hash table entries: 256 (order: 0, 4096 bytes)
UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
NET: Registered protocol family 1
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
NetWinder Floating Point Emulator V0.97 (double precision)
PMU: registered new PMU device of type 0
omap-iommu omap-iommu.0: ducati registered
omap-iommu omap-iommu.1: sys registered
JFFS2 version 2.2. (NAND) �© 2001-2006 Red Hat, Inc.
msgmni has been set to 142
kworker/u:0 used greatest stack depth: 6792 bytes left
kworker/u:0 used greatest stack depth: 6692 bytes left
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0
console [ttyO0] enabled
omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
brd: module loaded
loop: module loaded
ahci ahci.0: forcing PORTS_IMPL to 0x3
ahci ahci.0: AHCI 0001.0100 32 slots 2 ports 3 Gbps 0x3 impl platform mode
ahci ahci.0: flags: ncq sntf pm led clo only pmp pio slum part ccc
scsi0 : ahci_platform
scsi1 : ahci_platform
ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16
ata2: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x180 irq 16
m25p80 spi1.0: found w25q32, expected m25p80
m25p80 spi1.0: w25q32 (4096 Kbytes)
Creating 4 MTD partitions on "spi_flash":
0x000000000000-0x000000040000 : "U-Boot"
0x000000040000-0x000000042000 : "U-Boot Env"
0x000000042000-0x0000002c2000 : "Kernel"
0x0000002c2000-0x000000400000 : "File System"
omap2-nand driver initializing
davinci_mdio davinci_mdio.0: davinci mdio revision 1.6
davinci_mdio davinci_mdio.0: detected phy mask ffffffdd
davinci_mdio.0: probed
davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown
davinci_mdio davinci_mdio.0: phy[5]: device 0:05, driver unknown
usbcore: registered new interface driver cdc_ether
usbcore: registered new interface driver dm9601
Initializing USB Mass Storage driver...
usbcore: registered new interface driver usb-storage
USB Mass Storage support registered.
mice: PS/2 mouse device common for all mice
omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0
i2c /dev entries driver
Linux video capture interface: v2.00
usbcore: registered new interface driver uvcvideo
USB Video Class driver (v1.0.0)
OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec
sdhci: Secure Digital Host Controller Interface driver
sdhci: Copyright(c) Pierre Ossman
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
usbcore: registered new interface driver snd-usb-audio
ALSA device list:
No soundcards found.
TCP cubic registered
NET: Registered protocol family 17
VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
omap_voltage_late_init: Voltage driver support not added
Power Management for TI81XX.
omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800)
ata1: SATA link down (SStatus 0 SControl 300)
ata2: SATA link down (SStatus 0 SControl 300)
Waiting for root device /dev/mmcblk0p2...