Hi,
I'm using TI Graphics SDK 4_06_00_02. I could run some of the included demos. When I ran a browser, I got the following errors. What is this error? How do I resolve it? Thanks.
(EE) sgxAllocateDeviceMem: PVR2D_Ext_AllocExpMem failed
I'm running the X version provided in the SDK on omap3.
WSEGL settings
[default]
WindowSystem=libpvrPVR2D_DRIWSEGL.so
#WindowSystem=libpvrPVR2D_FLIPWSEGL.so
------
ARM CPU information
Processor : ARMv7 Processor rev 2 (v7l)
BogoMIPS : 796.19
Features : swp half thumb fastmult vfp edsp thumbee neon vfpv3
CPU implementer : 0x41
CPU architecture: 7
CPU variant : 0x3
CPU part : 0xc08
CPU revision : 2
Hardware : OMAP3 SMLC
Revision : 0020
Serial : 0000000000000000
SoC Info : OMAP3630 ES1.2
Die ID : 0d023009016071649ff8000018420002
IDCODE : 2b89102f
------
SGX driver information
Version CustomerTI_OMAP4430_Linux_GPL sgxddk 17 1.7@867897 (release) /home/user/svn/omap3d/components/OMAP_3D_SDK/GFX_Linux_KM
System Version String: SGX revision = 1.2.5
------
Framebuffer settings
mode "1024x600-69"
# D: 50.401 MHz, H: 42.568 kHz, V: 68.548 Hz
geometry 1024 600 1024 1200 16
timings 19841 48 80 8 3 32 10
accel false
rgba 5/11,6/5,5/0,0/0
endmode
------
Rotation settings
0
------
Kernel Module information
pvrsrvkm 179538 0 - Live 0x7f0ab000
drm 170443 1 pvrsrvkm, Live 0x7f06d000
snd_loopback 11461 0 - Live 0x7f065000
keyBunker 132592 1 - Live 0x7f03d000 (P)
sdmak 4926 0 - Live 0x7f036000
lpm_omap3530 5824 0 - Live 0x7f02f000
dsplinkk 112039 1 lpm_omap3530, Live 0x7f00a000
cmemk 20213 2 - Live 0x7f000000
------
Boot settings
console=ttyO2,9600n8 vram=24M omapdss.def_disp=lcd omapfb.vram=0:8M,1:8M,2:8M omap_vout.vid1_static_vrfb_alloc=y omap_vout.vid2_static_vrfb_alloc=y max_loop=64
------
Linux Kernel version
Linux eco 2.6.37+ #2 Thu Aug 16 11:53:22 PDT 2012 armv7l GNU/Linux