Other Parts Discussed in Thread: TWL6030
I am working on omap4460 processor .Need the display to come up . After the kernel image the msg displaying is
Uncompressing Linux... done, booting the kernel.
[ 0.000000] Linux version 3.1.5-00253-g2150f72 (js002@ubuntujs002) (gcc version 4.5.1 (ctng-1.8.1-FA) ) #1 SMP Wed Oct 3 2
[ 0.000000] CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c53c7d
[ 0.000000] CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
[ 0.000000] Machine: OMAP4 Panda board
[ 0.000000] Truncating RAM at 80000000-bfffffff to -afffffff (vmalloc region overlap).
[ 0.000000] Reserving 16777216 bytes SDRAM for VRAM
[ 0.000000] Memory policy: ECC disabled, Data cache writealloc
[ 0.000000] OMAP4460 ES1.0
[ 0.000000] SRAM: Mapped pa 0x40300000 to va 0xfe400000 size: 0xe000
[ 0.000000] PERCPU: Embedded 8 pages/cpu @c12ae000 s10176 r8192 d14400 u32768
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 190976
[ 0.000000] Kernel command line: console=ttyO2,115200n8 vram=16M root=/dev/mmcblk0p2 rw rootfstype=ext3 rootwait
[ 0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes)
[ 0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes)
[ 0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes)
[ 0.000000] Memory: 752MB = 752MB total
[ 0.000000] Memory: 750068k/750068k available, 36364k reserved, 0K highmem
[ 0.000000] Virtual kernel memory layout:
[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
[ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
[ 0.000000] vmalloc : 0xf0800000 - 0xf8000000 ( 120 MB)
[ 0.000000] lowmem : 0xc0000000 - 0xf0000000 ( 768 MB)
[ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB)
[ 0.000000] .text : 0xc0008000 - 0xc06683f0 (6529 kB)
[ 0.000000] .init : 0xc0669000 - 0xc06b47c0 ( 302 kB)
[ 0.000000] .data : 0xc06b6000 - 0xc0748cc0 ( 588 kB)
[ 0.000000] .bss : 0xc0748ce4 - 0xc0ca0ef8 (5473 kB)
[ 0.000000] Hierarchical RCU implementation.
[ 0.000000] NR_IRQS:410
[ 0.000000] omap_hwmod: dpll_mpu_m2_ck: missing clockdomain for dpll_mpu_m2_ck.
[ 0.000000] OMAP clockevent source: GPTIMER1 at 32768 Hz
[ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 131071999ms
[ 0.000000] Console: colour dummy device 80x30
[ 0.000000] Lock dependency validator: Copyright (c) 2006 Red Hat, Inc., Ingo Molnar
[ 0.000000] ... MAX_LOCKDEP_SUBCLASSES: 8
[ 0.000000] ... MAX_LOCK_DEPTH: 48
[ 0.000000] ... MAX_LOCKDEP_KEYS: 8191
[ 0.000000] ... CLASSHASH_SIZE: 4096
[ 0.000000] ... MAX_LOCKDEP_ENTRIES: 16384
[ 0.000000] ... MAX_LOCKDEP_CHAINS: 32768
[ 0.000000] ... CHAINHASH_SIZE: 16384
[ 0.000000] memory used by lock dependency info: 3695 kB
[ 0.000000] per task-struct memory footprint: 1152 bytes
[ 0.000732] Calibrating delay loop... 1392.74 BogoMIPS (lpj=5439488)
[ 0.062530] pid_max: default: 32768 minimum: 301
[ 0.063171] Security Framework initialized
[ 0.063385] Mount-cache hash table entries: 512
[ 0.067108] CPU: Testing write buffer coherency: ok
[ 0.067901] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
[ 0.067901] Calibrating local timer... 341.51MHz.
[ 0.109558] L310 cache controller enabled
[ 0.109588] l2x0: 16 ways, CACHE_ID 0x410000c7, AUX_CTRL 0x7e470000, Cache size: 1048576 B
[ 0.112426] CPU1: Booted secondary processor
[ 0.112457] CPU1: Unknown IPI message 0x1
[ 0.178192] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
[ 0.178405] Brought up 2 CPUs
[ 0.178405] SMP: Total of 2 processors activated (2755.07 BogoMIPS).
[ 0.188446] omap_hwmod: l3_div_ck: missing clockdomain for l3_div_ck.
[ 0.191925] omap_hwmod: dmm: _wait_target_disable failed
[ 0.194580] omap_hwmod: emif_fw: _wait_target_disable failed
[ 0.197235] omap_hwmod: l3_main_1: _wait_target_disable failed
[ 0.199890] omap_hwmod: l3_main_2: _wait_target_disable failed
[ 0.202545] omap_hwmod: l4_abe: _wait_target_disable failed
[ 0.205200] omap_hwmod: l4_cfg: _wait_target_disable failed
[ 0.207824] omap_hwmod: l4_per: _wait_target_disable failed
[ 0.210998] omap_hwmod: l4_wkup: _wait_target_disable failed
[ 0.213653] omap_hwmod: dma_system: _wait_target_disable failed
[ 0.216369] omap_hwmod: dss_core: _wait_target_disable failed
[ 0.218994] omap_hwmod: dss_dispc: _wait_target_disable failed
[ 0.221649] omap_hwmod: dss_dsi1: _wait_target_disable failed
[ 0.224365] omap_hwmod: dss_dsi2: _wait_target_disable failed
[ 0.227020] omap_hwmod: dss_hdmi: _wait_target_disable failed
[ 0.229675] omap_hwmod: dss_rfbi: _wait_target_disable failed
[ 0.232330] omap_hwmod: dss_venc: _wait_target_disable failed
[ 0.235931] omap_hwmod: mailbox: _wait_target_disable failed
[ 0.238922] omap_hwmod: spinlock: _wait_target_disable failed
[ 0.244354] print_constraints: dummy:
[ 0.245574] NET: Registered protocol family 16
[ 0.246185] GPMC revision 6.0
[ 0.251617] omap_device: omap_gpio.0: new worst case activate latency 0: 61035
[ 0.252990] OMAP GPIO hardware version 0.1
[ 0.261047] omap_mux_init: Add partition: #1: core, flags: 2
[ 0.262817] omap_mux_init: Add partition: #2: wkup, flags: 2
[ 0.262969] error setting wl12xx data
[ 0.266479] omap_device: omap_uart.0: new worst case deactivate latency 0: 30517
[ 0.266510] omap_device: omap_uart.0: new worst case activate latency 0: 30517
[ 0.274902] hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers.
[ 0.274902] hw-breakpoint: maximum watchpoint size is 4 bytes.
[ 0.282958] OMAP DMA hardware revision 0.0
[ 0.333190] bio: create slab <bio-0> at 0
[ 0.335601] print_constraints: vwl1271: 1800 mV
[ 0.338958] SCSI subsystem initialized
[ 0.339324] omap_device: omap2_mcspi.1: new worst case activate latency 0: 30517
[ 0.340667] omap_device: omap2_mcspi.2: new worst case deactivate latency 0: 30517
[ 0.343383] usbcore: registered new interface driver usbfs
[ 0.343963] usbcore: registered new interface driver hub
[ 0.344360] usbcore: registered new device driver usb
[ 0.345550] omap_device: omap_i2c.1: new worst case activate latency 0: 30517
[ 0.353759] omap_i2c omap_i2c.1: bus 1 rev4.0 at 400 kHz
[ 0.356842] Skipping twl internal clock init and using bootloader value (unknown osc rate)
[ 0.357971] twl6030: PIH (irq 39) chaining IRQs 368..387
[ 0.359954] machine_constraints_voltage: VUSB: failed to apply 3300000uV constraint
[ 0.361816] twl_reg twl_reg.46: can't register VUSB, -22
[ 0.361877] twl_reg: probe of twl_reg.46 failed with error -22
[ 0.363067] print_constraints: VMMC: 1200 <--> 3000 mV at 3000 mV normal standby
[ 0.364501] print_constraints: VPP: 1800 <--> 2500 mV at 1900 mV normal standby
[ 0.365631] print_constraints: VCXIO: 1800 mV normal standby
[ 0.366699] print_constraints: VDAC: 1800 mV normal standby
[ 0.368011] print_constraints: VAUX2_6030: 1200 <--> 2800 mV at 1800 mV normal standby
[ 0.369323] print_constraints: VAUX3_6030: 1000 <--> 3000 mV at 1200 mV normal standby
[ 0.370483] print_constraints: CLK32KG:
[ 0.371551] print_constraints: VANA: 2100 mV normal standby
[ 0.384094] omap_i2c omap_i2c.2: bus 2 rev4.0 at 400 kHz
[ 0.384582] omap_device: omap_i2c.2: new worst case deactivate latency 0: 30517
[ 0.399353] omap_i2c omap_i2c.3: bus 3 rev4.0 at 100 kHz
[ 0.414581] omap_i2c omap_i2c.4: bus 4 rev4.0 at 400 kHz
[ 0.417236] Advanced Linux Sound Architecture Driver Version 1.0.24.
[ 0.419891] Bluetooth: Core ver 2.16
[ 0.420196] NET: Registered protocol family 31
[ 0.420196] Bluetooth: HCI device and connection manager initialized
[ 0.420288] Bluetooth: HCI socket layer initialized
[ 0.420349] Switching to clocksource 32k_counter
[ 0.422241] Switched to NOHz mode on CPU #0
[ 0.425048] Switched to NOHz mode on CPU #1
[ 0.487731] NET: Registered protocol family 2
[ 0.488311] IP route cache hash table entries: 32768 (order: 5, 131072 bytes)
[ 0.489746] TCP established hash table entries: 131072 (order: 8, 1048576 bytes)
[ 0.492706] TCP bind hash table entries: 65536 (order: 9, 2359296 bytes)
[ 0.516510] TCP: Hash tables configured (established 131072 bind 65536)
[ 0.516662] TCP reno registered
[ 0.516693] UDP hash table entries: 512 (order: 3, 40960 bytes)
[ 0.517089] UDP-Lite hash table entries: 512 (order: 3, 40960 bytes)
[ 0.518005] NET: Registered protocol family 1
[ 0.518981] RPC: Registered named UNIX socket transport module.
[ 0.519012] RPC: Registered udp transport module.
[ 0.519012] RPC: Registered tcp transport module.
[ 0.519042] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.519653] NetWinder Floating Point Emulator V0.97 (double precision)
[ 0.689025] VFS: Disk quotas dquot_6.5.2
[ 0.689239] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
[ 0.690979] JFFS2 version 2.2. (NAND) (SUMMARY) �© 2001-2006 Red Hat, Inc.
[ 0.691711] msgmni has been set to 1464
[ 0.694061] io scheduler noop registered
[ 0.694091] io scheduler deadline registered
[ 0.694213] io scheduler cfq registered (default)
[ 0.696350] omap_device: omapdss_dss.-1: new worst case activate latency 0: 61035
[ 0.696380] OMAP DSS rev 4.0
[ 0.699035] omap_hwmod: dss_core: _wait_target_disable failed
[ 0.699035] omap_device: omapdss_dss.-1: new worst case deactivate latency 0: 2624511
[ 0.702514] omap_hwmod: dss_dispc: _wait_target_disable failed
[ 0.702545] omap_device: omapdss_dispc.-1: new worst case deactivate latency 0: 2655029
[ 0.705718] omap_hwmod: dss_core: _wait_target_disable failed
[ 0.727996] omap_hwmod: dss_rfbi: _wait_target_disable failed
[ 0.730834] omap_hwmod: dss_dispc: _wait_target_disable failed
[ 0.733489] omap_hwmod: dss_core: _wait_target_disable failed
[ 0.733673] omap_device: omapdss_dss.-1: new worst case deactivate latency 0: 2807617
[ 0.736968] omap_hwmod: dss_dsi1: _wait_target_disable failed
[ 0.739868] omap_hwmod: dss_dispc: _wait_target_disable failed
[ 0.742553] omap_hwmod: dss_core: _wait_target_disable failed
[ 0.747772] omap_hwmod: dss_dispc: _wait_target_disable failed
[ 0.749633] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
[ 0.750427] omap_hwmod: dss_core: _wait_target_disable failed
[ 0.858734] omap_uart.0: ttyO0 at MMIO 0x4806a000 (irq = 104) is a OMAP UART0
[ 0.881622] omap_uart.1: ttyO1 at MMIO 0x4806c000 (irq = 105) is a OMAP UART1
[ 0.905059] omap_uart.2: ttyO2 at MMIO 0x48020000 (irq = 106) is a OMAP UART2
[ 1.902374] console [ttyO2] enabled
[ 1.928497] omap_uart.3: ttyO3 at MMIO 0x4806e000 (irq = 102) is a OMAP UART3
[ 1.993591] brd: module loaded
[ 2.008422] loop: module loaded
[ 2.015502] mtdoops: mtd device (mtddev=name/number) must be supplied
[ 2.022369] omap2-nand driver initializing
[ 2.027069] OneNAND driver initializing
[ 2.035278] usbcore: registered new interface driver asix
[ 2.041290] usbcore: registered new interface driver cdc_ether
[ 2.047790] usbcore: registered new interface driver net1080
[ 2.054077] usbcore: registered new interface driver cdc_subset
[ 2.060607] usbcore: registered new interface driver zaurus
[ 2.066558] cdc_ncm: 04-Aug-2011
[ 2.070281] usbcore: registered new interface driver cdc_ncm
[ 2.077545] usbcore: registered new interface driver cdc_wdm
[ 2.083496] Initializing USB Mass Storage driver...
[ 2.089019] usbcore: registered new interface driver usb-storage
[ 2.095367] USB Mass Storage support registered.
[ 2.101043] usbcore: registered new interface driver libusual
[ 2.107452] usbcore: registered new interface driver usbtest
[ 2.114379] mousedev: PS/2 mouse device common for all mice
[ 2.123413] omap_device: omap_i2c.1: new worst case activate latency 0: 91552
[ 2.131195] twl_rtc twl_rtc: Power up reset detected.
[ 2.137786] twl_rtc twl_rtc: Enabling TWL-RTC.
[ 2.145233] twl_rtc twl_rtc: rtc core: registered twl_rtc as rtc0
[ 2.152313] i2c /dev entries driver
[ 2.159332] lirc_dev: IR Remote Control driver registered, major 251
[ 2.166229] IR NEC protocol handler initialized
[ 2.171051] IR RC5(x) protocol handler initialized
[ 2.176086] IR RC6 protocol handler initialized
[ 2.180877] IR JVC protocol handler initialized
[ 2.185668] IR Sony protocol handler initialized
[ 2.190551] IR RC5 (streamzap) protocol handler initialized
[ 2.196441] IR MCE Keyboard/mouse protocol handler initialized
[ 2.202606] IR LIRC bridge handler initialized
[ 2.207305] Driver for 1-wire Dallas network protocol.
[ 2.213836] omap_device: omap_wdt.-1: new worst case activate latency 0: 91552
[ 2.222564] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec
[ 2.228942] omap_device: omap_wdt.-1: new worst case deactivate latency 0: 30517
[ 2.237426] Bluetooth: HCI UART driver ver 2.2
[ 2.242156] Bluetooth: HCI H4 protocol initialized
[ 2.247192] Bluetooth: HCI BCSP protocol initialized
[ 2.252441] Bluetooth: HCILL protocol initialized
[ 2.259307] omap_device: omap_hsmmc.0: new worst case activate latency 0: 30517
[ 2.273284] omap_device: omap_hsmmc.0: new worst case activate latency 0: 61035
[ 2.274810] usbcore: registered new interface driver usbhid
[ 2.274810] usbhid: USB HID core driver
[ 2.284515] usbcore: registered new interface driver snd-usb-audio
[ 2.284881] usbcore: registered new interface driver snd-ua101
[ 2.285278] usbcore: registered new interface driver snd-usb-caiaq
[ 2.285644] usbcore: registered new interface driver snd-usb-6fire
[ 2.289245] ALSA device list:
[ 2.289276] #0: Dummy 1
[ 2.289276] oprofile: hardware counters not available
[ 2.289276] oprofile: using timer interrupt.
[ 2.332611] TCP cubic registered
[ 2.336151] Initializing XFRM netlink socket
[ 2.340759] NET: Registered protocol family 17
[ 2.345550] NET: Registered protocol family 15
[ 2.350494] Registering the dns_resolver key type
[ 2.355834] VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
[ 2.363983] ThumbEE CPU extension supported.
[ 2.376464] Power Management for TI OMAP4.
[ 2.403411] clock: disabling unused clocks to save power
[ 2.411376] omapfb omapfb: no driver for display
[ 2.416320] omapfb omapfb: failed to setup omapfb
[ 2.422271] regulator_init_complete: VANA: incomplete constraints, leaving on
[ 2.430358] regulator_init_complete: CLK32KG: incomplete constraints, leaving on
[ 2.439605] regulator_init_complete: VDAC: incomplete constraints, leaving on
[ 2.447601] regulator_init_complete: VCXIO: incomplete constraints, leaving on
[ 2.457153] twl_rtc twl_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800)
[ 2.468444] Waiting for root device /dev/mmcblk0p2...
[ 2.552917] mmc0: host does not support reading read-only switch. assuming write-enable.
[ 2.561676] mmc0: new SDHC card at address e624
[ 2.568481] mmcblk0: mmc0:e624 SD08G 7.40 GiB
[ 2.600494] mmcblk0: p1 p2
[ 2.708953] kjournald starting. Commit interval 5 seconds
[ 2.709167] EXT3-fs (mmcblk0p2): warning: maximal mount count reached, running e2fsck is recommended
[ 2.723449] mmc1: card claims to support voltages below the defined range. These will be ignored.
[ 2.728027] EXT3-fs (mmcblk0p2): using internal journal
[ 2.728393] EXT3-fs (mmcblk0p2): mounted filesystem with ordered data mode
[ 2.728698] VFS: Mounted root (ext3 filesystem) on device 179:2.
[ 2.729064] Freeing init memory: 300K
[ 2.744781] mmc1: queuing unknown CIS tuple 0x91 (3 bytes)
[ 2.746826] mmc1: new SDIO card at address 0001
[ 3.155120] omap_device: omap_hsmmc.0: new worst case deactivate
How to enable HDMI for omap4460 ?