he Linux EZSDK Release 5.05.01.04 is available for download from http://software-dl.ti.com/dsps/dsps_public_sw/ezsdk/latest/index_FDS.html
This release supports DM816x and DM814x and has been validated on DM8168 PG2.0 and PG1.1 EVMs with DDR3 and DM8148 PG2.1 and PG3.0 EVMs.
The following high-level features are new from the previous EZSDK release version 5.04.00.11
* For 1080i60, DEI has been activated to do de-interlacing in capture_encode example
* SD display enabled in decode_display example
* NF (Noise Filter) can be instantiated, Decode_display example uses NF for color conversion for SD display
* Decode_mosaic example has been updated to provide four 720p or three 1080p H.264 decode and display on 2x2 mosaic layout
* Run time cropping feature in SC5 (INDTXWB) scalar supported. Decode_display example can demonstrate cropping feature
* Multi-channel decode example from GST level
* Updated versions of all underlying components (GST, OMX, Syslink, Codecs etc)
* Remote Processor Execute for easy DSP access
* Other critical bug fixes from previous EZSDK releases (~125 defects fixed)
This release includes the features and components listed in the following Wiki page http://processors.wiki.ti.com/index.php/EZSDK_Feature_List
FAQ on EZSDK is available at http://processors.wiki.ti.com/index.php/EZ_SDK_FAQ.
Details on memory layout changes are available at http://processors.wiki.ti.com/index.php/EZSDK_Memory_Map.
The landing page for EZSDK Wiki topics is http://processors.wiki.ti.com/index.php/Category:EZSDK.
The landing page for OMX Wiki topics is http://processors.wiki.ti.com/index.php/Category:OMX This release is already linked to the product folders.
Thanks and Regards, EZSDK Team.
--Amish Lakhani
Need more information? Some Categories on TI's processor wiki of interest are -
http://processors.wiki.ti.com/index.php/Category:DaVinci
http://processors.wiki.ti.com/index.php/Category:DaVinci_Linux
http://processors.wiki.ti.com/index.php/Category:EZSDK