Other Parts Discussed in Thread: TVP5147M1
Hi,
SDK: DVRRDK 3.0.0.0
Can I set VIP0 and VIP1 for dual SD capture ?
for example of 8-bit embedded sync
VIP0, VIN0_D[0-7] -> TVP5147M1
VIP0, VIN0_D[8-15] -> TVP5147M1
VIP1, VIN1_D[0-7] -> TVP5147M1
VIP1, VIN1_D[8-15] -> TVP5147M1
Because I was trying VIN1_D[8-15], it was not YUV422 data.
I think VIP1 dual SD capture why it was not capture YUV422 low data.
My circuit of TVP5147M1 Y port connect to VIP1_D[8-15].
[m3vpss ] 2612638: CAPTURE: VIP1 PortA capture mode is [ 8-bit, Non-mux Embedded Sync] !!! [m3vpss ] UTILS: DMA: Allocated CH (TCC) = 58 (58) Enter Choice: [m3vpss ] CAPTURE::HEAPID:0 USED:416 [m3vpss ] CAPTURE::HEAPID:4 USED:8386560 [m3vpss ] 2612666: CAPTURE: Create Done !!! [m3vpss ] 2612666: DEI : Create in progress !!! [m3vpss ] 2612701: DEI : Loading Up-scaling Co-effs [m3vpss ] 2612702: DEI : Co-effs Loading ... DONE !!! [m3vpss ] DEI:HEAPID:0 USED:64 [m3vpss ] DEI:HEAPID:1 USED:5040 [m3vpss ] DEI:HEAPID:4 USED:5521920 [m3vpss ] 2612702: DEI : Create Done !!! [m3vpss ] 2612702: DISPLAY: Create in progress !!! [m3vpss ] 2612704: DISPLAY: Create Done !!! [m3vpss ] 2612705: DISPLAY: Start in progress !!! [m3vpss ] 2612751: DISPLAY: Start Done !!! [m3vpss ] 2612751: DISPLAY: HDDAC(BP0) : 43 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) !!! [m3vpss ] 2612751: DISPLAY: UNDERFLOW COUNT: HDMI(BP0) 0, HDDAC(BP0) 0, DVO2(BP1) 0, SDDAC(SEC1) 0 [m3vpss ] 2612752: SYSTEM : FREE SPACE : System Heap = 183600 B, Mbx = 10238 msgs) [m3vpss ] 2612752: SYSTEM : FREE SPACE : SR0 Heap = 4443008 B (4 MB) [m3vpss ] 2612752: SYSTEM : FREE SPACE : Frame Buffer = 174719360 B (166 MB) [m3vpss ] 2612752: SYSTEM : FREE SPACE : Bitstream Buffer = 88080256 B (83 MB) [m3vpss ] 2612753: SYSTEM : FREE SPACE : Tiler 8-bit = 38797312 B (37 MB) - TILER ON [m3vpss ] 2612753: SYSTEM : FREE SPACE : Tiler 16-bit = 18874368 B (18 MB) - TILER ON [m3vpss ] 2612753: CAPTURE: Start in progress !!! [m3vpss ] 2612753: CAPTURE: Start Done !!!
[m3vpss ] [m3vpss ] *** Capture Driver Advanced Statistics *** [m3vpss ] [m3vpss ] VIP Parser Reset Count : 5 [m3vpss ] [m3vpss ] | Total Even Odd Total Even Odd Min / Max Min / Max Dropped Fid Repeat Frame Error Y/C [m3vpss ] CH | Fields Fields Fields FPS FPS FPS Width Height Fields Count (Desc Error Y/C) [m3vpss ] ------------------------------------------------------------------------------------------------------------ [m3vpss ] 200 | 66387 33194 33193 59 29 29 720 / 720 243 / 244 1 1 0/0 (0/0) [m3vpss ] [m3vpss ] VIP Capture Port 2 | DescMissMatch1 = 0, DescMissMatch2 = 0 , DescMissMatch3 = 0 [m3vpss ] [m3vpss ] *** Capture List Manager Advanced Statistics *** [m3vpss ] [m3vpss ] List Post Count : 261005 [m3vpss ] List Stall Count : 0 [m3vpss ] List Post Time (ms) : Max = 0, Min = 0, Avg = 0, Total = 0 [m3vpss ] INTC Timeout Count : (0, 0) (Min timeout value = 981, 991) [m3vpss ] Descriptor miss found count : 0 [m3vpss ] [m3vpss ] [m3vpss ] VIP and VPDMA registers, [m3vpss ] VIP0 : FIQ_STATUS : 0x4810551c = 0x00000000 [m3vpss ] VIP1 : FIQ_STATUS : 0x48105a1c = 0x00004400 [m3vpss ] VPDMA: LIST_BUSY : 0x4810d00c = 0x00060000 [m3vpss ] [m3vpss ] [m3vpss ] 2188585: CAPTURE: Fields = 66386 (fps = 59, CPU Load = 0) [m3vpss ] 2188585: CAPTURE: Num Resets = 0 (Avg 0 ms per reset) [m3vpss ] 2188585: SYSTEM : FREE SPACE : System Heap = 183600 B, Mbx = 10240 msgs) [m3vpss ] 2188586: SYSTEM : FREE SPACE : SR0 Heap = 4444416 B (4 MB) [m3vpss ] 2188586: SYSTEM : FREE SPACE : Frame Buffer = 174719360 B (166 MB) [m3vpss ] 2188586: SYSTEM : FREE SPACE : Bitstream Buffer = 88080256 B (83 MB) [m3vpss ] 2188586: SYSTEM : FREE SPACE : Tiler 8-bit = 38797312 B (37 MB) - TILER ON [m3vpss ] 2188586: SYSTEM : FREE SPACE : Tiler 16-bit = 18874368 B (18 MB) - TILER ON [m3vpss ] [m3vpss ] *** [DEI2 ] DEI Statistics *** [m3vpss ] [m3vpss ] Elasped Time : 10 secs [m3vpss ] Total Fields Processed : 66506 [m3vpss ] Total Fields FPS : 931 FPS [m3vpss ] [m3vpss ] [m3vpss ] CH | In Recv In Reject In Process Out[0] Out[1] Out[2] Out[3] Out[4] Skip Out[0] Skip Out[1] Skip Out[2] Skip Out[3] Skip Out[4] User Out[0] User Out[1] User Out[2] User Out[3] User Out[4] Latency [m3vpss ] Num | FPS FPS FPS FPS FPS FPS FPS FPS FPS FPS FPS FPS FPS Skip FPS Skip FPS Skip FPS Skip FPS Skip FPS Min / Max [m3vpss ] ------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- [m3vpss ] 0 | 61 0 61 30 0 0 0 0 0 30 31 0 0 31 0 0 0 0 1 / 3 [m3vpss ] [m3vpss ] 2190585: DISPLAY: HDDAC(BP0) : 59 fps, Latency (Min / Max) = ( 3 / 19 ), Callback Interval (Min / Max) = ( 16 / 17 ) !!! [m3vpss ] 2190585: DISPLAY: UNDERFLOW COUNT: HDMI(BP0) 620, HDDAC(BP0) 0, DVO2(BP1) 620, SDDAC(SEC1) 623 [m3vpss ] 2190585: SYSTEM : FREE SPACE : System Heap = 183600 B, Mbx = 10239 msgs) [m3vpss ] 2190585: SYSTEM : FREE SPACE : SR0 Heap = 4444416 B (4 MB) [m3vpss ] 2190586: SYSTEM : FREE SPACE : Frame Buffer = 174719360 B (166 MB) [m3vpss ] 2190586: SYSTEM : FREE SPACE : Bitstream Buffer = 88080256 B (83 MB) [m3vpss ] 2190586: SYSTEM : FREE SPACE : Tiler 8-bit = 38797312 B (37 MB) - TILER ON [m3vpss ] 2190586: SYSTEM : FREE SPACE : Tiler 16-bit = 18874368 B (18 MB) - TILER ON [m3vpss ] [m3vpss ] 2196587: LOAD: CPU: 7.6% HWI: 1.6%, SWI:1.2% [m3vpss ] [m3vpss ] 2196587: LOAD: TSK: CAPTURE : 0.6% [m3vpss ] 2196588: LOAD: TSK: DEI2 : 1.8% [m3vpss ] 2196588: LOAD: TSK: DISPLAY0 : 0.5% [m3vpss ] 2196588: LOAD: TSK: MISC : 1.9% [m3vpss ] [m3video] [m3video] 2197089: LOAD: CPU: 0.7% HWI: 0.4%, SWI:0.2% [m3video] [m3video] 2197089: LOAD: TSK: MISC : 0.1% [m3video]