We are working on the system that requires streaming low resolution video only. Can you recommend one of TI MMAP or DSP parts that we could implement.
Here are some of the requirements for our application (streaming low resolution video only):
- Video resolution: VGA; 640x480 or less
- Video compression: JPEG (smart phone compatible)
- Number of frames per second: 10 minimum
- Bluetooth RF Interface either 2.1V EDR or BLE
- CMOS Image Sensor Interface
- Low cost