i've test the 1080p and 720p on normal. sdk is ezsdk-5.05
now is analog input 1080i60 YPbPr, after login in linux shell:
(1)run /usr/share/ti/ti-media-controller-utils/load-hd-firmware.sh
(2)run command: ./capture_encode_a8host_debug.xv5T -o /home/root/sample_capture.h264 -m 1080i -f 30 -b 100000000 -n 10000000 -d 0
the console display an error:
output file: /home/root/sample_capture.h264
bit_rate: 100000000
frame_rate: 30
num_frames: 10000000
mode: 1080i
display_id: 0
Capture-Encode example
===============================
OMX_Init completed
UIAClient is ready to send a UIA configuration command
UIAClient received UIA_CONFIGURE_ACK
UIAClient is done sending requests
UIAClient is ready to send a UIA configuration command
UIAClient received UIA_CONFIGURE_ACK
UIAClient is done sending requests
openeing file
capture compoenent is created
control TVP compoenent is created
Buffer Size computed: 2073600
11111set input port params (width = 1920, height = 1080) applying skip mask
enable capture output port
got eventEnable/Disable Event
dei compoenent is created
22222set input port params (width = 1920, height = 1080)
set output port params (width = 1920, height = 1080)set output port params (width = 1920, height = 1080)set number of channelsset input resolutionset output
resolutionenable dei input port
got eventEnable/Disable Event
enable dei output port 0
got eventEnable/Disable Event
enable dei output port 1
got eventEnable/Disable Event
encoder compoenent is created
found handle 0x12f4f8 for component OMX.TI.VPSSM3.VFDC
got display handle
found handle 0x133500 for component OMX.TI.VPSSM3.CTRL.DC
Buffer Size computed: 4147200
33333set input port params (width = 1920, height = 1080)setting input and output memory type to defaultenable input port
got eventEnable/Disable Event
connect call for capture-Dei
connect call for dei- encoder
connect call for dei-display
got eventState changed to: OMX_StateIdle
Capture outport buffers allocated
got eventState changed to: OMX_StateIdle
Capture is in IDLE state
got event*** unrecoverable error: OMX_ErrorInsufficientResources (0x80001000)
Press a key to proceed
Dei input port use buffer done
DEI outport buffers allocated
(3)i've track the source, it's crush at source:
eError =
OMX_SendCommand (pAppData->pDeiHandle, OMX_CommandStateSet,
OMX_StateIdle, NULL);
if (eError != OMX_ErrorNone)
{
printf ("Error in SendCommand()-OMX_StateIdle State set : %s \n",
IL_ClientErrorToStr (eError));
goto EXIT;
}
the function IL_ClientCbEventHandler() catch the error.
(4)loggerSMDump.out 0x9E400000 0x100000 all
result:
......
N:VPSS P:2 #:00792 T:0000000098414d87 M:xdc.runtime.Main S: OMX_VFCC_DriverCreate - DONE !!!
N:VPSS P:2 #:00793 T:000000009841e42d M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFCC> Entering<OMX_BASE_CB_ReturnEventNotify> @line<100>
N:VPSS P:2 #:00794 T:000000009842605f M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFCC> @<OMX_BASE_CB_ReturnEventNotify> @line<115> msg<Notify client for state
transition>
N:VPSS P:2 #:00795 T:000000009842fecf M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFCC> Leaving<OMX_BASE_CB_ReturnEventNotify> @line<224> with error<0:ErrorNone>
N:VPSS P:2 #:00796 T:0000000098438445 M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFCC> Leaving<_OMX_BASE_HandleStateTransition> @line<483> with error<0:ErrorNone>
N:VPSS P:2 #:00797 T:0000000098440b60 M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFCC> Leaving<OMX_BASE_PROCESS_CmdEvent> @line<784> with error<0:ErrorNone>
N:VPSS P:2 #:00798 T:0000000098448c2f M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFCC> Leaving<OMX_BASE_CmdEventHandler> @line<466> with error<0:ErrorNone>
N:VPSS P:2 #:00799 T:0000000098451e93 M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFCC> Entering<OMX_BASE_CmdCompleteEventHandler> @line<483>
N:VPSS P:2 #:00800 T:0000000098459669 M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFCC> Entering<OMX_BASE_PROCESS_CmdCompleteEvent> @line<809>
N:VPSS P:2 #:00801 T:0000000098460f4d M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFCC> @<OMX_BASE_PROCESS_CmdCompleteEvent> @line<821> msg<Processing
OMX_CommandStateSet>
N:VPSS P:2 #:00802 T:0000000098469747 M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFCC> Entering<_OMX_BASE_HandleStateTransitionComplete> @line<506>
N:VPSS P:2 #:00803 T:000000009847156d M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFCC> @<_OMX_BASE_HandleStateTransitionComplete> @line<535> msg<Loaded to Idle
Transition>
N:VPSS P:2 #:00804 T:000000009847aa4b M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFCC> Entering<OMX_BASE_RestoreDioGroupInfo> @line<1398>
N:VPSS P:2 #:00805 T:0000000098482849 M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFCC> Leaving<OMX_BASE_RestoreDioGroupInfo> @line<1453> with error<0:ErrorNone>
N:VPSS P:2 #:00806 T:000000009848b4d3 M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFCC> Leaving<_OMX_BASE_HandleStateTransitionComplete> @line<704> with
error<0:ErrorNone>
N:VPSS P:2 #:00807 T:0000000098495bd7 M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFCC> Entering<_OMX_BASE_EventNotifyToClient> @line<881>
N:VPSS P:2 #:00808 T:00000000984ca8b9 M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFCC> Leaving<_OMX_BASE_EventNotifyToClient> @line<1172> with error<0:ErrorNone>
N:VPSS P:2 #:00809 T:00000000984d3f67 M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFCC> Leaving<OMX_BASE_PROCESS_CmdCompleteEvent> @line<930> with error<0:ErrorNone>
N:VPSS P:2 #:00810 T:00000000984dc4ff M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFCC> Leaving<OMX_BASE_CmdCompleteEventHandler> @line<496> with error<0:ErrorNone>
N:VPSS P:2 #:00811 T:00000000984e4ebb M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFCC> Entering<OMX_BASE_CmdEventHandler> @line<434>
N:VPSS P:2 #:00812 T:00000000984ed123 M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFCC> Leaving<OMX_BASE_CmdEventHandler> @line<466> with error<0:ErrorNone>
N:VPSS P:2 #:00813 T:00000000bdff177d M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFPC.DEIMDUALOUT> Entering<OMX_BASE_SendCommand> @line<499>
N:VPSS P:2 #:00814 T:00000000be000367 M:xdc.runtime.Main S:OMX_BASE_SendCommand:OMX_CommandStateSet, nParam1: 2
N:VPSS P:2 #:00815 T:00000000be00b0b5 M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFPC.DEIMDUALOUT> Leaving<OMX_BASE_SendCommand> @line<669> with error<0:ErrorNone>
N:VPSS P:2 #:00816 T:00000000be01e10d M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFPC.DEIMDUALOUT> Entering<OMX_BASE_CmdEventHandler> @line<434>
N:VPSS P:2 #:00817 T:00000000be02864b M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFPC.DEIMDUALOUT> Entering<OMX_BASE_PROCESS_CmdEvent> @line<526>
N:VPSS P:2 #:00818 T:00000000be02ffdf M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFPC.DEIMDUALOUT> @<OMX_BASE_PROCESS_CmdEvent> @line<538> msg<Processing
OMX_CommandStateSet>
N:VPSS P:2 #:00819 T:00000000be038eb5 M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFPC.DEIMDUALOUT> Entering<_OMX_BASE_HandleStateTransition> @line<316>
N:VPSS P:2 #:00820 T:00000000be043499 M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFPC.DEIMDUALOUT> @<_OMX_BASE_HandleStateTransition> @line<339> msg<Loaded to Idle
Transition>
N:VPSS P:2 #:00821 T:00000000be0e7249 M:xdc.runtime.Main S: OMX Error in _OMX_VFPCDeiDualOutCreate :: line 1159
N:VPSS P:2 #:00822 T:00000000be0ef44f M:xdc.runtime.Main S: OMX Error in OMX_TI_VFPC_CommandNotify :: line 1273
N:VPSS P:2 #:00823 T:00000000be0f584b M:xdc.runtime.Main S: OMX Error in _OMX_BASE_HandleStateTransition :: line 344
N:VPSS P:2 #:00824 T:00000000be0fc78d M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFPC.DEIMDUALOUT> Leaving<_OMX_BASE_HandleStateTransition> @line<483> with error<-
2147479552:ErrorInsufficientResources>
N:VPSS P:2 #:00825 T:00000000be135851 M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFPC.DEIMDUALOUT> Leaving<OMX_BASE_PROCESS_CmdEvent> @line<784> with error<-
2147479552:ErrorInsufficientResources>
N:VPSS P:2 #:00826 T:00000000be140b93 M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFPC.DEIMDUALOUT> Leaving<OMX_BASE_CmdEventHandler> @line<466> with error<-
2147479552:ErrorInsufficientResources>
N:VPSS P:2 #:00827 T:00000000be14b439 M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFPC.DEIMDUALOUT> Entering<OMX_BASE_CmdEventHandler> @line<434>
N:VPSS P:2 #:00828 T:00000000be153e7f M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFPC.DEIMDUALOUT> Leaving<OMX_BASE_CmdEventHandler> @line<466> with error<0:ErrorNone>
N:VPSS P:2 #:00829 T:00000000c4c36603 M:xdc.runtime.Main S:Entered Function :omxrpc_skel_usebuffer
N:VPSS P:2 #:00830 T:00000000c4c50635 M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFPC.DEIMDUALOUT> Entering<OMX_BASE_DIO_Init> @line<120>
N:VPSS P:2 #:00831 T:00000000c4c586c1 M:xdc.runtime.Main S:Entered: OMX_BASE_DIO_Init (0x9f242010, 0, OMX.DIO.NONTUNNEL, 0x9f2419ac)
N:VPSS P:2 #:00832 T:00000000c4c6591d M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFPC.DEIMDUALOUT> Leaving<OMX_BASE_DIO_Init> @line<172> with error<0:ErrorNone>
N:VPSS P:2 #:00833 T:00000000c4c6e4b5 M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFPC.DEIMDUALOUT> Entering<OMX_BASE_DIO_Open> @line<252>
N:VPSS P:2 #:00834 T:00000000c4ca60e7 M:xdc.runtime.Main S:Module<OMX.TI.VPSSM3.VFPC.DEIMDUALOUT> Leaving<OMX_BASE_DIO_Open> @line<258> with error<0:ErrorNone>
N:VPSS P:2 #:00835 T:00000000c4cd0e55 M:xdc.runtime.Main S:Entered Function :omxrpc_skel_usebuffer
N:VPSS P:2 #:00836 T:00000000c4d04477 M:xdc.runtime.Main S:Entered Function :omxrpc_skel_usebuffer
(5)i've no change of the capture_encode source. wha't the error?
thanks.