The video processing back end block diagram shown that there are 2 video out, analog video out and digital video out for LCD module.
Can both output operate at the same time and display the same video? I intend to connect at 2.4” LCD 320x240 to the digital video interface (parallel RGB) and a SDTV to TVOUT.