Other Parts Discussed in Thread: LINUXDVSDK-DM36X, TVP5146, TVP7002
dm368 Cores: ARM 432 MHz DDR: 340 MHz
dvsdk 2.10.18
root@192.168.0.60:/opt/dvsdk# ./loadmodules.sh cmemk: no version for "struct_module" found: kernel tainted. CMEMK module: built on Nov 27 2012 at 09:17:51 Reference Linux version 2.6.18 File /home/yq/dvsdk_2_10_01_18/linuxutils_2_24_02/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c ioremap_nocache(0x85000000, 50331648)=0xc6000000 allocated heap buffer 0xc6000000 of size 0x134000 cmem initialized 20 pools between 0x85000000 and 0x88000000 CMEM Range Overlaps Kernel Physical - allowing overlap CMEM phys_start (0x1000) overlaps kernel (0x80000000 -> 0x84c00000) ioremap_nocache(0x1000, 28672)=0xc5088000 no remaining memory for heap, no heap created for memory block 1 cmem initialized 1 pools between 0x1000 and 0x8000 IRQK module: built on Nov 27 2012 at 09:20:41 Reference Linux version 2.6.18 File /home/yq/dvsdk_2_10_01_18/linuxutils_2_24_02/packages/ti/sdo/linuxutils/irq/src/module/irqk.c irqk initialized EDMAK module: built on Nov 27 2012 at 09:20:40 Reference Linux version 2.6.18 File /home/yq/dvsdk_2_10_01_18/linuxutils_2_24_02/packages/ti/sdo/linuxutils/edma/src/module/edmak.c davinci_interrupt 354: VBUS error workaround (delay coming)
root@192.168.0.60:/opt/dvsdk# ./encode -v 2.264 Encode demo started. vpfe ccdc capture vpfe ccdc capture.1: IMP chained vpfe ccdc capture vpfe ccdc capture.1: Resizer present MUX: initialized GPIO40 davinci_resizer davinci_resizer.2: RSZ_G_CONFIG:0:1:108 davinci_previewer davinci_previewer.2: ipipe_set_preview_config davinci_previewer davinci_previewer.2: ipipe_set_preview_config vpfe ccdc capture vpfe ccdc capture.1: IMP chained vpfe ccdc capture vpfe ccdc capture.1: Resizer present vpfe ccdc capture vpfe ccdc capture.1: hpitch = 720, vpitch = 480, bpp = 1 vpfe ccdc capture vpfe ccdc capture.1: hpitch = 720, vpitch = 480, bpp = 1 Starting ccdc_config_ycbcr...<7> starting ccdc_reset...<7> End of ccdc_reset...<7> Starting ccdc_setwin...<7>ipipe_set_resizer, resizer - A enabled DavinciDisplay DavinciDisplay.1: Before finishing with S_FMT: layer.pix_fmt.bytesperline = 736, layer.pix_fmt.width = 720, layer.pix_fmt.height = 480, layer.pix_fmt.sizeimage =529920 DavinciDisplay DavinciDisplay.1: pixfmt->width = 720, layer->layer_info.config.line_length= 736
ARM Load: 0% Video fps: 0 fps Video bit rate: 0 kbps Sound bit rate: 0 kbps Time: 00:00:01 Demo: Encode Display: D1 NTSC Video Codec: H.264 HP Resolution: 720x480 Sound Codec: N/A Sampling Freq: N/A
ARM Load: 0% Video fps: 0 fps Video bit rate: 0 kbps Sound bit rate: 0 kbps Time: 00:00:02 Demo: Encode Display: D1 NTSC Video Codec: H.264 HP Resolution: 720x480 Sound Codec: N/A Sampling Freq: N/A