Other Parts Discussed in Thread: TVP5146
-The encode demo cannot work when I use the dvsdk 2.10.
-it can work well when I use the dvsdk 4.02,but it doesn't support facedetect. I want to use the facedetect.
dvsdk_2_10_01_18
dm368 Cores: ARM 432 MHz DDR: 340 MHz
composite -> TVP5146 -> DM368zcdef
bootargs console=ttyS0,115200n8 rw mem=76M video=davincifb:vid0=OFF:vid1=OFF:osd0=720x576x16,4050K dm365_imp.oper_mode=0 davinci_capture.device_type=1 vpfe_capture.cont_bufsize=6291456 root=/dev/nfs nfsroot=192.168.0.138:/root/targetfs ip=192.168.0.60:192.168.0.1:255.255.255.0
root@192.168.0.60:/opt/dvsdk# ./loadmodules.sh
cmemk: no version for "struct_module" found: kernel tainted.
CMEMK module: built on Nov 27 2012 at 09:17:51
Reference Linux version 2.6.18 File /home/yq/dvsdk_2_10_01_18/linuxutils_2_24_02/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c
ioremap_nocache(0x85000000, 50331648)=0xc6000000
allocated heap buffer 0xc6000000 of size 0x134000
cmem initialized 20 pools between 0x85000000 and 0x88000000
CMEM Range Overlaps Kernel Physical - allowing overlap
CMEM phys_start (0x1000) overlaps kernel (0x80000000 -> 0x84c00000)
ioremap_nocache(0x1000, 28672)=0xc5088000
no remaining memory for heap, no heap created for memory block 1
cmem initialized 1 pools between 0x1000 and 0x8000
IRQK module: built on Nov 27 2012 at 09:20:41
Reference Linux version 2.6.18 File /home/yq/dvsdk_2_10_01_18/linuxutils_2_24_02/packages/ti/sdo/linuxutils/irq/src/module/irqk.c irqk initialized EDMAK module: built on Nov 27 2012 at 09:20:40
Reference Linux version 2.6.18 File /home/yq/dvsdk_2_10_01_18/linuxutils_2_24_02/packages/ti/sdo/linuxutils/edma/src/module/edmak.c
davinci_interrupt 354: VBUS error workaround (delay coming)
root@192.168.0.60:/opt/dvsdk# ./encode -v 2.264
Encode demo started.
vpfe ccdc capture vpfe ccdc capture.1: IMP chained
vpfe ccdc capture vpfe ccdc capture.1: Resizer present
MUX: initialized GPIO40
davinci_resizer davinci_resizer.2: RSZ_G_CONFIG:0:1:108
davinci_previewer davinci_previewer.2: ipipe_set_preview_config davinci_previewer
davinci_previewer.2: ipipe_set_preview_config
vpfe ccdc capture vpfe ccdc capture.1: IMP chained
vpfe ccdc capture vpfe ccdc capture.1: Resizer present
vpfe ccdc capture vpfe ccdc capture.1: hpitch = 720, vpitch = 480, bpp = 1
vpfe ccdc capture vpfe ccdc capture.1: hpitch = 720, vpitch = 480, bpp = 1
Starting ccdc_config_ycbcr...<7>
starting ccdc_reset...<7>
End of ccdc_reset...<7>
Starting ccdc_setwin...<7>ipipe_set_resizer, resizer - A enabled
DavinciDisplay DavinciDisplay.1: Before finishing with S_FMT:
layer.pix_fmt.bytesperline = 736,
layer.pix_fmt.width = 720,
layer.pix_fmt.height = 480,
layer.pix_fmt.sizeimage =529920
DavinciDisplay DavinciDisplay.1: pixfmt->width = 720, layer->layer_info.config.line_length= 736
ARM Load: 0% Video fps: 0 fps Video bit rate: 0 kbps Sound bit rate: 0 kbps Time: 00:00:01 Demo: Encode Display: D1 NTSC Video Codec: H.264 HP Resolution: 720x480 Sound Codec: N/A Sampling Freq: N/A
ARM Load: 0% Video fps: 0 fps Video bit rate: 0 kbps Sound bit rate: 0 kbps Time: 00:00:02 Demo: Encode Display: D1 NTSC Video Codec: H.264 HP Resolution: 720x480 Sound Codec: N/A Sampling Freq: N/A