These SoMs are part of Critical Link's Mity DSP and Mity ARM families, which offer different combinations of a varied set of TI DSP, TI ARM and Xilinx FPGA processors, supporting a broad range of application processing requirements. The enable developers to bring their applications to market more quickly and cost-effectively than they could with ground up development efforts.
"Critical Link's approach is to offer application developers a wide range of processing options. With Windows Embedded Compact, they're adding new interface options, as well", "Adeneo Embedded's skills and expertise in Windows Embedded Compact OS complement perfectly Critical Link products, providing an end-to-end solution for OEMs developing complex embedded devices requiring advanced human machine interactions."
Vijay Raisinghani, COO of Adeneo Embedded Americas.
Adeneo Embedded will next develop Embedded Compact support for Critical Link's MityARM-335x, which is based on TI's Sitara AM335x ARM Cortex(TM)-A8 processor.