Hi all,
I download the IPNC8127 3.5, flash the low feature bin to camera, it cannot run.
and the terminal output continuely the lines "Phy Addr : 0x4818050c Data : 0x00000002"
Anybody can help me, Thanks a lot!
U-Boot 2010.06-00023-g6d4b40c (Dec 21 2012 - 20:03:36) DM8127_IPNC_3.50.00
TI8148-GP rev 2.1
ARM clk: 600MHz
DDR clk: 400MHz
L3 clk: 200MHz
IVA clk: 450MHz
ISS clk: 400MHz
DSP Default OFF
DSS Default OFF
I2C: ready
DRAM: 512 MiB
NAND: HW ECC BCH8 Selected
256 MiB
MMC: OMAP SD/MMC: 0, ON-BOARD SDIO: 1
.:;rrr;;.
,5#@@@@#####@@@@@@#2,
,A@@@hi;;;r5;;;;r;rrSG@@@A,
r@@#i;:;s222hG;rrsrrrrrr;ri#@@r
:@@hr:r;SG3ssrr2r;rrsrsrsrsrr;rh@@:
B@H;;rr;3Hs;rrr;sr;;rrsrsrsrsrsr;;H@B
@@s:rrs;5#;;rrrr;r#@H:;;rrsrsrsrsrr:s@@
@@;;srs&X#9;r;r;;,2@@@rrr:;;rrsrsrsrr;;@@
@@;;rrsrrs@MB#@@@@@###@@@@@@#rsrsrsrsrr;;@@
G@r;rrsrsr;#X;SX25Ss#@@#M@#9H9rrsrsrsrsrs;r@G
@9:srsrsrs;2@;:;;:.X@@@@@H::;rrsrsrsrsrsrr:3@
X@;rrsrsrsrr;XAi;;:&@@#@Bs:rrsrsrsrsrsrsrsrr;@X
@#;rsrsrsrsrr;r2ir@@@###::rrsrsrsrsrsrsrsrsr:@@
@A:rrsrsrsrr;:2@29@@M@@@;:;rrrrsrsrsrsrsrsrs;H@
@&;rsrsrsrr;A@@@@@@###@@@s::;:;;rrsrsrsrsrsr;G@
@#:rrsrsrsr;G@5Hr25@@@#@@@#9XG9s:rrrrsrsrsrs:#@
M@;rsrsrsrs;r@&#;::S@@@@@@@M@@@@Grr:;rsrsrsr;@#
:@s;rsrsrsrr:M#Msrr;;&#@@@@@@@@@@H@@5;rsrsr;s@,
@@:rrsrsrsr;S@rrrsr;:;r3MH@@#@M5,S@@irrsrr:@@
@A:rrsrsrsrrrrrsrsrrr;::;@##@r:;rH@h;srr:H@
;@9:rrsrsrsrrrsrsrsrsr;,S@Hi@i:;s;MX;rr:h@;
r@B:rrrrsrsrsrsrsrr;;sA@#i,i@h;r;S5;r:H@r
,@@r;rrrsrsrsrsrr;2BM3r:;r:G@:rrr;;r@@,
B@Mr;rrrrsrsrsr@@S;;;rrr:5M;rr;rM@H
.@@@i;;rrrrsrs2i;rrrrr;r@M:;i@@@.
.A@@#5r;;;r;;;rrr;r:r#AsM@@H.
;&@@@@MhXS5i5SX9B@@@@G;
:ihM#@@@@@##hs,
Date: 2012-11-09 (Friday) Time: 13:14:22
Net: Detected MACID:0:1:2:3:4:5
cpsw
Hit any key to stop autoboot: 3 0
TI8148_IPNC#pri
bootdelay=3
baudrate=115200
autoload=yes
verify=yes
bootfile=uImage
ramdisk_file=ramdisk.gz
loadaddr=0x81000000
script_addr=0x80900000
loadbootscript=fatload mmc 0 ${script_addr} boot.scr
bootscript= echo Running bootscript from MMC/SD to set the ENV...; source ${script_addr}
ethact=cpsw
filesize=2680000
fileaddr=81000000
bootargs=console=ttyO0,115200n8 rootwait=1 rw ubi.mtd=4,2048 rootfstype=ubifs root=ubi0:rootfs init=/init mem=80M vram=4M notifyk.vpssm3_sva=0xBFD00000 ip=dhcp cmemk.phys_start=0x85000000 cmemk.phys_end=0x89000000 cmemk.allowOverlap=1 eth=$(ethaddr) earlyprintk
serverip=192.168.42.31
ipaddr=192.168.42.244
ethaddr=00:01:02:03:04:05
gatewayip=192.168.42.2
netmask=255.255.255.0
bootcmd=ipnc_ff_init 0;nboot 0x81000000 0 0x280000; bootm
stdin=serial
stdout=serial
stderr=serial
ver=U-Boot 2010.06-00023-g6d4b40c (Dec 21 2012 - 20:03:36) DM8127_IPNC_3.50.00
Environment size: 880/8188 bytes
TI8148_IPNC#boot
Loading from nand0, offset 0x280000
Image Name: Linux-2.6.37_DM8127_IPNC_3.50.00
Created: 2012-12-21 14:50:44 UTC
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2492588 Bytes = 2.4 MiB
Load Address: 80008000
Entry Point: 80008000
## Booting kernel from Legacy Image at 81000000 ...
Image Name: Linux-2.6.37_DM8127_IPNC_3.50.00
Created: 2012-12-21 14:50:44 UTC
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2492588 Bytes = 2.4 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
Linux version 2.6.37_DM8127_IPNC_3.50.00 (a0875405@bangvideoapps01) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #1 Fri Dec 21 20:20:37 IST 2012
CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: ti8148ipnc
vram size = 4194304 at 0x0
bootconsole [earlycon0] enabled
ti81xx_reserve: ### Reserved DDR region @84f00000
reserved size = 4194304 at 0x0
FB: Reserving 4194304 bytes SDRAM for VRAM
Memory policy: ECC disabled, Data cache writeback
OMAP chip is TI8148 2.1
SRAM: Mapped pa 0x402f1000 to va 0xfe400000 size: 0xf000
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 19040
Kernel command line: console=ttyO0,115200n8 rootwait=1 rw ubi.mtd=4,2048 rootfstype=ubifs root=ubi0:rootfs init=/init mem=80M vram=4M notifyk.vpssm3_sva=0xBFD00000 ip=dhcp cmemk.phys_start=0x85000000 cmemk.phys_end=0x89000000 cmemk.allowOverlap=1 eth=$(ethaddr) earlyprintk
cpsw: kernel boot params Ethernet address: $(ethaddr)
PID hash table entries: 512 (order: -1, 2048 bytes)
Dentry cache hash table entries: 16384 (order: 4, 65536 bytes)
Inode-cache hash table entries: 8192 (order: 3, 32768 bytes)
Memory: 74MB 1MB = 75MB total
.... ....
UBI: wear-leveling threshold: 4096
UBI: number of internal volumes: 1
UBI: number of user volumes: 1
UBI: available PEBs: 0
UBI: total number of reserved PEBs: 634
UBI: number of PEBs reserved for bad PEB handling: 6
UBI: max/mean erase counter: 2/1
UBI: image sequence number: -1976564662
UBI: background thread "ubi_bgt2d" started, PID 316
UBI device number 2, total 634 LEBs (80502784 bytes, 76.8 MiB), available 0 LEBs (0 bytes), LEB size 126976 bytes (124.0 KiB)
UBIFS: recovery needed
UBIFS: recovery completed
UBIFS: mounted UBI device 2, volume 0, name "ubifs_volume"
UBIFS: file system size: 78090240 bytes (76260 KiB, 74 MiB, 615 LEBs)
UBIFS: journal size: 3936256 bytes (3844 KiB, 3 MiB, 31 LEBs)
UBIFS: media format: w4/r0 (latest is w4/r0)
UBIFS: default compressor: lzo
UBIFS: reserved for root: 3688395 bytes (3601 KiB)
./init.sh: line 5: -f: not found
numid=1,iface=MIXER,name='PCM Playback Volume'
; type=INTEGER,access=rw---R--,values=2,min=0,max=127,step=0
: values=127,127
| dBscale-min=-63.50dB,step=0.50dB,mute=0
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
SysLink version : 2.20.02.20
SysLink module created on Date:Dec 27 2012 Time:13:14:56
Trace enabled
Trace SetFailureReason enabled
/dev/mem opened.
Phy Addr : 0x48181560 Data : 0x00000002
secss put in low power state
Phy Addr : 0x48180f10 Data : 0x00000000
Phy Addr : 0x48180508 Data : 0x00000302
Phy Addr : 0x48180520 Data : 0x00000002
Phy Addr : 0x48180524 Data : 0x00000002
Phy Addr : 0x48180528 Data : 0x00000002
Phy Addr : 0x4c0000e4 Data : 0x00170208
Phy Addr : 0x4d0000e4 Data : 0x00170208
Phy Addr : 0x4c0000e4 Data : 0x00170208
Phy Addr : 0x4d0000e4 Data : 0x00170208
DDR IOs RX is shutdown
Phy Addr : 0x48180a04 Data : 0x00000000
PRCM for TPPSS Initialization in Progress
Phy Addr : 0x4818050c Data : 0x00000002
Phy Addr : 0x4818050c Data : 0x00000002
Phy Addr : 0x4818050c Data : 0x00000002
Phy Addr : 0x4818050c Data : 0x00000002