Other Parts Discussed in Thread: OMAP-L138
Hallo,
I have OMAP-L138 and I use DVSDK 04.03.00.06.
I am finding strange behavior about gst-launch cpu usage.
I run ARM and DSP @456MHz and I run:
# gst-launch filesrc location=/tmp/music.mp3 num-buffers=160 ! id3demux ! typefind ! TIAuddec1 ! volume volume=1.0 ! dmaiperf print-arm-load=true engine-name=codecServer ! alsasink -v
the input file is in ram.
While the music is playing I scale the frequency to 200MHz (lines in red) and then I change back to 456MHz:
# gst-launch filesrc location=/tmp/music.mp3 num-buffers=160 ! id3demux ! typefind ! TIAuddec1 ! volume volume=1.0 ! dmaiperf print-arm-load=true engine-name=codecServer ! alsasink -v
Setting pipeline to PAUSED ...
Pipeline is PREROLLING ...
INFO:
gsttidmaiperf.c(302): gst_dmaiperf_start (): /GstPipeline:pipeline0/GstDmaiperf:dmaiperf0:
Printing DSP load every 1 second...
/GstPipeline:pipeline0/GstTypeFindElement:typefindelement0.GstPad:src: caps = audio/mpeg, mpegversion=(int)1, layer=(int)3
/GstPipeline:pipeline0/GstTypeFindElement:typefindelement0.GstPad:sink: caps = audio/mpeg, mpegversion=(int)1, layer=(int)3
/GstPipeline:pipeline0/GstTIAuddec1:tiauddec10.GstPad:sink: caps = audio/mpeg, mpegversion=(int)1, layer=(int)3
/GstPipeline:pipeline0/GstTIAuddec1:tiauddec10.GstPad:src: caps = audio/x-raw-int, endianness=(int)1234, signed=(boolean)true, width=(int)16, depth=(int)16, rate=(int)44100, channels=(int)2
/GstPipeline:pipeline0/GstVolume:volume0.GstPad:src: caps = audio/x-raw-int, endianness=(int)1234, signed=(boolean)true, width=(int)16, depth=(int)16, rate=(int)44100, channels=(int)2
/GstPipeline:pipeline0/GstVolume:volume0.GstPad:sink: caps = audio/x-raw-int, endianness=(int)1234, signed=(boolean)true, width=(int)16, depth=(int)16, rate=(int)44100, channels=(int)2
/GstPipeline:pipeline0/GstDmaiperf:dmaiperf0.GstPad:src: caps = audio/x-raw-int, endianness=(int)1234, signed=(boolean)true, width=(int)16, depth=(int)16, rate=(int)44100, channels=(int)2
/GstPipeline:pipeline0/GstDmaiperf:dmaiperf0.GstPad:sink: caps = audio/x-raw-int, endianness=(int)1234, signed=(boolean)true, width=(int)16, depth=(int)16, rate=(int)44100, channels=(int)2
/GstPipeline:pipeline0/GstAlsaSink:alsasink0.GstPad:sink: caps = audio/x-raw-int, endianness=(int)1234, signed=(boolean)true, width=(int)16, depth=(int)16, rate=(int)44100, channels=(int)2
INFO:
Timestamp: 0:40:54.939086093; bps: 0; fps: 0; CPU: 0; DSP: 24; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
Pipeline is PREROLLED ...
Setting pipeline to PLAYING ...
New clock: GstAudioSinkClock
INFO:
Timestamp: 0:40:55.947087052; bps: 221714; fps: 96; CPU: 30; DSP: 4; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:40:56.957002927; bps: 175825; fps: 76; CPU: 1; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:40:57.976857468; bps: 176361; fps: 76; CPU: 9; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:40:58.976953635; bps: 177408; fps: 77; CPU: 1; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:40:59.986825010; bps: 175825; fps: 76; CPU: 7; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:01.006723427; bps: 176361; fps: 76; CPU: 1; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:02.026642968; bps: 176361; fps: 76; CPU: 7; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:03.026669343; bps: 177408; fps: 77; CPU: 1; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:04.036480260; bps: 175825; fps: 76; CPU: 8; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:05.056445927; bps: 176361; fps: 76; CPU: 0; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:06.056514635; bps: 177408; fps: 77; CPU: 8; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:07.066415093; bps: 175825; fps: 76; CPU: 1; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:08.066431302; bps: 177408; fps: 77; CPU: 8; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:09.076301093; bps: 175825; fps: 76; CPU: 1; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:10.078971968; bps: 177053; fps: 76; CPU: 46; DSP: 4; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:11.089011551; bps: 175651; fps: 76; CPU: 80; DSP: 6; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:12.098951635; bps: 175825; fps: 76; CPU: 76; DSP: 6; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:13.108972593; bps: 177932; fps: 77; CPU: 82; DSP: 6; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:14.118745426; bps: 175825; fps: 76; CPU: 77; DSP: 6; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:15.128764676; bps: 175651; fps: 76; CPU: 80; DSP: 6; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:16.138698885; bps: 178109; fps: 77; CPU: 72; DSP: 6; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:17.148687635; bps: 175825; fps: 76; CPU: 75; DSP: 6; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:18.158554510; bps: 175825; fps: 76; CPU: 46; DSP: 6; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:19.158912676; bps: 177408; fps: 77; CPU: 51; DSP: 6; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:20.165682135; bps: 176349; fps: 76; CPU: 41; DSP: 4; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:21.165685843; bps: 177408; fps: 77; CPU: 1; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:22.175754677; bps: 175651; fps: 76; CPU: 6; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:23.195693510; bps: 176361; fps: 76; CPU: 0; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:24.215635552; bps: 176361; fps: 76; CPU: 7; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:25.215679510; bps: 177408; fps: 77; CPU: 1; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:26.225520968; bps: 175825; fps: 76; CPU: 7; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:27.245416927; bps: 176361; fps: 76; CPU: 0; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:28.245509635; bps: 177408; fps: 77; CPU: 9; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:29.255323302; bps: 175825; fps: 76; CPU: 0; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:30.255424927; bps: 177408; fps: 77; CPU: 9; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:31.265309885; bps: 175825; fps: 76; CPU: 0; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxbloc/GstTypeFindElement:typefindelement0.GstPad:src: caps = NULL
/GstPipeline:pipeline0/GstTypeFindElement:typefindelemklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:32.275192468; bps: 175825; fps: 76; CPU: 6; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:33.275255635; bps: 177408; fps: 77; CPU: 1; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:34.285225968; bps: 175825; fps: 76; CPU: 7; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
INFO:
Timestamp: 0:41:35.305152593; bps: 176361; fps: 76; CPU: 0; DSP: 3; mem_seg: DDR2; base: 0xc34156e0; size: 0x20000; maxblocklen: 0x17fe0; used: 0x8020; mem_seg: DDRALGHEAP; base: 0xc3600000; size: 0xa00000; maxblocklen: 0x9fab70; used: 0x5490; mem_seg: L1DSRAM; base: 0x11f00000; size: 0x4000; maxblocklen: 0x4000; used: 0x0; mem_seg: IRAM; base: 0x11800000; size: 0x20000; maxblocklen: 0x20000; used: 0x0; mem_seg: L3_CBA_RAM; base: 0x80000000; size: 0x10000; maxblocklen: 0x10000; used: 0x0;
Got EOS from element "pipeline0".
Execution ended after 40977051209 ns.
Setting pipeline to PAUSED ...
Setting pipeline to READY ...
/GstPipeline:pipeline0/GstAlsaSink:alsasink0.GstPad:sink: caps = NULL
/GstPipeline:pipeline0/GstDmaiperf:dmaiperf0.GstPad:src: caps = NULL
/GstPipeline:pipeline0/GstDmaiperf:dmaiperf0.GstPad:sink: caps = NULL
/GstPipeline:pipeline0/GstVolume:volume0.GstPad:src: caps = NULL
/GstPipeline:pipeline0/GstVolume:volume0.GstPad:sink: caps = NULL
/GstPipeline:pipeline0/GstTIAuddec1:tiauddec10.GstPad:src: caps = NULL
/GstPipeline:pipeline0/GstTIAuddec1:tiauddec10.GstPad:sink: caps = NULL
/GstPipeline:pipeline0/GstTypeFindElement:typefindelement0.GstPad:src: caps = NULL
/GstPipeline:pipeline0/GstTypeFindElement:typefindelement0.GstPad:sink: caps = NULL
/GstPipeline:pipeline0/GstID3Demux:id3demux0.GstPad:src: caps = NULL
Setting pipeline to NULL ...
Freeing pipeline ...
The DSP usage is about 3% @456, and it grow to 6% @200 as expected.
Instead the ARM grow from 3~4% @456 to 70~80% @200. Using top I can see that gst-launch is using all the CPU.
The question is: why gst-launch increases by 10 times its CPU usage while frequency decrease only by more than 2 times?
another strange thing is that these tests are not systematic: running @456 sometimes CPU usage is 4% and other times is 40%, why?
best regards