Other Parts Discussed in Thread: DM3730, OMAP3530
Hi everyone:
I'm using beagleboard-xm with dm3730. I download the rowboat-gingerbread-dsp source and ti-dvsdk-dm3730-evm-04-03-00-06.Build the source sucessfully,and the android system could run.But when i play video,the console printf dsp error. below is my log
Texas Instruments X-Loader 1.51 (Mar 17 2013 - 15:25:49)
Unsupported Chip!
Beagle xM Rev C
Starting X-loader on MMC
Reading boot sector
213224 Bytes Read from MMC
Starting OS Bootloader from MMC...
Starting OS Bootloader...
U-Boot 2010.06 (Mar 17 2013 - 15:30:20)
OMAP34xx/35xx-GP ES2.1, CPU-OPP2 L3-165MHz
OMAP3 Beagle board + LPDDR/NAND
I2C: ready
DRAM: 512 MiB
NAND: HW ECC [Kernel/FS layout] selected
0 MiB
*** Warning - bad CRC or NAND, using default environment
In: serial
Out: serial
Err: serial
Beagle xM Rev A/C
Die ID #09bc00029ff800000168432d1500501b
Hit any key to stop autoboot: 0
mmc1 is available
reading boot.scr
476 bytes read
Running bootscript from mmc ...
## Executing script at 82000000
reading uImage
2832272 bytes read
***** Kernel: /dev/mmcblk0p1/uImage *****
***** RootFS: /dev/mmcblk0p2 *****
## Booting kernel from Legacy Image at 81000000 ...
Image Name: Linux-2.6.37-gd52c5bd
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2832208 Bytes = 2.7 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
Linux version 2.6.37-gd52c5bd (coopury@coopury-workstation) (gcc version 4.4.3 (GCC) ) #2 Sun Mar 17 16:18:45 CST 2013
CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: OMAP3 Beagle Board
Reserving 33554432 bytes SDRAM for VRAM
Memory policy: ECC disabled, Data cache writeback
OMAP3630 ES1.2 (l2cache iva sgx neon isp 192mhz_clk )
SRAM: Mapped pa 0x40200000 to va 0xfe400000 size: 0x10000
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 121856
Kernel command line: console=ttyO2,115200n8 androidboot.console=ttyO2 mem=512M root=/dev/mmcblk0p2 rw rootfstype=ext3 rootdelay=1 init=/init ip=dhcp omapfb.mode=dvi:1024*768MR-16 omapdss.def_disp="dvi" vram=32M omapfb.vram=0:16M
PID hash table entries: 2048 (order: 1, 8192 bytes)
Dentry cache hash table entries: 65536 (order: 6, 262144 bytes)
Inode-cache hash table entries: 32768 (order: 5, 131072 bytes)
Memory: 480MB = 480MB total
Memory: 480432k/480432k available, 43856k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
vmalloc : 0xe0800000 - 0xf8000000 ( 376 MB)
lowmem : 0xc0000000 - 0xe0000000 ( 512 MB)
modules : 0xbf000000 - 0xc0000000 ( 16 MB)
.init : 0xc0008000 - 0xc003c000 ( 208 kB)
.text : 0xc003c000 - 0xc055d000 (5252 kB)
.data : 0xc055e000 - 0xc05a4040 ( 281 kB)
NR_IRQS:409
Clocking rate (Crystal/Core/MPU): 26.0/400/600 MHz
Reprogramming SDRC clock to 400000000 Hz
dpll3_m2_clk rate change failed: -22
IRQ: Found an INTC at 0xfa200000 (revision 4.0) with 96 interrupts
Total of 96 interrupts on 1 active controller
GPMC revision 5.0
Trying to install interrupt handler for IRQ402
Trying to install interrupt handler for IRQ403
Trying to install interrupt handler for IRQ404
Trying to install interrupt handler for IRQ405
Trying to install interrupt handler for IRQ406
Trying to install interrupt handler for IRQ407
Trying to install interrupt handler for IRQ408
Trying to install type control for IRQ409
Trying to set irq flags for IRQ409
OMAP clockevent source: GPTIMER1 at 32768 Hz
Console: colour dummy device 80x30
Calibrating delay loop... 597.64 BogoMIPS (lpj=2334720)
pid_max: default: 32768 minimum: 301
Security Framework initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
regulator: core version 0.5
regulator: dummy:
NET: Registered protocol family 16
OMAP GPIO hardware version 2.5
OMAP GPIO hardware version 2.5
OMAP GPIO hardware version 2.5
OMAP GPIO hardware version 2.5
OMAP GPIO hardware version 2.5
OMAP GPIO hardware version 2.5
omap_mux_init: Add partition: #1: core, flags: 0
OMAP3 Beagle Rev: xM C
Found NAND on CS0
Registering NAND on CS0
Unable to get DVI reset GPIO
hw-breakpoint: debug architecture 0x4 unsupported.
OMAP DMA hardware revision 5.0
bio: create slab <bio-0> at 0
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
omap_i2c omap_i2c.1: bus 1 rev4.0 at 2600 kHz
twl4030: PIH (irq 7) chaining IRQs 368..375
twl4030: power (irq 373) chaining IRQs 376..383
twl4030: gpio (irq 368) chaining IRQs 384..401
regulator: VUSB1V5: 1500 mV normal standby
regulator: VUSB1V8: 1800 mV normal standby
regulator: VUSB3V1: 3100 mV normal standby
twl4030_usb twl4030_usb: Initialized TWL4030 USB module
regulator: VMMC1: 1850 <--> 3150 mV at 3000 mV normal standby
regulator: VDAC: 1800 mV normal standby
regulator: VDVI: 1800 mV normal standby
regulator: VSIM: 1800 <--> 3000 mV at 1800 mV normal standby
regulator: VAUX3: 1800 mV normal standby
regulator: VAUX4: 1800 mV normal standby
omap_i2c omap_i2c.2: bus 2 rev4.0 at 400 kHz
omap_i2c omap_i2c.3: bus 3 rev4.0 at 100 kHz
Advanced Linux Sound Architecture Driver Version 1.0.23.
Switching to clocksource 32k_counter
musb-hdrc: version 6.0, otg (peripheral+host), debug=0
musb-hdrc musb-hdrc.0: dma type: dma-inventra
musb-hdrc musb-hdrc.0: USB OTG mode controller at fa0ab000 using DMA, IRQ 92
NET: Registered protocol family 2
IP route cache hash table entries: 4096 (order: 2, 16384 bytes)
TCP established hash table entries: 16384 (order: 5, 131072 bytes)
TCP bind hash table entries: 16384 (order: 4, 65536 bytes)
TCP: Hash tables configured (established 16384 bind 16384)
TCP reno registered
UDP hash table entries: 256 (order: 0, 4096 bytes)
UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
NET: Registered protocol family 1
NetWinder Floating Point Emulator V0.97 (double precision)
omap-iommu omap-iommu.0: isp registered
AM37x/DM37x Linux PSP version 04.02.00.07 (OMAP3BEAGLE)
ashmem: initialized
VFS: Disk quotas dquot_6.5.2
Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
JFFS2 version 2.2. (NAND) (SUMMARY) © 2001-2006 Red Hat, Inc.
msgmni has been set to 938
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
OMAP DSS rev 2.0
OMAP DISPC rev 3.0
OMAP VENC rev 2
OMAP DSI rev 1.0
Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
omap_uart.0: ttyO0 at MMIO 0x4806a000 (irq = 72) is a OMAP UART0
omap_uart.1: ttyO1 at MMIO 0x4806c000 (irq = 73) is a OMAP UART1
omap_uart.2: ttyO2 at MMIO 0x49020000 (irq = 74) is a OMAP UART2
console [ttyO2] enabled
omap_uart.3: ttyO3 at MMIO 0x49042000 (irq = 80) is a OMAP UART3
brd: module loaded
loop: module loaded
mtdoops: mtd device (mtddev=name/number) must be supplied
omap2-nand driver initializing
No NAND device found.
No NAND device found.
OneNAND driver initializing
PPP generic driver version 2.4.2
PPP Deflate Compression module registered
PPP BSD Compression module registered
PPP MPPE Compression module registered
NET: Registered protocol family 24
usbcore: registered new interface driver asix
usbcore: registered new interface driver cdc_ether
usbcore: registered new interface driver smsc95xx
usbcore: registered new interface driver net1080
usbcore: registered new interface driver cdc_subset
usbcore: registered new interface driver zaurus
ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
ehci-omap.0 supply hsusb0 not found, using dummy regulator
ehci-omap.0 supply hsusb1 not found, using dummy regulator
ehci-omap ehci-omap.0: OMAP-EHCI Host Controller
ehci-omap ehci-omap.0: new USB bus registered, assigned bus number 1
ehci-omap ehci-omap.0: irq 77, io mem 0x48064800
ehci-omap ehci-omap.0: USB 2.0 started, EHCI 1.00
usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb1: Product: OMAP-EHCI Host Controller
usb usb1: Manufacturer: Linux 2.6.37-gd52c5bd ehci_hcd
usb usb1: SerialNumber: ehci-omap.0
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 3 ports detected
usbcore: registered new interface driver cdc_acm
cdc_acm: v0.26:USB Abstract Control Model driver for USB modems and ISDN adapters
Initializing USB Mass Storage driver...
usbcore: registered new interface driver usb-storage
USB Mass Storage support registered.
usbcore: registered new interface driver usbserial
usbserial: USB Serial Driver core
USB Serial support registered for GSM modem (1-port)
usbcore: registered new interface driver option
option: v0.7.2:USB Driver for GSM modems
android init
android_probe pdata: c056e4dc
android_bind
android_usb gadget: android_usb ready
musb-hdrc musb-hdrc.0: MUSB HDRC host driver
musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 2
usb usb2: New USB device found, idVendor=1d6b, idProduct=0002
usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb2: Product: MUSB HDRC host driver
usb usb2: Manufacturer: Linux 2.6.37-gd52c5bd musb-hcd
usb usb2: SerialNumber: musb-hdrc.0
hub 2-0:1.0: USB hub found
hub 2-0:1.0: 1 port detected
f_adb init
android_register_function adb
f_mass_storage init
fsg_probe pdev: c056e320, pdata: c056e534
android_register_function usb_mass_storage
adb_bind_config
android_usb gadget: Mass Storage Function, version: 2009/09/11
android_usb gadget: Number of LUNs=1
lun0: LUN: removable file: (no medium)
mice: PS/2 mouse device common for all mice
input: gpio-keys as /devices/platform/gpio-keys/input/input0
input: twl4030_pwrbutton as /devices/platform/omap/omap_i2c.1/i2c-1/1-0049/twl4030_pwrbutton/input/input1
using rtc device, twl_rtc, for alarms
twl_rtc twl_rtc: rtc core: registered twl_rtc as rtc0
twl_rtc twl_rtc: Power up reset detected.
twl_rtc twl_rtc: Enabling TWL-RTC.
i2c /dev entries driver
Linux media interface: v0.10
Linux video capture interface: v2.00
omap3isp supply VDD_CSIPHY1 not found, using dummy regulator
omap3isp supply VDD_CSIPHY2 not found, using dummy regulator
omap3isp omap3isp: Revision 15.0 found
omap-iommu omap-iommu.0: isp: version 1.1
mt9v113 2-003c: chip id mismatch read 0x0, expecting 0x2280
isp_register_subdev_group: Unable to register subdev mt9v113
OMAP Watchdog Timer Rev 0x31: initial timeout 60 sec
twl4030_wdt twl4030_wdt: Failed to register misc device
twl4030_wdt: probe of twl4030_wdt failed with error -16
device-mapper: uevent: version 1.0.3
device-mapper: ioctl: 4.18.0-ioctl (2010-06-29) initialised: dm-devel@redhat.com
cpuidle: using governor ladder
cpuidle: using governor menu
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
logger: created 64K log 'log_main'
logger: created 256K log 'log_events'
usb 1-2: new high speed USB device using ehci-omap and address 2
logger: created 64K log 'log_radio'
logger: created 64K log 'log_system'
usbcore: registered new interface driver snd-usb-audio
OMAP3 Beagle/Devkit8000 SoC init
asoc: twl4030-hifi <-> omap-mcbsp-dai.1 mapping ok
ALSA device list:
#0: omap3beagle
oprofile: hardware counters not available
oprofile: using timer interrupt.
TCP cubic registered
Initializing XFRM netlink socket
NET: Registered protocol family 17
NET: Registered protocol family 15
NET: Registered protocol family 37
Registering the dns_resolver key type
VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
ThumbEE CPU extension supported.
Power Management for TI OMAP3.
smartreflex smartreflex.0: omap_sr_probe: SmartReflex driver initialized
smartreflex smartreflex.1: omap_sr_probe: SmartReflex driver initialized
SmartReflex Class3 initialized
clock: disabling unused clocks to save power
platform iva.0: omap_voltage_scale: Already at the requestedrate 800000000
platform mpu.0: omap_voltage_scale: Already at the requestedrate 1000000000
fbcvt: Invalid input parameters
usb 1-2: New USB device found, idVendor=0424, idProduct=9514
usb 1-2: New USB device strings: Mfr=0, Product=0, SerialNumber=0
hub 1-2:1.0: USB hub found
hub 1-2:1.0: 5 ports detected
regulator_init_complete: incomplete constraints, leaving VDAC on
twl_rtc twl_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800)
omap_vout omap_vout: Buffer Size = 3686400
omap_vout omap_vout: : registered and initialized video device 15
omap_vout omap_vout: Buffer Size = 3686400
omap_vout omap_vout: : registered and initialized video device 16
mmc0: host does not support reading read-only switch. assuming write-enable.
mmc0: new high speed SDHC card at address e624
mmcblk0: mmc0:e624 SU08G 7.40 GiB
mmcblk0: p1 p2 p3
usb 1-2.1: new high speed USB device using ehci-omap and address 3
usb 1-2.1: New USB device found, idVendor=0424, idProduct=ec00
usb 1-2.1: New USB device strings: Mfr=0, Product=0, SerialNumber=0
smsc95xx v1.0.4
smsc95xx 1-2.1:1.0: usb0: register 'smsc95xx' at usb-ehci-omap.0-2.1, smsc95xx USB 2.0 Ethernet, 96:de:c8:56:7d:0b
usb 1-2.2: new low speed USB device using ehci-omap and address 4
usb 1-2.2: New USB device found, idVendor=1bcf, idProduct=0005
usb 1-2.2: New USB device strings: Mfr=0, Product=2, SerialNumber=0
usb 1-2.2: Product: USB Optical Mouse
input: USB Optical Mouse as /devices/platform/ehci-omap.0/usb1/1-2/1-2.2/1-2.2:1.0/input/input2
generic-usb 0003:1BCF:0005.0001: input: USB HID v1.10 Mouse [USB Optical Mouse] on usb-ehci-omap.0-2.2/input0
Sending DHCP requests .
usb0: link up, 100Mbps, full-duplex, lpa 0x45E1
., OK
IP-Config: Got DHCP answer from 0.0.0.0, my address is 192.168.1.111
IP-Config: Complete:
device=usb0, addr=192.168.1.111, mask=255.255.255.0, gw=192.168.1.1,
host=192.168.1.111, domain=, nis-domain=(none),
bootserver=0.0.0.0, rootserver=0.0.0.0, rootpath=
Waiting 1sec before mounting root device...
EXT3-fs: barriers not enabled
kjournald starting. Commit interval 5 seconds
EXT3-fs (mmcblk0p2): using internal journal
EXT3-fs (mmcblk0p2): mounted filesystem with ordered data mode
VFS: Mounted root (ext3 filesystem) on device 179:2.
Freeing init memory: 208K
CMEMK module: built on Mar 17 2013 at 17:02:12
Reference Linux version 2.6.37
File /home/coopury/ti_android/rowboat_android/external/ti-dsp/ti-dvsdk_dm3730-evm_04_03_00_06/linuxutils_2_26_02_05/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c
CMEM Range Overlaps Kernel Physical - allowing overlap
CMEM phys_start (0x84f00000) overlaps kernel (0x80000000 -> 0x9e000000)
CMEMK Error: Failed to request_mem_region(0x84f00000, 10485760)
DSPLINK Module (1.65.01.05_eng) created on Date: Mar 17 2013 Time: 17:01:39
SDMAK module: built on Mar 17 2013 at 17:02:13
Reference Linux version 2.6.37
File /home/coopury/ti_android/rowboat_android/external/ti-dsp/ti-dvsdk_dm3730-evm_04_03_00_06/linuxutils_2_26_02_05/packages/ti/sdo/linuxutils/sdma/src/module/sdmak.c
init (1): /proc/1/oom_adj is deprecated, please use /proc/1/oom_score_adj instead.
init: cannot find '/system/etc/install-recovery.sh', disabling 'flash_recovery'
platform iva.0: omap_voltage_scale: Already at the requestedrate 800000000
platform mpu.0: omap_voltage_scale: Already at the requestedrate 1000000000
enabling adb
adb_open
# disabling adb
adb_release
warning: `zygote' uses 32-bit capabilities (legacy support in use)
#
# BUG: Your driver calls ioremap() on system memory. This leads
to architecturally unpredictable behaviour on ARMv6+, and ioremap()
will fail in the next kernel release. Please fix your driver.
------------[ cut here ]------------
WARNING: at arch/arm/mm/ioremap.c:211 __arm_ioremap_pfn_caller+0x58/0x190()
Modules linked in: omaplfb pvrsrvkm sdmak lpm_omap3530 dsplinkk
Backtrace:
[<c004b65c>] (dump_backtrace+0x0/0x110) from [<c04093f4>] (dump_stack+0x18/0x1c)
r7:00000009 r6:000000d3 r5:c004f6f0 r4:00000000
[<c04093dc>] (dump_stack+0x0/0x1c) from [<c0073990>] (warn_slowpath_common+0x54/0x6c)
[<c007393c>] (warn_slowpath_common+0x0/0x6c) from [<c00739cc>] (warn_slowpath_null+0x24/0x2c)
r9:00000000 r8:00000001 r7:00000000 r6:00000000 r5:00087a00
r4:00600000
[<c00739a8>] (warn_slowpath_null+0x0/0x2c) from [<c004f6f0>] (__arm_ioremap_pfn_caller+0x58/0x190)
[<c004f698>] (__arm_ioremap_pfn_caller+0x0/0x190) from [<c004f8a4>] (__arm_ioremap_caller+0x5c/0x64)
[<c004f848>] (__arm_ioremap_caller+0x0/0x64) from [<c00659b0>] (omap_ioremap+0x88/0x90)
r5:3ea00000 r4:33a00000
[<c0065928>] (omap_ioremap+0x0/0x90) from [<bf01b848>] (MEM_Map+0x44/0x6c [dsplinkk])
r5:e31f2000 r4:d1bbbdcc
[<bf01b804>] (MEM_Map+0x0/0x6c [dsplinkk]) from [<bf00cbe4>] (OMAP3530_init+0x98/0x1f8 [dsplinkk])
r5:e31f2000 r4:bf022450
[<bf00cb4c>] (OMAP3530_init+0x0/0x1f8 [dsplinkk]) from [<bf00c0d8>] (DSP_init+0x2c/0x34 [dsplinkk])
[<bf00c0ac>] (DSP_init+0x0/0x34 [dsplinkk]) from [<bf00e618>] (LDRV_PROC_init+0x234/0x300 [dsplinkk])
[<bf00e3e4>] (LDRV_PROC_init+0x0/0x300 [dsplinkk]) from [<bf01f350>] (PMGR_PROC_attach+0xf0/0x358 [dsplinkk])
[<bf01f260>] (PMGR_PROC_attach+0x0/0x358 [dsplinkk]) from [<bf020044>] (DRV_Ioctl+0x37c/0x7c0 [dsplinkk])
r8:00000000 r7:00000016 r6:c018e018 r5:c018e018 r4:412fce50
[<bf01fcc8>] (DRV_Ioctl+0x0/0x7c0 [dsplinkk]) from [<c0109cac>] (do_vfs_ioctl+0x4e8/0x564)
[<c01097c4>] (do_vfs_ioctl+0x0/0x564) from [<c0109d80>] (sys_ioctl+0x58/0x7c)
r9:d1bba000 r8:00000000 r7:00000016 r6:c018e018 r5:412fce50
r4:d7f54bc0
[<c0109d28>] (sys_ioctl+0x0/0x7c) from [<c00470c0>] (ret_fast_syscall+0x0/0x30)
r8:c0047268 r7:00000036 r6:00055260 r5:00008000 r4:412fce50
---[ end trace e52b6c577ae92e5f ]---
BUG: Your driver calls ioremap() on system memory. This leads
to architecturally unpredictable behaviour on ARMv6+, and ioremap()
will fail in the next kernel release. Please fix your driver.
------------[ cut here ]------------
WARNING: at arch/arm/mm/ioremap.c:211 __arm_ioremap_pfn_caller+0x58/0x190()
Modules linked in: omaplfb pvrsrvkm sdmak lpm_omap3530 dsplinkk
Backtrace:
[<c004b65c>] (dump_backtrace+0x0/0x110) from [<c04093f4>] (dump_stack+0x18/0x1c)
r7:00000009 r6:000000d3 r5:c004f6f0 r4:00000000
[<c04093dc>] (dump_stack+0x0/0x1c) from [<c0073990>] (warn_slowpath_common+0x54/0x6c)
[<c007393c>] (warn_slowpath_common+0x0/0x6c) from [<c00739cc>] (warn_slowpath_null+0x24/0x2c)
r9:00000000 r8:00000002 r7:00000000 r6:00000000 r5:00085901
r4:000ff000
[<c00739a8>] (warn_slowpath_null+0x0/0x2c) from [<c004f6f0>] (__arm_ioremap_pfn_caller+0x58/0x190)
[<c004f698>] (__arm_ioremap_pfn_caller+0x0/0x190) from [<c004f8a4>] (__arm_ioremap_caller+0x5c/0x64)
[<c004f848>] (__arm_ioremap_caller+0x0/0x64) from [<c00659b0>] (omap_ioremap+0x88/0x90)
r5:3c901000 r4:31901000
[<c0065928>] (omap_ioremap+0x0/0x90) from [<bf01b848>] (MEM_Map+0x44/0x6c [dsplinkk])
r5:e31f2000 r4:d1bbbdcc
[<bf01b804>] (MEM_Map+0x0/0x6c [dsplinkk]) from [<bf00cbe4>] (OMAP3530_init+0x98/0x1f8 [dsplinkk])
r5:e31f2000 r4:bf022450
[<bf00cb4c>] (OMAP3530_init+0x0/0x1f8 [dsplinkk]) from [<bf00c0d8>] (DSP_init+0x2c/0x34 [dsplinkk])
[<bf00c0ac>] (DSP_init+0x0/0x34 [dsplinkk]) from [<bf00e618>] (LDRV_PROC_init+0x234/0x300 [dsplinkk])
[<bf00e3e4>] (LDRV_PROC_init+0x0/0x300 [dsplinkk]) from [<bf01f350>] (PMGR_PROC_attach+0xf0/0x358 [dsplinkk])
[<bf01f260>] (PMGR_PROC_attach+0x0/0x358 [dsplinkk]) from [<bf020044>] (DRV_Ioctl+0x37c/0x7c0 [dsplinkk])
r8:00000000 r7:00000016 r6:c018e018 r5:c018e018 r4:412fce50
[<bf01fcc8>] (DRV_Ioctl+0x0/0x7c0 [dsplinkk]) from [<c0109cac>] (do_vfs_ioctl+0x4e8/0x564)
[<c01097c4>] (do_vfs_ioctl+0x0/0x564) from [<c0109d80>] (sys_ioctl+0x58/0x7c)
r9:d1bba000 r8:00000000 r7:00000016 r6:c018e018 r5:412fce50
r4:d7f54bc0
[<c0109d28>] (sys_ioctl+0x0/0x7c) from [<c00470c0>] (ret_fast_syscall+0x0/0x30)
r8:c0047268 r7:00000036 r6:00055260 r5:00008000 r4:412fce50
---[ end trace e52b6c577ae92e60 ]---
BUG: Your driver calls ioremap() on system memory. This leads
to architecturally unpredictable behaviour on ARMv6+, and ioremap()
will fail in the next kernel release. Please fix your driver.
------------[ cut here ]------------
WARNING: at arch/arm/mm/ioremap.c:211 __arm_ioremap_pfn_caller+0x58/0x190()
Modules linked in: omaplfb pvrsrvkm sdmak lpm_omap3530 dsplinkk
Backtrace:
[<c004b65c>] (dump_backtrace+0x0/0x110) from [<c04093f4>] (dump_stack+0x18/0x1c)
r7:00000009 r6:000000d3 r5:c004f6f0 r4:00000000
[<c04093dc>] (dump_stack+0x0/0x1c) from [<c0073990>] (warn_slowpath_common+0x54/0x6c)
[<c007393c>] (warn_slowpath_common+0x0/0x6c) from [<c00739cc>] (warn_slowpath_null+0x24/0x2c)
r9:00000000 r8:00000003 r7:00000000 r6:00000000 r5:00085900
r4:00001000
[<c00739a8>] (warn_slowpath_null+0x0/0x2c) from [<c004f6f0>] (__arm_ioremap_pfn_caller+0x58/0x190)
[<c004f698>] (__arm_ioremap_pfn_caller+0x0/0x190) from [<c004f8a4>] (__arm_ioremap_caller+0x5c/0x64)
[<c004f848>] (__arm_ioremap_caller+0x0/0x64) from [<c00659b0>] (omap_ioremap+0x88/0x90)
r5:3c900000 r4:31900000
[<c0065928>] (omap_ioremap+0x0/0x90) from [<bf01b848>] (MEM_Map+0x44/0x6c [dsplinkk])
r5:e31f2000 r4:d1bbbdcc
[<bf01b804>] (MEM_Map+0x0/0x6c [dsplinkk]) from [<bf00cbe4>] (OMAP3530_init+0x98/0x1f8 [dsplinkk])
r5:e31f2000 r4:bf022450
[<bf00cb4c>] (OMAP3530_init+0x0/0x1f8 [dsplinkk]) from [<bf00c0d8>] (DSP_init+0x2c/0x34 [dsplinkk])
[<bf00c0ac>] (DSP_init+0x0/0x34 [dsplinkk]) from [<bf00e618>] (LDRV_PROC_init+0x234/0x300 [dsplinkk])
[<bf00e3e4>] (LDRV_PROC_init+0x0/0x300 [dsplinkk]) from [<bf01f350>] (PMGR_PROC_attach+0xf0/0x358 [dsplinkk])
[<bf01f260>] (PMGR_PROC_attach+0x0/0x358 [dsplinkk]) from [<bf020044>] (DRV_Ioctl+0x37c/0x7c0 [dsplinkk])
r8:00000000 r7:00000016 r6:c018e018 r5:c018e018 r4:412fce50
[<bf01fcc8>] (DRV_Ioctl+0x0/0x7c0 [dsplinkk]) from [<c0109cac>] (do_vfs_ioctl+0x4e8/0x564)
[<c01097c4>] (do_vfs_ioctl+0x0/0x564) from [<c0109d80>] (sys_ioctl+0x58/0x7c)
r9:d1bba000 r8:00000000 r7:00000016 r6:c018e018 r5:412fce50
r4:d7f54bc0
[<c0109d28>] (sys_ioctl+0x0/0x7c) from [<c00470c0>] (ret_fast_syscall+0x0/0x30)
r8:c0047268 r7:00000036 r6:00055260 r5:00008000 r4:412fce50
---[ end trace e52b6c577ae92e61 ]---
binder: release 1031:1031 transaction 4564 in, still active
binder: send failed reply for transaction 4564 to 1260:1276
BUG: Your driver calls ioremap() on system memory. This leads
to architecturally unpredictable behaviour on ARMv6+, and ioremap()
will fail in the next kernel release. Please fix your driver.
------------[ cut here ]------------
WARNING: at arch/arm/mm/ioremap.c:211 __arm_ioremap_pfn_caller+0x58/0x190()
Modules linked in: omaplfb pvrsrvkm sdmak lpm_omap3530 dsplinkk
Backtrace:
[<c004b65c>] (dump_backtrace+0x0/0x110) from [<c04093f4>] (dump_stack+0x18/0x1c)
r7:00000009 r6:000000d3 r5:c004f6f0 r4:00000000
[<c04093dc>] (dump_stack+0x0/0x1c) from [<c0073990>] (warn_slowpath_common+0x54/0x6c)
[<c007393c>] (warn_slowpath_common+0x0/0x6c) from [<c00739cc>] (warn_slowpath_null+0x24/0x2c)
r9:00000000 r8:00000001 r7:00000000 r6:00000000 r5:00087a00
r4:00600000
[<c00739a8>] (warn_slowpath_null+0x0/0x2c) from [<c004f6f0>] (__arm_ioremap_pfn_caller+0x58/0x190)
[<c004f698>] (__arm_ioremap_pfn_caller+0x0/0x190) from [<c004f8a4>] (__arm_ioremap_caller+0x5c/0x64)
[<c004f848>] (__arm_ioremap_caller+0x0/0x64) from [<c00659b0>] (omap_ioremap+0x88/0x90)
r5:3ea00000 r4:33a00000
[<c0065928>] (omap_ioremap+0x0/0x90) from [<bf01b848>] (MEM_Map+0x44/0x6c [dsplinkk])
r5:e3c8c000 r4:d1639dcc
[<bf01b804>] (MEM_Map+0x0/0x6c [dsplinkk]) from [<bf00cbe4>] (OMAP3530_init+0x98/0x1f8 [dsplinkk])
r5:e3c8c000 r4:bf022450
[<bf00cb4c>] (OMAP3530_init+0x0/0x1f8 [dsplinkk]) from [<bf00c0d8>] (DSP_init+0x2c/0x34 [dsplinkk])
[<bf00c0ac>] (DSP_init+0x0/0x34 [dsplinkk]) from [<bf00e618>] (LDRV_PROC_init+0x234/0x300 [dsplinkk])
[<bf00e3e4>] (LDRV_PROC_init+0x0/0x300 [dsplinkk]) from [<bf01f350>] (PMGR_PROC_attach+0xf0/0x358 [dsplinkk])
[<bf01f260>] (PMGR_PROC_attach+0x0/0x358 [dsplinkk]) from [<bf020044>] (DRV_Ioctl+0x37c/0x7c0 [dsplinkk])
r8:00000000 r7:00000010 r6:c018e018 r5:c018e018 r4:40d23e50
[<bf01fcc8>] (DRV_Ioctl+0x0/0x7c0 [dsplinkk]) from [<c0109cac>] (do_vfs_ioctl+0x4e8/0x564)
[<c01097c4>] (do_vfs_ioctl+0x0/0x564) from [<c0109d80>] (sys_ioctl+0x58/0x7c)
r9:d1638000 r8:00000000 r7:00000010 r6:c018e018 r5:40d23e50
r4:d7f543c0
[<c0109d28>] (sys_ioctl+0x0/0x7c) from [<c00470c0>] (ret_fast_syscall+0x0/0x30)
r8:c0047268 r7:00000036 r6:00056f18 r5:00008000 r4:40d23e50
---[ end trace e52b6c577ae92e62 ]---
BUG: Your driver calls ioremap() on system memory. This leads
to architecturally unpredictable behaviour on ARMv6+, and ioremap()
will fail in the next kernel release. Please fix your driver.
------------[ cut here ]------------
WARNING: at arch/arm/mm/ioremap.c:211 __arm_ioremap_pfn_caller+0x58/0x190()
Modules linked in: omaplfb pvrsrvkm sdmak lpm_omap3530 dsplinkk
Backtrace:
[<c004b65c>] (dump_backtrace+0x0/0x110) from [<c04093f4>] (dump_stack+0x18/0x1c)
r7:00000009 r6:000000d3 r5:c004f6f0 r4:00000000
[<c04093dc>] (dump_stack+0x0/0x1c) from [<c0073990>] (warn_slowpath_common+0x54/0x6c)
[<c007393c>] (warn_slowpath_common+0x0/0x6c) from [<c00739cc>] (warn_slowpath_null+0x24/0x2c)
r9:00000000 r8:00000002 r7:00000000 r6:00000000 r5:00085901
r4:000ff000
[<c00739a8>] (warn_slowpath_null+0x0/0x2c) from [<c004f6f0>] (__arm_ioremap_pfn_caller+0x58/0x190)
[<c004f698>] (__arm_ioremap_pfn_caller+0x0/0x190) from [<c004f8a4>] (__arm_ioremap_caller+0x5c/0x64)
[<c004f848>] (__arm_ioremap_caller+0x0/0x64) from [<c00659b0>] (omap_ioremap+0x88/0x90)
r5:3c901000 r4:31901000
[<c0065928>] (omap_ioremap+0x0/0x90) from [<bf01b848>] (MEM_Map+0x44/0x6c [dsplinkk])
r5:e3c8c000 r4:d1639dcc
[<bf01b804>] (MEM_Map+0x0/0x6c [dsplinkk]) from [<bf00cbe4>] (OMAP3530_init+0x98/0x1f8 [dsplinkk])
r5:e3c8c000 r4:bf022450
[<bf00cb4c>] (OMAP3530_init+0x0/0x1f8 [dsplinkk]) from [<bf00c0d8>] (DSP_init+0x2c/0x34 [dsplinkk])
[<bf00c0ac>] (DSP_init+0x0/0x34 [dsplinkk]) from [<bf00e618>] (LDRV_PROC_init+0x234/0x300 [dsplinkk])
[<bf00e3e4>] (LDRV_PROC_init+0x0/0x300 [dsplinkk]) from [<bf01f350>] (PMGR_PROC_attach+0xf0/0x358 [dsplinkk])
[<bf01f260>] (PMGR_PROC_attach+0x0/0x358 [dsplinkk]) from [<bf020044>] (DRV_Ioctl+0x37c/0x7c0 [dsplinkk])
r8:00000000 r7:00000010 r6:c018e018 r5:c018e018 r4:40d23e50
[<bf01fcc8>] (DRV_Ioctl+0x0/0x7c0 [dsplinkk]) from [<c0109cac>] (do_vfs_ioctl+0x4e8/0x564)
[<c01097c4>] (do_vfs_ioctl+0x0/0x564) from [<c0109d80>] (sys_ioctl+0x58/0x7c)
r9:d1638000 r8:00000000 r7:00000010 r6:c018e018 r5:40d23e50
r4:d7f543c0
[<c0109d28>] (sys_ioctl+0x0/0x7c) from [<c00470c0>] (ret_fast_syscall+0x0/0x30)
r8:c0047268 r7:00000036 r6:00056f18 r5:00008000 r4:40d23e50
---[ end trace e52b6c577ae92e63 ]---
BUG: Your driver calls ioremap() on system memory. This leads
to architecturally unpredictable behaviour on ARMv6+, and ioremap()
will fail in the next kernel release. Please fix your driver.
------------[ cut here ]------------
WARNING: at arch/arm/mm/ioremap.c:211 __arm_ioremap_pfn_caller+0x58/0x190()
Modules linked in: omaplfb pvrsrvkm sdmak lpm_omap3530 dsplinkk
Backtrace:
[<c004b65c>] (dump_backtrace+0x0/0x110) from [<c04093f4>] (dump_stack+0x18/0x1c)
r7:00000009 r6:000000d3 r5:c004f6f0 r4:00000000
[<c04093dc>] (dump_stack+0x0/0x1c) from [<c0073990>] (warn_slowpath_common+0x54/0x6c)
[<c007393c>] (warn_slowpath_common+0x0/0x6c) from [<c00739cc>] (warn_slowpath_null+0x24/0x2c)
r9:00000000 r8:00000003 r7:00000000 r6:00000000 r5:00085900
r4:00001000
[<c00739a8>] (warn_slowpath_null+0x0/0x2c) from [<c004f6f0>] (__arm_ioremap_pfn_caller+0x58/0x190)
[<c004f698>] (__arm_ioremap_pfn_caller+0x0/0x190) from [<c004f8a4>] (__arm_ioremap_caller+0x5c/0x64)
[<c004f848>] (__arm_ioremap_caller+0x0/0x64) from [<c00659b0>] (omap_ioremap+0x88/0x90)
r5:3c900000 r4:31900000
[<c0065928>] (omap_ioremap+0x0/0x90) from [<bf01b848>] (MEM_Map+0x44/0x6c [dsplinkk])
r5:e3c8c000 r4:d1639dcc
[<bf01b804>] (MEM_Map+0x0/0x6c [dsplinkk]) from [<bf00cbe4>] (OMAP3530_init+0x98/0x1f8 [dsplinkk])
r5:e3c8c000 r4:bf022450
[<bf00cb4c>] (OMAP3530_init+0x0/0x1f8 [dsplinkk]) from [<bf00c0d8>] (DSP_init+0x2c/0x34 [dsplinkk])
[<bf00c0ac>] (DSP_init+0x0/0x34 [dsplinkk]) from [<bf00e618>] (LDRV_PROC_init+0x234/0x300 [dsplinkk])
[<bf00e3e4>] (LDRV_PROC_init+0x0/0x300 [dsplinkk]) from [<bf01f350>] (PMGR_PROC_attach+0xf0/0x358 [dsplinkk])
[<bf01f260>] (PMGR_PROC_attach+0x0/0x358 [dsplinkk]) from [<bf020044>] (DRV_Ioctl+0x37c/0x7c0 [dsplinkk])
r8:00000000 r7:00000010 r6:c018e018 r5:c018e018 r4:40d23e50
[<bf01fcc8>] (DRV_Ioctl+0x0/0x7c0 [dsplinkk]) from [<c0109cac>] (do_vfs_ioctl+0x4e8/0x564)
[<c01097c4>] (do_vfs_ioctl+0x0/0x564) from [<c0109d80>] (sys_ioctl+0x58/0x7c)
r9:d1638000 r8:00000000 r7:00000010 r6:c018e018 r5:40d23e50
r4:d7f543c0
[<c0109d28>] (sys_ioctl+0x0/0x7c) from [<c00470c0>] (ret_fast_syscall+0x0/0x30)
r8:c0047268 r7:00000036 r6:00056f18 r5:00008000 r4:40d23e50
---[ end trace e52b6c577ae92e64 ]---
regards.