We requires a Image Processing Unit for our new medical product. For this we are looking a suitable DSP Processor with the following requirements.
Hardware Requirements:
- One CMOS Camera Interface ( 1k x 1k resolution with 8 Bit data with 30fps rate)
- 2 different DVI Display port should support 17inch monitor have the resolution 1280 x 1024 (SXGA)
- USB ( x2)
- Ethernet
The Platform should perform the following Image Processing functions.
- Circular Blanking
- Gamma Correction
- Image Average
- Interactive Contrast Enhancement
- Horizontal & Vertical Flip
- Image Rotation
- Image Zoom
- Edge Enhancement
- Image Negation
- Subtraction/Roadmap
- Dual Screen Mode
- Mask Selection
- Image Sequence Display
- Pixel Shift – Manual & Automatic etc