Other Parts Discussed in Thread: OMAP-L138
Hi,
everything is followed as given in http://processors.wiki.ti.com/index.php/OMAP-L138_LCDK_Linux_Software_Developer%27s_Guide
While installing syslink-2.10 on ubuntu-10.04 host I encountered the following errors:
Making syslink-driver...
make -C packages \
DEVICE=OMAPL1XX \
GPPOS=Linux \
LOADER=ELF \
SYSLINK_REPO=/home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/dsp-tools/syslink_2_10_03_20/packages \
IPC_INSTALL_DIR=/home/vlsi/ti/ipc_1_24_02_27 \
CGT_ARM_PREFIX=/home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/linux-devkit/bin/arm-arago-linux-gnueabi- \
LINUXKERNEL=/home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/board-support/linux-3.1.10 \
QNX_INSTALL_DIR= \
SYSLINK_BUILD_DEBUG=1 \
SYSLINK_BUILD_OPTIMIZE=0 \
SYSLINK_TRACE_ENABLE=1 \
syslink-driver
make[1]: Entering directory `/home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/dsp-tools/syslink_2_10_03_20/packages'
#
# Making syslink-driver-linux in ti/syslink/utils/hlos/knl/Linux
make -C ti/syslink/utils/hlos/knl/Linux \
ARCH=arm CROSS_COMPILE=/home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/linux-devkit/bin/arm-arago-linux-gnueabi- \
KDIR=/home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/board-support/linux-3.1.10 \
SYSLINK_ROOT=/home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/dsp-tools/syslink_2_10_03_20/packages \
SYSLINK_PLATFORM=OMAPL1XX \
SYSLINK_PKGPATH="/home/vlsi/ti/ipc_1_24_02_27/packages;/packages;/home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/dsp-tools/syslink_2_10_03_20/packages" \
SYSLINK_VARIANT=OMAPL1XX SYSLINK_LOADER=ELF \
SYSLINK_BUILD_DEBUG=1 \
SYSLINK_BUILD_OPTIMIZE=0 \
SYSLINK_TRACE_ENABLE=1\
SYSLINK_BUILDOS=Linux
make[2]: Entering directory `/home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/dsp-tools/syslink_2_10_03_20/packages/ti/syslink/utils/hlos/knl/Linux'
make -C /home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/board-support/linux-3.1.10 SUBDIRS=/home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/dsp-tools/syslink_2_10_03_20/packages/ti/syslink/utils/hlos/knl/Linux modules
make[3]: Entering directory `/home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/board-support/linux-3.1.10'
WARNING: Symbol version dump /home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/board-support/linux-3.1.10/Module.symvers
is missing; modules will have no dependencies and modversions.
CC [M] /home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/dsp-tools/syslink_2_10_03_20/packages/ti/syslink/utils/hlos/knl/Linux/NameServerDrv.o
In file included from include/linux/gfp.h:4:0,
from include/linux/kmod.h:22,
from include/linux/module.h:13,
from /home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/dsp-tools/syslink_2_10_03_20/packages/ti/syslink/inc/knl/Linux/std_linux.h:56,
from /home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/dsp-tools/syslink_2_10_03_20/packages/ti/syslink/Std.h:60,
from /home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/dsp-tools/syslink_2_10_03_20/packages/ti/syslink/utils/hlos/knl/Linux/NameServerDrv.c:58:
include/linux/mmzone.h:18:30: fatal error: generated/bounds.h: No such file or directory
compilation terminated.
make[4]: *** [/home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/dsp-tools/syslink_2_10_03_20/packages/ti/syslink/utils/hlos/knl/Linux/NameServerDrv.o] Error 1
make[3]: *** [_module_/home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/dsp-tools/syslink_2_10_03_20/packages/ti/syslink/utils/hlos/knl/Linux] Error 2
make[3]: Leaving directory `/home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/board-support/linux-3.1.10'
make[2]: *** [default] Error 2
make[2]: Leaving directory `/home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/dsp-tools/syslink_2_10_03_20/packages/ti/syslink/utils/hlos/knl/Linux'
make[1]: *** [syslink-driver-linux] Error 2
make[1]: Leaving directory `/home/vlsi/Downloads/SDKS/ti-sdk-omapl138-lcdk-01.00.00/dsp-tools/syslink_2_10_03_20/packages'
make: *** [syslink-driver] Error 2
Thanq for reading this, can some one pls help me.