Hello forum,
I am looking for the hardware and software tools to develop full-duplex transcoding using Advantech's quad core transcoder boards.
Boards considered are: Advantech DSPC-8681 and DSPC- 8682. DSP processors on Advantech board are TI - TMS320C6678. Boards are PCI express platform.
Intent is to input HD 1080p60 live IP H.264 streams. Frame rates vary from 15-60 fps. Bit rate is 1-10 megabits per sec.
QUESTIONS:
Which software is required and any other hardware required to implement Advantech's boards installed in a commercial Dell server?
Is the linux operating system available on TI website or forum to operate Advantech boards? Which linux version is best or proven for these boards?
Is controlling software available on TI website to start/stop ingress these test 2 IP streams, and then egress 2 streams to storage?
Can the Broadcomm switch on Advantech board be controlled by software?
Can the DDR3 memory be expanded beyond the on-board Advantech available memory? Such as adding another PCI express card?
Is demo encoding/decoding transcoding/scaling software available to run these Advantech boards?
REQUIREMNETS:
- input or ingest H.264 IP video & audio from network or IP camera which is connected directly to Advantech transcode board
- once video/audio stream is received - perform transcode with scaling, decoding, and re-encoding
- decode and encode simultaneously or as independent operations
- input 2 different live video/audio streams with unique IP addresses
- requirement: real time
- Advantech boards to be used in a Dell or IBM server
- linux based OS
- boards of interest: DSPC 8682 (full length) or DSPC 8681 (half length)
- DSPC 8682 has 2 gigabit ethernet port connectors (RJ-45)
- DSPC 8681 has one gigabit ethernet port connector (RJ-45)