I would like to ask whether C6672 can be used to realize the input video signal source output requirements: 2048X2048@16bits, 4Mbps@10fps, encoding used TI h264@hp encode Lib.
According to H264 High Profile Encoder (v01.00.00) on TMS320C6678 Platform datasheet said: H264HP_ENC_001 (H264 High Profile, VBR, IBBP, CABAC, Single, Core) Airshow_p1920x1080_420p_8bit.yuv, YUV420, CABAC, VBR, IBBP @ 8Mbps @ 30 frames per second ,
AVERAGE CYCLE:7360MHZ
PEAK CYCLE:7618MHZ
if C6678 with a nucleus (1.25GHz) to process 10 frames. The AVERAGE CYCLE:7360/30 x 10 =2539MHz/s, is also unable to achieve? How to understand?
Notes:
Average cycles are calculated as maximum of moving average of 30 frames, multiplied with 30 to get per second Mhz.
Peak cycles are calculated as maximum of moving average of 3 frames multiplied with 30 to get per second Mhz.