Other Parts Discussed in Thread: DM385
Hi Ti,
We are trying this steps on dm385 :
dm814x-evm login: root
root@dm814x-evm:~# ls
root@dm814x-evmhome/dm385# ./slaveloader startup VPSS-M3 ti813x_hdvpss.xem3
Attached to slave procId 1.
Loading procId 1.
Loaded file ti813x_hdvpss.xem3 on slave procId 1.
Started slave procId 1.
root@dm814x-evmhome/dm385# insmod vpss.ko sbufaddr=0xA0200000
root@dm814x-evmhome/dm385# insmod ti81xxfb.ko vram=0:16M,1:16M,2:6M
root@dm814x-evmhome/dm385# insmod ti81xxhdmi.ko
HDMI W1 rev 4.0
HDMI CEC Spec version 1.2
root@dm814x-evmhome/dm385# gst-launch -v filesrc location=/usr/share/ti/dat
a/videos/dm816x_1080p_demo.264 ! 'video/x-h264' ! h264parse access-unit=true ! o
mx_h264dec ! omx_scaler ! omx_ctrl display-mode=OMX_DC_MODE_1080P_60 ! omx_video
sink sync=false
Assertion at Line no: 467 in /home/ramappa/ti-ezsdk_dm814x-evm_5_05_02_00/component-sources/syslink_2_20_02_20/packages/ti/syslink/utils/hlos/knl/Linux/../../../../..d
Assertion at Line no: 1349 in /home/ramappa/ti-ezsdk_dm814x-evm_5_05_02_00/component-sources/syslink_2_20_02_20/packages/ti/syslink/ipc/hlos/usr/HeapMemMP.c: (hpHandld
gst-launch-0.10: DmmDelegateHeap.c:193: DmmDelegate_createIpcHeap: Assertion `(heapHandle != 0)' failed.
Aborted
How can i solve this issue ?
What exactly this issue is caused ?
Kindly reply for this ?
Thanks & Regards
ROHIT