Hi all,
When I use normally my DM4148 EVM,which is suddenly not work.
Now,when power on the DM4148 EVM, I can hear the sound of the sizzle.I test the test point,get the following information:
test point value
IP_EVM_12V TP1 12V
EVM_5V0 TP3 max level 5.1V wave
PCI_3V3 TP10 0V
VDAC_1V8 TP11 1.8V wave
CORE_VDD TP13 0V
PLL_1V8 TP15 max level 1.8V wave
VAIC_1V8 TP19 max level 1.8V wave
EVM_1V8 TP25 max level 1.8V wave
VDDA_USB_1V8 TP28 max level 1.8V wave
CVDD_ARM TP31 0V
BCK2_3V3 TP32 max level 4V wave
VDDA_1V8 TP33 max level 1.8V wave
DVDD TP39 max level 1.8V wave
LS_EVM_3V3 TP43 max level 4V wave
CVDD_DSP TP48 0V
VDDQ_1V5 TP53 0V
EVM_3V3 TP56 max level 3V wave
CVDD_HDVICP TP58 0V
RSTOUTn TP59 0V
VMMC TP68 max level 3V wave
PORz TP75 0V
VREF TP76 0V
Give me a suggestion,which hardware is not work?
thanks in advance!
li