Loading from NAND 128MiB 3,3V 8-bit, offset 0x200000
Image Name: Linux-2.6.37_IPNC_DM365_4.1.0
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 3842496 Bytes = 3.7 MB
Load Address: 80008000
Entry Point: 80008000
## Booting kernel from Legacy Image at 80700000 ...
Image Name: Linux-2.6.37_IPNC_DM365_4.1.0
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 3842496 Bytes = 3.7 MB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
[ 0.000000] Linux version 2.6.37_IPNC_DM365_4.1.0 (song@ubuntu) (gcc version 4.3.3 (GCC) ) #2 PREEMPT Tue Apr 16 23:34:16 KST 2013
[ 0.000000] CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177
[ 0.000000] CPU: VIVT data cache, VIVT instruction cache
[ 0.000000] Machine: DaVinci DM36x IPNC
[ 0.000000] Memory policy: ECC disabled, Data cache writeback
[ 0.000000] DaVinci dm36x_rev1.2 variant 0x8
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pag es: 12192
[ 0.000000] Kernel command line: mem=48M console=ttyS1,115200n8 noinitrd ip=d hcp root=/dev/nfs nfsroot=192.168.0.15:/home/song/IPNCinstalldir/ipnc_rdk/target /filesys,nolock lpj=741376 cmemk.phys_start="0 x83000000" cmemk.phys_end="0x88000000" cmemk.phys_start_1="0x00001000" cmemk.phy s_end_1="0x00008000" cmemk.pools_1="1x28672" cmemk.allowOverlap=1 eth=00:0C:0C:02:38:29
[ 0.000000] TI DaVinci EMAC: kernel boot params Ethernet address: 00:0C:0C:02 :38:29
[ 0.000000] PID hash table entries: 256 (order: -2, 1024 bytes)
[ 0.000000] Dentry cache hash table entries: 8192 (order: 3, 32768 bytes)
[ 0.000000] Inode-cache hash table entries: 4096 (order: 2, 16384 bytes)
[ 0.000000] Memory: 48MB = 48MB total
[ 0.000000] Memory: 44772k/44772k available, 4380k reserved, 0K highmem
[ 0.000000] Virtual kernel memory layout:
[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
[ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
[ 0.000000] DMA : 0xff000000 - 0xffe00000 ( 14 MB)
[ 0.000000] vmalloc : 0xc3800000 - 0xfea00000 ( 946 MB)
[ 0.000000] lowmem : 0xc0000000 - 0xc3000000 ( 48 MB)
[ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB)
[ 0.000000] .init : 0xc0008000 - 0xc002a000 ( 136 kB)
[ 0.000000] .text : 0xc002a000 - 0xc038c000 (3464 kB)
[ 0.000000] .data : 0xc038c000 - 0xc03b21c0 ( 153 kB)
[ 0.000000] SLUB: Genslabs=13, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, N odes=1
[ 0.000000] Preemptable hierarchical RCU implementation.
[ 0.000000] RCU-based detection of stalled CPUs is disabled.
[ 0.000000] Verbose stalled-CPUs detection is disabled.
[ 0.000000] NR_IRQS:245
[ 0.000000] Console: colour dummy device 80x30
[ 0.000394] Calibrating delay loop (skipped) preset value.. 215.44 BogoMIPS ( lpj=1077248)
[ 0.000478] pid_max: default: 32768 minimum: 301
[ 0.000879] Mount-cache hash table entries: 512
[ 0.001926] CPU: Testing write buffer coherency: ok
[ 0.007874] DaVinci: 8 gpio irqs
[ 0.008674] NET: Registered protocol family 16
[ 0.128421] bio: create slab <bio-0> at 0
[ 0.134710] SCSI subsystem initialized
[ 0.139570] usbcore: registered new interface driver usbfs
[ 0.141650] usbcore: registered new interface driver hub
[ 0.142790] usbcore: registered new device driver usb
[ 0.146919] vpss vpss: dm365_vpss vpss probed
[ 0.147004] vpss vpss: dm365_vpss vpss probe success
[ 0.149402] Advanced Linux Sound Architecture Driver Version 1.0.23.
[ 0.152258] Switching to clocksource timer0_1
[ 0.232192] NET: Registered protocol family 2
[ 0.232592] IP route cache hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.233653] TCP established hash table entries: 2048 (order: 2, 16384 bytes)
[ 0.233859] TCP bind hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.233990] TCP: Hash tables configured (established 2048 bind 2048)
[ 0.234035] TCP reno registered
[ 0.234093] UDP hash table entries: 256 (order: 0, 4096 bytes)
[ 0.234188] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
[ 0.234893] NET: Registered protocol family 1
[ 0.236186] RPC: Registered udp transport module.
[ 0.236247] RPC: Registered tcp transport module.
[ 0.236289] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.331853] Installing knfsd (copyright (C) 1996 okir@monad.swb.de).
[ 0.332825] JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
[ 0.337692] msgmni has been set to 87
[ 0.343024] io scheduler noop registered (default)
[ 0.345012] CSL: Module install successful, device major num = 254
[ 0.345076] CSL: Module version 0.10.00, built on Apr 16 2013 22:52:51
[ 0.345145] I2C: Module install successful, device major num = 253
[ 0.345202] DMA: Module install successful, device major num = 252
[ 0.345243] DRV: Module install successful
[ 0.345280] DRV: Module built on Apr 16 2013 22:52:52
[ 0.345318] DRV: EDMACC.QUEPRI = 00002777
[ 0.345352] DRV: SYSTEM.MSTPRI0 = 00440011
[ 0.345384] DRV: SYSTEM.MSTPRI1 = 00000444
[ 0.345416] DRV: ISP.BCR = 00000002
[ 0.345448] DRV: SYSTEM.MISC = 00000391
[ 0.345480] EDMAK module: built on Apr 16 2013 at 22:52:28
[ 0.345524] Reference Linux version 2.6.37
[ 0.345560] File /home/song/IPNCinstalldir/dvsdk_ipnctools/linuxutils_2_26_ 02_05/packages/ti/sdo/linuxutils/edma/src/module/edmak.c
[ 0.347448] IRQK module: built on Apr 16 2013 at 22:52:26
[ 0.347516] Reference Linux version 2.6.37
[ 0.347555] File /home/song/IPNCinstalldir/dvsdk_ipnctools/linuxutils_2_26_ 02_05/packages/ti/sdo/linuxutils/irq/src/module/irqk.c
[ 0.349421] irqk initialized
[ 0.349514] CMEMK module: built on Apr 16 2013 at 22:52:23
[ 0.349569] Reference Linux version 2.6.37
[ 0.349605] File /home/song/IPNCinstalldir/dvsdk_ipnctools/linuxutils_2_26_ 02_05/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c
[ 0.356378] allocated heap buffer 0xc4000000 of size 0x5000000
[ 0.356437] heap fallback enabled - will try heap if pool buffer is not avail able
[ 0.356496] CMEM Range Overlaps Kernel Physical - allowing overlap
[ 0.356548] CMEM phys_start (0x1000) overlaps kernel (0x80000000 -> 0x8300000 0)
[ 0.356737] cmemk initialized
[ 0.356812] Serial: 8250/16550 driver, 2 ports, IRQ sharing disabled
[ 0.390990] serial8250.0: ttyS0 at MMIO 0x1c20000 (irq = 40) is a 16550A
[ 0.422580] serial8250.0: ttyS1 at MMIO 0x1d06000 (irq = 41) is a 16550A
[ 0.973767] console [ttyS1] enabled
[ 0.981734] brd: module loaded
[ 0.996042] NAND device: Manufacturer ID: 0xec, Chip ID: 0xf1 (Samsung )
[ 1.004428] Bad block table not found for chip 0
[ 1.010298] Bad block table not found for chip 0
[ 1.014941] Scanning device for bad blocks
[ 1.124780] Creating 5 MTD partitions on "davinci_nand.0":
[ 1.130449] 0x000000000000-0x000000080000 : "bootloader"
[ 1.140967] 0x000000080000-0x000000200000 : "params"
[ 1.151225] 0x000000200000-0x000000600000 : "kernel"
[ 1.161715] 0x000000600000-0x000001e00000 : "filesystem1"
[ 1.172788] 0x000001e00000-0x000002000000 : "filesystem2"
[ 1.183777] davinci_nand davinci_nand.0: controller rev. 2.3
[ 1.193428] UBI: attaching mtd3 to ubi0
[ 1.197308] UBI: physical eraseblock size: 131072 bytes (128 KiB)
[ 1.203937] UBI: logical eraseblock size: 126976 bytes
[ 1.209365] UBI: smallest flash I/O unit: 2048
[ 1.214272] UBI: sub-page size: 512
[ 1.218915] UBI: VID header offset: 2048 (aligned 2048)
[ 1.225046] UBI: data offset: 4096
[ 1.230656] UBI error: ubi_io_read: error -74 (ECC error) while reading 64 by tes from PEB 0:0, read 64 bytes
[ 1.240667] UBI error: validate_ec_hdr: bad VID header offset 512, expected 2 048
[ 1.248085] UBI error: validate_ec_hdr: bad EC header
[ 1.253226] UBI error: ubi_io_read_ec_hdr: validation failed for PEB 0
[ 1.260179] UBI error: ubi_init: cannot attach mtd3
[ 1.320135] davinci_mdio davinci_mdio.0: davinci mdio revision 1.4
[ 1.326361] davinci_mdio davinci_mdio.0: detected phy mask fffffffd
[ 1.334476] davinci_mdio.0: probed
[ 1.337941] davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown
[ 1.346033] i2c /dev entries driver
[ 1.352406] Linux media interface: v0.10
[ 1.357260] Linux video capture interface: v2.00
[ 1.364868] vpbe-osd vpbe-osd: OSD sub device probe success
[ 1.371785] vpbe-venc vpbe-venc: VENC sub device probe success
[ 1.378914] vpbe-v4l2 vpbe-v4l2: vpbe v4l2 device registered
[ 1.385058] Setting default output to Composite
[ 1.389630] Setting default mode to ntsc
[ 1.393890] vpbe-v4l2 vpbe-v4l2: Trying to register VPBE display device.
[ 1.400715] vpbe-v4l2 vpbe-v4l2: layer=c2990600,layer->video_dev=c29906e8
[ 1.408558] vpbe-v4l2 vpbe-v4l2: Trying to register VPBE display device.
[ 1.415566] vpbe-v4l2 vpbe-v4l2: layer=c2990800,layer->video_dev=c29908e8
[ 1.424727] watchdog watchdog: heartbeat 60 sec
[ 1.436223] Error: Driver 'davinci-mcbsp' is already registered, aborting...
[ 1.447174] asoc: cq93vc-hifi <-> davinci-vcif mapping ok
[ 1.457130] ALSA device list:
[ 1.460472] #0: DaVinci DM365 EVM
[ 1.465735] TCP cubic registered
[ 1.469015] NET: Registered protocol family 17
[ 1.485594] net eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:0 1, id=181b8b0)
[ 1.510482] Sending DHCP requests .
[ 3.480452] PHY: 0:01 - Link is Up - 100/Full
[ 4.130132] ., OK
[ 4.220161] IP-Config: Got DHCP answer from 0.0.0.0, my address is 192.168.0. 47
[ 4.228199] IP-Config: Complete:
[ 4.231387] device=eth0, addr=192.168.0.47, mask=255.255.255.0, gw=192.1 68.0.1,
[ 4.239116] host=192.168.0.47, domain=, nis-domain=(none),
[ 4.245130] bootserver=0.0.0.0, rootserver=192.168.0.15, rootpath=
[ 9.309676] VFS: Mounted root (nfs filesystem) on device 0:13.
[ 9.315872] Freeing init memory: 136K
[ 12.451475] davinci_mmc davinci_mmc.0: Using DMA, 4-bit mode
[ 12.727199] Loading iSCSI transport class v2.0-870.
[ 13.621167] iscsi: registered transport (tcp)
[ 13.740917] musb-hdrc: version 6.0, peripheral, debug=0
[ 13.858934] musb-hdrc musb-hdrc: dma type: dma-cppi3
[ 13.881639] musb-hdrc musb-hdrc: USB Peripheral mode controller at fec64000 u sing DMA, IRQ 12
[ 14.051884] loop: module loaded
[ 14.155545] tun: Universal TUN/TAP device driver, 1.6
[ 14.161069] tun: (C) 1999-2004 Max Krasnyansky <maxk@qualcomm.com>
[ 14.247824] console [netcon0] enabled
[ 14.251948] netconsole: network logging started
[ 14.382629] PPP generic driver version 2.4.2
[ 14.429911] PPP Deflate Compression module registered
[ 16.649013] g_file_storage gadget: No serial-number string provided!
[ 16.656111] g_file_storage gadget-lun0: unable to open backing file: /dev/ram 0