The AM335x datasheet specifies this external part as a "49.9 ohm 1%, 20mW reference resistor". A 402 resistor (49.9, 1%, 100ppm, 0.1W) fits the specified requirements.
Yet, the Starter Kit board uses a MELF resistor with these characteristics: 49.9, 1%, 50ppm, 0.3W. It is larger than a 0603 resistor.
Any idea why the MELF is used on the starter kit DDR circuit?
Regards,
Russ