I' m porting the IPNC_Release4.0.0 to our own board.Our board doesn't have mmc.We use the nfs to debug.The filesystem and kernel have running.But stopping at the AV_server.out not to continute run. I don't know the reaseon.Please look at the print info:
0
BOOTP broadcast 1
DHCP client bound to address 192.168.9.117
Using DaVinci-EMAC device
TFTP from server 192.168.9.188; our IP address is 192.168.9.117
Filename 'uImage_ipnc_dm368'.
Load address: 0x80700000
Loading: #################################################################
#################################################################
#################################################################
#################################################################
#################################################################
#################################################################
#################################################################
#################################################################
#################################################################
#################################################################
#################################################################
##################################
done
Bytes transferred = 3833696 (3a7f60 hex)
## Booting kernel from Legacy Image at 80700000 ...
Image Name: Linux-2.6.37_IPNC_DM365_4.0.0
Created: 2013-05-10 5:24:02 UTC
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 3833632 Bytes = 3.7 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
[ 0.000000] Linux version 2.6.37_IPNC_DM365_4.0.0 (root@ben-desktop) (gcc version 4.3.3 (GCC) ) #3 PREEMPT Fri May 10 13:24:01 CST 2013
[ 0.000000] CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177
[ 0.000000] CPU: VIVT data cache, VIVT instruction cache
[ 0.000000] Machine: DaVinci DM36x IPNC
[ 0.000000] Memory policy: ECC disabled, Data cache writeback
[ 0.000000] DaVinci dm36x_rev1.2 variant 0x8
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 12192
[ 0.000000] Kernel command line: console=ttyS0,115200n8 noinitrd rw ip=dhcp root=/dev/nfs nfsroot=192.168.9.188:/home/ben/ipnc4.0/Source/ipnc_rdk/target/filesys,nolock mem=48M cmemk.phys_start="0x83000000" cmemk.phys_end="0x88000000" cmemk.phys_start_1="0x00001000" cmemk.phys_end_1="0x00008000" cmemk.pools_1="1x28672" cmemk.allowOverlap=1 eth=00:0e:99:02:ce:f4 lpj=739328 nohz=off highres=off
[ 0.000000] TI DaVinci EMAC: kernel boot params Ethernet address: 00:0e:99:02:ce:f4
[ 0.000000] PID hash table entries: 256 (order: -2, 1024 bytes)
[ 0.000000] Dentry cache hash table entries: 8192 (order: 3, 32768 bytes)
[ 0.000000] Inode-cache hash table entries: 4096 (order: 2, 16384 bytes)
[ 0.000000] Memory: 48MB = 48MB total
[ 0.000000] Memory: 44780k/44780k available, 4372k reserved, 0K highmem
[ 0.000000] Virtual kernel memory layout:
[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
[ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
[ 0.000000] DMA : 0xff000000 - 0xffe00000 ( 14 MB)
[ 0.000000] vmalloc : 0xc3800000 - 0xfea00000 ( 946 MB)
[ 0.000000] lowmem : 0xc0000000 - 0xc3000000 ( 48 MB)
[ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB)
[ 0.000000] .init : 0xc0008000 - 0xc0029000 ( 132 kB)
[ 0.000000] .text : 0xc0029000 - 0xc038a000 (3460 kB)
[ 0.000000] .data : 0xc038a000 - 0xc03aff20 ( 152 kB)
[ 0.000000] SLUB: Genslabs=13, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
[ 0.000000] Preemptable hierarchical RCU implementation.
[ 0.000000] RCU-based detection of stalled CPUs is disabled.
[ 0.000000] Verbose stalled-CPUs detection is disabled.
[ 0.000000] NR_IRQS:245
[ 0.000000] Console: colour dummy device 80x30
[ 0.000411] Calibrating delay loop (skipped) preset value.. 147.86 BogoMIPS (lpj=739328)
[ 0.000494] pid_max: default: 32768 minimum: 301
[ 0.000878] Mount-cache hash table entries: 512
[ 0.001975] CPU: Testing write buffer coherency: ok
[ 0.008161] DaVinci: 8 gpio irqs
[ 0.009021] NET: Registered protocol family 16
[ 0.028422] EVM: (null) video input
[ 0.136555] bio: create slab <bio-0> at 0
[ 0.143315] SCSI subsystem initialized
[ 0.148536] usbcore: registered new interface driver usbfs
[ 0.150698] usbcore: registered new interface driver hub
[ 0.151914] usbcore: registered new device driver usb
[ 0.156303] vpss vpss: dm365_vpss vpss probed
[ 0.156387] vpss vpss: dm365_vpss vpss probe success
[ 0.158951] Advanced Linux Sound Architecture Driver Version 1.0.23.
[ 0.162060] Switching to clocksource timer0_1
[ 0.247524] NET: Registered protocol family 2
[ 0.247951] IP route cache hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.249067] TCP established hash table entries: 2048 (order: 2, 16384 bytes)
[ 0.249272] TCP bind hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.249399] TCP: Hash tables configured (established 2048 bind 2048)
[ 0.249444] TCP reno registered
[ 0.249497] UDP hash table entries: 256 (order: 0, 4096 bytes)
[ 0.249587] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
[ 0.250657] NET: Registered protocol family 1
[ 0.252034] RPC: Registered udp transport module.
[ 0.252096] RPC: Registered tcp transport module.
[ 0.252136] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.353896] Installing knfsd (copyright (C) 1996 okir@monad.swb.de).
[ 0.354923] JFFS2 version 2.2. (NAND) 漏 2001-2006 Red Hat, Inc.
[ 0.360440] msgmni has been set to 87
[ 0.365751] io scheduler noop registered (default)
[ 0.367846] CSL: Module install successful, device major num = 254
[ 0.367909] CSL: Module version 0.10.00, built on May 10 2013 12:46:00
[ 0.367984] I2C: Module install successful, device major num = 253
[ 0.368040] DMA: Module install successful, device major num = 252
[ 0.368082] DRV: Module install successful
[ 0.368118] DRV: Module built on May 10 2013 12:46:02
[ 0.368155] DRV: EDMACC.QUEPRI = 00002777
[ 0.368188] DRV: SYSTEM.MSTPRI0 = 00440011
[ 0.368220] DRV: SYSTEM.MSTPRI1 = 00000444
[ 0.368251] DRV: ISP.BCR = 00000002
[ 0.368283] DRV: SYSTEM.MISC = 00000399
[ 0.368316] EDMAK module: built on May 10 2013 at 12:45:33
[ 0.368359] Reference Linux version 2.6.37
[ 0.368395] File /home/ben/ipnc4.0/Source/dvsdk_ipnctools/linuxutils_2_26_02_05/packages/ti/sdo/linuxutils/edma/src/module/edmak.c
[ 0.370674] IRQK module: built on May 10 2013 at 12:45:32
[ 0.370742] Reference Linux version 2.6.37
[ 0.370777] File /home/ben/ipnc4.0/Source/dvsdk_ipnctools/linuxutils_2_26_02_05/packages/ti/sdo/linuxutils/irq/src/module/irqk.c
[ 0.372749] irqk initialized
[ 0.372847] CMEMK module: built on May 10 2013 at 12:45:28
[ 0.372902] Reference Linux version 2.6.37
[ 0.372939] File /home/ben/ipnc4.0/Source/dvsdk_ipnctools/linuxutils_2_26_02_05/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c
[ 0.379584] allocated heap buffer 0xc4000000 of size 0x5000000
[ 0.379655] CMEM Range Overlaps Kernel Physical - allowing overlap
[ 0.379708] CMEM phys_start (0x1000) overlaps kernel (0x80000000 -> 0x83000000)
[ 0.379910] cmemk initialized
[ 0.379988] Serial: 8250/16550 driver, 2 ports, IRQ sharing disabled
[ 0.405458] serial8250.0: ttyS0 at MMIO 0x1c20000 (irq = 40) is a 16550A
[ 0.931114] console [ttyS0] enabled
[ 0.957184] serial8250.0: ttyS1 at MMIO 0x1d06000 (irq = 41) is a 16550A
[ 0.968685] brd: module loaded
[ 0.983886] ONFI flash detected
[ 0.987227] ONFI param page 0 valid
[ 0.991251] NAND device: Manufacturer ID: 0x2c, Chip ID: 0xda (Micron NAND 256MiB 3,3V 8-bit)
[ 1.002013] nand_bbt: ECC error while reading bad block table
[ 1.008130] Creating 7 MTD partitions on "davinci_nand.0":
[ 1.013888] 0x000000000000-0x000000300000 : "bootloader"
[ 1.024684] 0x000000300000-0x000000500000 : "params"
[ 1.035308] 0x000000500000-0x000000900000 : "kernel"
[ 1.046132] 0x000000900000-0x000003100000 : "filesystem1"
[ 1.057578] 0x000003100000-0x000003300000 : "data1"
[ 1.068528] 0x000003300000-0x000005b00000 : "filesystem2"
[ 1.080474] 0x000005b00000-0x000010000000 : "data2"
[ 1.091914] davinci_nand davinci_nand.0: controller rev. 2.3
[ 1.150152] davinci_mdio davinci_mdio.0: davinci mdio revision 1.4
[ 1.156391] davinci_mdio davinci_mdio.0: detected phy mask fffffffe
[ 1.164595] davinci_mdio.0: probed
[ 1.168068] davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown
[ 1.176236] i2c /dev entries driver
[ 1.182739] Linux media interface: v0.10
[ 1.187623] Linux video capture interface: v2.00
[ 1.195419] vpbe-osd vpbe-osd: OSD sub device probe success
[ 1.202434] vpbe-venc vpbe-venc: VENC sub device probe success
[ 1.209636] vpbe-v4l2 vpbe-v4l2: vpbe v4l2 device registered
[ 1.215820] Setting default output to Composite
[ 1.220596] Setting default mode to ntsc
[ 1.224689] vpbe-v4l2 vpbe-v4l2: Trying to register VPBE display device.
[ 1.231537] vpbe-v4l2 vpbe-v4l2: layer=c2957400,layer->video_dev=c29574e8
[ 1.239437] vpbe-v4l2 vpbe-v4l2: Trying to register VPBE display device.
[ 1.246480] vpbe-v4l2 vpbe-v4l2: layer=c2957e00,layer->video_dev=c2957ee8
[ 1.255795] watchdog watchdog: heartbeat 60 sec
[ 1.267702] Error: Driver 'davinci-mcbsp' is already registered, aborting...
[ 1.278796] asoc: cq93vc-hifi <-> davinci-vcif mapping ok
[ 1.289130] ALSA device list:
[ 1.292531] #0: DaVinci DM365 EVM
[ 1.297895] TCP cubic registered
[ 1.301594] NET: Registered protocol family 17
[ 1.318549] net eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:00, id=221613)
[ 1.340508] Sending DHCP requests .
[ 3.310450] PHY: 0:00 - Link is Up - 100/Full
[ 3.830108] ., OK
[ 3.860158] IP-Config: Got DHCP answer from 0.0.0.0, my address is 192.168.9.117
[ 3.868340] IP-Config: Complete:
[ 3.871926] device=eth0, addr=192.168.9.117, mask=255.255.255.0, gw=192.168.9.1,
[ 3.879784] host=192.168.9.117, domain=, nis-domain=(none),
[ 3.886110] bootserver=0.0.0.0, rootserver=192.168.9.188, rootpath=
[ 3.919764] VFS: Mounted root (nfs filesystem) on device 0:13.
[ 3.925759] VFS: mounted rootfs
[ 3.929165] Freeing init memory: 132K
INIT: version 2.86 booting
Starting mounting local filesystems: mount Creat queue id:0
queue id:0
FileMngThread created
Creat queue id:32769
queue id:32769
AlramThread created
Share memory init success
IPNC_DM365_4.0.0 (root@ben-desktop) (gcc version 4.3.3 (GCC) ) #3 PREEMPT Fri
Creat queue id:65538
queue id:65538
queue id:32769
queue id:65538
Creat queue id:98307
queue id:98307
mount: mounting /dev/root on / failed: No such file or directory
failed (1: ).
net_search_gateway:eth0, 1A8C0, 0, 1
CPU is DM365
*****************************************************************
IPNC BUILD VERSION: DM365 IPNC RDK V4.00.00.08
*****************************************************************
./av_server.out DM365 NTSC APPRO2A AEWB 720P H264 4000000 VBR AUTO MENUOFF &
Check_device_version : DEVICE VER = 1 !!
the av_server.out stop here and not to continue to run. i don't know the reason.