Hi!
I encounter some problems when trying to decode and display multiple ip camera video streams.The Platform is DM816x.
1. The decoder can sometimes crash when I change the resolution or bitrate of the video stream.(eg: 720P->1080P or 1080P->720P)
2. If multiple video streams being decoded and displayed synchronously,sometimes decoder will crash after printed the following log.
ASSERT (ipcBitsOutLink_tsk.c|IpcBitsOutLink_putFullBufs|979)
[m3video] 882794:DECLINK::links_m3video/iva_dec/decLink_h264.c:[376]::INTERNAL ERROR:-1
[m3video] ALGPROCESS FAILED:STATUS
[m3video] outArgs->viddec3OutArgs.extendedError for channel 2 Error: 0x2000a00
[m3video] Sequence called number 10197
[m3video] DEC_LINK: CH0 decoder changing resolution
[m3video] 882834: DECODE: CH0: Decoder flush needed (1048833)!!!
[m3video] 882834: DECODE: CH0: Decoder Flushing !!!
[m3video] 882845:DECLINK::links_m3video/iva_dec/decLink_h264.c:[376]::INTERNAL ERROR:-1
[m3video] ALGPROCESS FAILED:STATUS
[m3video] outArgs->viddec3OutArgs.extendedError for channel 4 Error: 0x2000a00
[m3video] Sequence called number 15964
[m3video] 882882:DECLINK::links_m3video/iva_dec/decLink_h264.c:[376]::INTERNAL ERROR:-1
[m3video] ALGPROCESS FAILED:STATUS
[m3video] outArgs->viddec3OutArgs.extendedError for channel 4 Error: 0x2000a00
[m3video] Sequence called number 15965
[m3video] 882919:DECLINK::links_m3video/iva_dec/decLink_h264.c:[376]::INTERNAL ERROR:-1
[m3video] ALGPROCESS FAILED:STATUS
[m3video] outArgs->viddec3OutArgs.extendedError for channel 4 Error: 0x2000a00
[m3video] Sequence called number 15966
[m3vpss ] 884829: SWMS : ******* Configuring clock 30 secs...
[m3vpss ] 884829: SWMS0 : Loading Vertical Co-effs (UPSCALE)x ...
[m3vpss ] 884829: SWMS0 : Loading Horizontal Co-effs (UPSCALE)x ...
[m3vpss ] 884829: SWMS : Co-effs Loading ... DONE !!!
[m3vpss ]
[m3vpss ] *** [SWMS0] Mosaic Parameters ***
[m3vpss ]
[m3vpss ] Output FPS: 30
[m3vpss ]
[m3vpss ] Win | Ch | Input | Input | Input | Input | Output | Output | Output | Output | Low Cost | SWMS | Data | Blank |
[m3vpss ] Num | Num | Start X, Y | Width x Height | Pitch Y / C | Memory Type | Start X, Y | Width x Height | Pitch Y / C | Memory Type | ON / OFF | Inst | Format| Frame |
[m3vpss ] ----------------------------------------------------------------------------------------------------------------------------------------------------------------------
[m3vpss ] 0 | 16 | 0, 0 | 1920 x 1080 | 16384 / 32768 | TILED | 0, 0 | 480 x 270 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP | OFF |
[m3vpss ] 1 | 17 | 0, 0 | 1280 x 720 | 16384 / 32768 | TILED | 480, 0 | 480 x 270 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP | OFF |
[m3vpss ] 2 | 18 | 0, 0 | 1280 x 960 | 16384 / 32768 | TILED | 960, 0 | 480 x 270 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP | OFF |
[m3vpss ] 3 | 19 | 0, 0 | 1280 x 720 | 16384 / 32768 | TILED | 1440, 0 | 480 x 270 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP | OFF |
[m3vpss ] 4 | 20 | 0, 0 | 1920 x 1080 | 16384 / 32768 | TILED | 0, 270 | 480 x 270 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP | OFF |
[m3vpss ] 5 | 21 | 0, 0 | 1280 x 720 | 16384 / 32768 | TILED | 480, 270 | 480 x 270 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP | OFF |
[m3vpss ] 6 | 22 | 0, 0 | 1280 x 800 | 2048 / 2048 | NON-TILED | 960, 270 | 480 x 270 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP | OFF |
[m3vpss ] 7 | 23 | 0, 0 | 1280 x 800 | 2048 / 2048 | NON-TILED | 1440, 270 | 480 x 270 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP | OFF |
[m3vpss ] 8 | 24 | 0, 0 | 1920 x 1080 | 2048 / 2048 | NON-TILED | 0, 540 | 480 x 270 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP | OFF |
[m3vpss ] 9 | 25 | 0, 0 | 1920 x 1080 | 2048 / 2048 | NON-TILED | 480, 540 | 480 x 270 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP | OFF |
[m3vpss ] 10 | 26 | 0, 0 | 1920 x 1080 | 2048 / 2048 | NON-TILED | 960, 540 | 480 x 270 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP | OFF |
[m3vpss ] 11 | 27 | 0, 0 | 1920 x 1080 | 2048 / 2048 | NON-TILED | 1440, 540 | 480 x 270 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP | OFF |
[m3vpss ] 12 | 28 | 0, 0 | 1920 x 1080 | 2048 / 2048 | NON-TILED | 0, 810 | 480 x 270 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP | OFF |
[m3vpss ] 13 | 29 | 0, 0 | 1920 x 1080 | 2048 / 2048 | NON-TILED | 480, 810 | 480 x 270 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP | OFF |
[m3vpss ] 14 | 30 | 0, 0 | 1920 x 1080 | 2048 / 2048 | NON-TILED | 960, 810 | 480 x 270 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP | OFF |
[m3vpss ] 15 | 31 | 0, 0 | 1920 x 1080 | 2048 / 2048 | NON-TILED | 1440, 810 | 480 x 270 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP | OFF |
[m3vpss ]