Other Parts Discussed in Thread: SPRC589
Hello guys
I am using CCSv 4.1.0 with matlab (x64) R2012a (simulink) runing on windows 7 (x64), when I try to build the Model (just sample model) I get the following error
N.B I am using direct Usb cable to board (mini usb port in board) DM6437
=====================================
"./MW_i2c_cfg.c", line 6: fatal error: could not open source file "std.h"
1 fatal error detected in the compilation of "./MW_i2c_cfg.c".
Compilation terminated.
>> Compilation failure
gmake: *** [derived/MW_i2c_cfg.obj] Error 1
##############################################
result of checkEnvSetup('ccsv4','dm6437','check') in matlab
##############################################
checkEnvSetup('ccsv4','dm6437','check')
1. CCS (Code Composer Studio)
Your version : 4.1.0
Required version: 4.1.0
Required for : Code Generation
2. C6000 CSL (TMS320C6000 Chip Support Library)
Your version : 2.31.00.16
Required version: 2.31.00.16 or later
Required for : Code generation
CSL_C6000_INSTALLDIR="C:\Program Files\C6xCSL"
3. CGT (Code Generation Tools)
Your version : 6.1.12
Required version: 6.1.10 to 6.1.18
Required for : Code generation
C6000_CGT_INSTALLDIR="C:\ti\ccsv4\tools\compiler\c6000"
4. DSP/BIOS (Real Time Operating System)
Your version : 5.41.02.14
Required version: 5.33.05 to 5.41.09.34
Required for : Code generation
CCSV4_DSPBIOS_INSTALLDIR="C:\ti\bios_5_41_02_14"
5. XDC Tools (eXpress DSP Components)
Your version : 3.16.02.32
Required version: 3.16.02.32 or later
Required for : Code generation
6. Texas Instruments IMGLIB (C64x+ Image Library)
Your version : 2.1.0.0
Required version: 2.0.1
Required for : CRL block replacement
7. DM6437EVM DVSDK (DSP/BIOS DVSDK v1.01 for DM6437)
Your version : 1.01.00.15
Required version: 1.01.00.15
Required for : Code generation
DVSDK_EVMDM6437_INSTALLDIR="C:\dvsdk_1_01_00_15"
CSLR_DM6437_INSTALLDIR="C:\dvsdk_1_01_00_15\psp_1_00_02_00\pspdrivers\soc\dm6437\dsp\inc"
#################################################################################
when building the model
#################################################################################
### Generating code into build folder: F:\Projects\Matlab\VoiceRecognition\souad1_ticcs
### Invoking Target Language Compiler on souad1.rtw
### Using System Target File: C:\Program Files\MATLAB\R2012a\toolbox\idelink\foundation\pjtgenerator\rtw\idelink_ert.tlc
### Loading TLC function libraries
.....
### Initial pass through model to cache user defined code
..
### Caching model source code
...................
### Writing header file souad1.h
### Writing header file souad1_types.h
.
### Writing header file rtwtypes.h
### Writing source file souad1.c
.
### Writing header file souad1_private.h
### Writing source file souad1_data.c
.
### Writing source file souad1_main.c
### Writing header file souad1_main.h
.
### Writing header file MW_c6xxx_csl.h
### Writing source file MW_c6xxx_csl.c
.
### TLC code generation complete.
### Creating makefile: F:\Projects\Matlab\VoiceRecognition\souad1_ticcs\souad1.mk
### Makefile creation done.
### Building makefile...
###########################################################################
The Errors shown from Simulink
###########################################################################
The build failed with the following message: "C:/ti/ccsv4/tools/compiler/c6000/bin/cl6x" -I"C:\dvsdk_1_01_00_15\psp_1_00_02_00\pspdrivers\soc\dm6437\dsp\inc" -I"C:\ti\ccsv4\emulation\boards\evmdm6437" -I"F:\Projects\Matlab\VoiceRecognition\souad1_ticcs" -I"F:\Projects\Matlab\VoiceRecognition" -I"C:\Program Files\MATLAB\R2012a\extern\include" -I"C:\Program Files\MATLAB\R2012a\simulink\include" -I"C:\Program Files\MATLAB\R2012a\rtw\c\src" -I"C:\Program Files\MATLAB\R2012a\rtw\c\src\ext_mode\common" -I"C:\Program Files\MATLAB\R2012a\rtw\c\ert" -I"C:\dvsdk_1_01_00_15\psp_1_00_02_00\pspdrivers\inc" -I"C:\dvsdk_1_01_00_15\psp_1_00_02_00\pspdrivers\pal_sys\inc" -I"C:\dvsdk_1_01_00_15\psp_1_00_02_00\pspdrivers\pal_sys\DM6437\src" -I"C:\Program Files\MATLAB\R2012a\toolbox\target\extensions\processor\tic6000\blks\lct\include" -D"CHIP_DM6437" -D"CODEC_NUM_ADC_SAMPLES=64" -D"__TICCSC__" -D"RT" -D"USE_RTMODEL" -mv6400+ -D"MODEL=souad1" -D"NUMST=1" -D"NCSTATES=0" -D"HAVESTDIO=" -D"ONESTEPFCN=1" -D"TERMFCN=1" -D"MAT_FILE=0" -D"MULTI_INSTANCE_CODE=0" -D"INTEGER_CODE=0" -D"MT=0" -D"TID01EQ=0" -I"C:\ti\ccsv4\tools\compiler\c6000\include" -I"C:\ti\bios_6_21_00_13\include" -fr"./derived/" ./MW_i2c_cfg.c ./dm6437evm_aic33.c ./MW_c6xxx_csl.c ./souad1.c ./souad1_data.c ./souad1_main.c
[MW_i2c_cfg.c]
"./MW_i2c_cfg.c", line 6: fatal error: could not open source file "std.h"
1 fatal error detected in the compilation of "./MW_i2c_cfg.c".
Compilation terminated.
>> Compilation failure
gmake: *** [derived/MW_i2c_cfg.obj] Error 1
***********************************************
Error while building the project.
***********************************************
The call to idelink_ert_make_rtw_hook, during the exit hook generated the following error:
Error while building the project.
The build process will terminate as a result.
#######################################
Please I need your help as soon as possible cause I need to complete the project on the due time
Best regards