We’ve observed about a 50% load on the CPU when running the 3D demos on the pre-installed Android ICS image that runs on AM335x EVM. Google maps used 100% of the CPU when scrolling. Is that expected? Is this pre-installed image taking full advantage of the graphics accelerator?
Thx,
Mark