We use DM8168 / DVRRDK 03.00.00.00.
Currently we test decoding and displaying of IP-camera RTSP streams.
Frame size: 720x576
Intra frame period: 1 Sec.
Constant bit rate: 1 Mbps
Maximum frame rate: 5 or 15 fps
Using 4 IP cameras in parallel is possible without problems.
Using 8 IP cameras in parallel is also possible.
More than 8 cameras produces a lot of the following output:
"[m3video] DECLINK:ERROR in Declink_h264DecodeFrameBatch.Status[-1]"
Is the number of parallel decoding limited by the decoder ?
Has anybody experience with this issue ?