Other Parts Discussed in Thread: TMS320DM368, PCA9543A, TSC2004, THS7303
I install the "dvsdk_dm368-evm_4_02_00_06_setuplinux.bin" and create sd card by "TMS320DM368 Software Developers Guide.pdf"
when I boot from sd card, the console log hang at "davinci_emac_probe: using random MAC addr".....
can you give me some advice ??
PS. before change(to 4.0) everything is normal of using sdk 2.0 version
========================================================================================
it's my operation process
1. install arm-2009q1-203-arm-none-linux-gnueabi.bin & dvsdk_dm368-evm_4_02_00_06_setuplinux.bin on ubuntu 10.04
2. cd sdk folder
3. ./setup.sh and make
4. cd sdk/bin to execute mksdboot.sh
5. Edit Rules.make (Change this one "EXEC_DIR=$(HOME)/install/$(PLATFORM)" to EXEC_DIR=/media/ROOTFS
6. make install and boot my board from sd card
=======================================================================================
boot log
=~=~=~=~=~=~=~=~=~=~=~= PuTTY log 2013.06.27 18:02:31 =~=~=~=~=~=~=~=~=~=~=~=
DM36x initialization passed!
TI UBL Version: 1.50
Booting Catalog Boot Loader
BootMode = SD/MMC
Starting SDMMC Copy...
DONE
Jumping to entry point at 0x81080000.
U-Boot 2010.12-rc2 (Mar 24 2011 - 16:49:26)
Cores: ARM 432 MHz
DDR: 340 MHz
I2C: ready
DRAM: 128 MiB
NAND: 256 MiB
MMC: davinci: 0, davinci: 1
Bad block table found at page 65472, version 0x01
Bad block table found at page 131008, version 0x01
Bad block table found at page 65408, version 0x01
Bad block table found at page 130944, version 0x01
nand_read_bbt: Bad block at 0x000003c80000
nand_read_bbt: Bad block at 0x000005800000
nand_read_bbt: Bad block at 0x00000bc80000
nand_read_bbt: Bad block at 0x00000d800000
NAND read from offset 3c0000 failed -74
*** Warning - readenv() failed, using default environment
Net: No ETH PHY detected!!!
DaVinci-EMAC
Hit any key to stop autoboot: 3 2 0
DM36x EVM #
DM36x EVM # boot
reading boot.scr
388 bytes read
## Executing script at 80600000
reading uImage
2148136 bytes read
## Booting kernel from Legacy Image at 80700000 ...
Image Name: Arago/2.6.32.17-psp03.01.01.39/d
Created: 2011-03-24 21:31:41 UTC
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2148072 Bytes = 2 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux............................................................................................................................................ done, booting the kernel.
Linux version 2.6.32.17-davinci1 (sdk@nemo) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #1 PREEMPT Thu Mar 24 16:31:36 CDT 2011
CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177
CPU: VIVT data cache, VIVT instruction cache
Machine: DaVinci DM36x EVM
Memory policy: ECC disabled, Data cache writeback
DaVinci dm36x_rev1.2 variant 0x8
Built 1 zonelists in Zone order, mobility grouping off. Total pages: 15240
Kernel command line: console=ttyS0,115200n8 root=/dev/mmcblk0p2 rw ip=off mem=60M video=davincifb:vid0=OFF:vid1=OFF:osd0=480x272x16,4050K dm365_imp.oper_mode=0 vpfe_capture.interface=1 davinci_enc_mngr.ch0_output=LCD davinci_enc_mngr.ch0_mode=480x272 rootwait
PID hash table entries: 256 (order: -2, 1024 bytes)
Dentry cache hash table entries: 8192 (order: 3, 32768 bytes)
Inode-cache hash table entries: 4096 (order: 2, 16384 bytes)
Memory: 60MB = 60MB total
Memory: 56220KB available (4024K code, 393K data, 144K init, 0K highmem)
SLUB: Genslabs=11, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
Hierarchical RCU implementation.
NR_IRQS:245
Console: colour dummy device 80x30
Calibrating delay loop... 215.44 BogoMIPS (lpj=1077248)
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
DaVinci: 8 gpio irqs
NET: Registered protocol family 16
davinci_serial_init:97: failed to get UART2 clock
EVM: HD imager video input
bio: create slab <bio-0> at 0
DM365 IPIPE initialized in Continuous mode
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
pca9543a_probe
vpss vpss: dm365_vpss vpss probed
vpss vpss: dm365_vpss vpss probe success
dm365_afew_hw_init
ch0 default output "LCD", mode "480x272"
VPBE Encoder Initialized
cfg80211: Using static regulatory domain info
cfg80211: Regulatory domain: US
(start_freq - end_freq @ bandwidth), (max_antenna_gain, max_eirp)
(2402000 KHz - 2472000 KHz @ 40000 KHz), (600 mBi, 2700 mBm)
(5170000 KHz - 5190000 KHz @ 40000 KHz), (600 mBi, 2300 mBm)
(5190000 KHz - 5210000 KHz @ 40000 KHz), (600 mBi, 2300 mBm)
(5210000 KHz - 5230000 KHz @ 40000 KHz), (600 mBi, 2300 mBm)
(5230000 KHz - 5330000 KHz @ 40000 KHz), (600 mBi, 2300 mBm)
(5735000 KHz - 5835000 KHz @ 40000 KHz), (600 mBi, 3000 mBm)
cfg80211: Calling CRDA for country: US
LogicPD encoder initialized
Switching to clocksource timer0_1
musb_hdrc: version 6.0, cppi-dma, host, debug=0
musb_hdrc: USB Host mode controller at fec64000 using DMA, IRQ 12
musb_hdrc musb_hdrc: MUSB HDRC host driver
musb_hdrc musb_hdrc: new USB bus registered, assigned bus number 1
usb usb1: configuration #1 chosen from 1 choice
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
NET: Registered protocol family 2
IP route cache hash table entries: 1024 (order: 0, 4096 bytes)
TCP established hash table entries: 2048 (order: 2, 16384 bytes)
TCP bind hash table entries: 2048 (order: 1, 8192 bytes)
TCP: Hash tables configured (established 2048 bind 2048)
TCP reno registered
NET: Registered protocol family 1
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
msgmni has been set to 109
alg: No test for stdrng (krng)
io scheduler noop registered
io scheduler anticipatory registered (default)
Console: switching to colour frame buffer device 60x34
davincifb davincifb.0: dm_osd0_fb: 480x272x16@0,0 with framebuffer size 4050KB
davincifb davincifb.0: dm_vid0_fb: 0x0x16@0,0 with framebuffer size 382KB
davincifb davincifb.0: dm_osd1_fb: 480x272x4@0,0 with framebuffer size 255KB
davincifb davincifb.0: dm_vid1_fb: 0x0x16@0,0 with framebuffer size 382KB
usb 1-1: new high speed USB device using musb_hdrc and address 2
usb 1-1: configuration #1 chosen from 1 choice
DM365 IPIPEIF probed
imp serializer initialized
davinci_previewer initialized
davinci_resizer initialized
Serial: 8250/16550 driver, 2 ports, IRQ sharing disabled
serial8250.0: ttyS0 at MMIO 0x1c20000 (irq = 40) is a 16550A
console [ttyS0] enabled
brd: module loaded
at24 1-0050: 32768 byte 24c256 EEPROM (writable)
Read MAC addr from EEPROM: ff:ff:ff:ff:ff:ff
spi_davinci spi_davinci.0: DaVinci SPI driver in EDMA mode
Using RX channel = 17 , TX channel = 16 and event queue = 3
at25 spi0.0: 8 KByte at25640 eeprom, pagesize 32
spi_davinci spi_davinci.0: Controller at 0xfec66000
console [netcon0] enabled
netconsole: network logging started
Initializing USB Mass Storage driver...
usbcore: registered new interface driver usb-storage
USB Mass Storage support registered.
usbcore: registered new interface driver usbtest
mice: PS/2 mouse device common for all mice
tsc2004: probe of 1-0049 failed with error -121
input: DM365 EVM Controls as /devices/platform/i2c_davinci.1/i2c-1/1-0025/input/input0
i2c /dev entries driver
Linux video capture interface: v2.00
ths7303 1-002c: chip found @ 0x58 (DaVinci I2C adapter)
ths7303 1-002c: ths7303 write failed
ths7303: probe of 1-002c failed with error -121
vpfe_init
vpfe-capture: vpss clock vpss_master enabled
vpfe-capture vpfe-capture: v4l2 device registered
vpfe-capture vpfe-capture: video device registered
dm365evm_enable_pca9543a
dm365evm_enable_pca9543a, status = -121
EVM: switch to HD imager video input
mt9p031 1-005d: No MT9P031 chip detected, register read 1621
vpfe-capture vpfe-capture: v4l2 sub device mt9p031 register fails
No sub devices registered
vpfe-capture: vpfe capture clocks disabled
vpfe_register_ccdc_device: DM365 ISIF
dm365_isif: probe of dm365_isif failed with error -22
af major#: 252, minor# 0
AF Driver initialized
aew major#: 251, minor# 0
AEW Driver initialized
Trying to register davinci display video device.
layer=c20f5000,layer->video_dev=c20f5170
Trying to register davinci display video device.
layer=c20f5400,layer->video_dev=c20f5570
davinci_init:DaVinci V4L2 Display Driver V1.0 loaded
watchdog watchdog: heartbeat 60 sec
davinci_mmc davinci_mmc.0: Using DMA, 4-bit mode
usbcore: registered new interface driver usbhid
usbhid: v2.6:USB HID core driver
Advanced Linux Sound Architecture Driver Version 1.0.21.
No device for DAI tlv320aic3x
No device for DAI davinci-i2s
asoc: tlv320aic3x <-> davinci-i2s mapping ok
ALSA device list:
#0: DaVinci EVM (tlv320aic3x)
TCP cubic registered
NET: Registered protocol family 17
lib80211: common routines for IEEE802.11 drivers
Clocks: disable unused mmcsd1
Clocks: disable unused spi1
Clocks: disable unused spi2
Clocks: disable unused spi3
Clocks: disable unused spi4
Clocks: disable unused pwm0
Clocks: disable unused pwm1
Clocks: disable unused pwm2
Clocks: disable unused pwm3
Clocks: disable unused timer1
Clocks: disable unused timer3
Clocks: disable unused emac
Clocks: disable unused voice_codec
Clocks: disable unused rto
Clocks: disable unused mjcp
davinci_emac_probe: using random MAC addr: e2:99:40:a5:c8:a5