Hi,
[ 1508.804260] PD_L3_INIT curr=ON prev=ON logic=ON
[ 1508.804260] CD_L3_INIT mode=SW_SLEEP activity=0x2006100
[ 1508.804260] HSUSBHOST mode=DISABLED stbyst=STBY idlest=TRANSITION
[ 1508.804260] Powerdomain (core_pwrdm) didn't enter target state 1 Vs achieved state 3. current state 3
[ 1508.804260] Powerdomain (l3init_pwrdm) didn't enter target state 1 Vs achieved state 3. current state 3
[ 1508.804260] Could not enter target state in pm_suspend
[ 1508.804595] Enabling non-boot CPUs ...
[ 1508.821014] CPU1: Booted secondary processor
[ 1508.822967] CPU1 is up
[ 1508.824920] PM: early resume of devices complete after 1.892 msecs
[ 1508.826293] wakeup wake lock: itc-filter
[ 1508.827056] Switched to NOHz mode on CPU #1
[ 1508.926330] catalina-lcd_power_enable: on = 1
[ 1509.080627] tianma-tm040ydhp05 display0: panel revision 1 00.80.00
[ 1509.905578] PVR: PVRSRVDriverResume(pDevice=c78b2800)
[ 1509.905609] PVR: SysSystemPostPowerState: Entering state D0
[ 1509.905639] PVR: EnableSystemClocks: Enabling System Clocks
[ 1509.905670] PVR: Installing device LISR SGX ISR on IRQ 53 with cookie c72f1e00
[ 1509.906585] usb usb2: usb resume
[ 1509.915832] usb usb1: usb resume
[ 1509.915863] ehci-omap ehci-omap.0: ehci_omap_bus_resume
[ 1509.916229] ehci-omap ehci-omap.0: resume root hub after power loss
[ 1509.928649] hub 2-0:1.0: hub_resume
[ 1509.936462] in hpd work 0, state=0
[ 1509.959930] hub 1-0:1.0: hub_resume
[ 1509.959991] ehci-omap ehci-omap.0: GetStatus port:1 status 000000 0 ACK sig=se0
[ 1509.960021] hub 1-0:1.0: port 1: status 0000 change 0000
[ 1509.960052] ehci-omap ehci-omap.0: GetStatus port:2 status 000000 0 ACK sig=se0
[ 1509.960113] ehci-omap ehci-omap.0: GetStatus port:3 status 000000 0 ACK sig=se0
[ 1509.960266] ehci-omap ehci-omap.0: GetStatus port:1 status 000000 0 ACK sig=se0
[ 1509.960296] hub 1-0:1.0: port 1 status 0000.0000 after resume, -19
[ 1509.960327] usb 1-1: can't resume, status -19
[ 1509.960357] hub 1-0:1.0: logical disconnect on port 1
[ 1509.964477] PM: resume of devices complete after 1139.221 msecs
[ 1510.360809] PM: Finishing wakeup.
[ 1510.364685] Restarting tasks ...
[ 1510.368530] hub 2-0:1.0: state 7 ports 1 chg 0000 evt 0000
Please help us to resolve this issue.
Regards,
Raviraj