Hello!
We are prototyping a board based on DSP/BIOS to obtain IEC 61508 certification (SIL 2). The development envirionment is as below:
|
DSP |
Type |
TI TMS320C5505 |
|
SW-Development Environment |
Compiler |
TI Code Composer Studio 3.3: Integrated Development Environment: Compiler(v4.3.6) and Linker(v4.3.6) for C5000 DSP |
|
Operating System |
TI DSP/BIOS 5.41.04.18 |
In order to perform the failure analysis for DSP/BIOS I want to get more possible and reltated documents to support us safety requirements, for example:
• Safety requirement specification
• Design documents
• Verification and validation reports
• Development process handbook
• Bug reports
• Proven-in-use reports
Although I know the DSP/BIOS is not SIL OS, could we get more documents to do safety arguments to TUV?