Using CCSv5.4, SYSBIOS 6.35.01.29, and XDCTOOLS 3.24.06.63. We get (16) errors when we attempt to compile our project. They are listed below. The dependencies requirements for SYSBIOS 6.35.01.29 say XDCTOOLS 3.25.06.63 will work. What have I done wrong? Full disclosure, we did rebuild SYSBIOS to turn on the following two FATFS options: _USE_LFN_ = 2 ..and.. _USE_STRFUNC = 1.
"C:\\CCSv5\\ccsv5\\utils\\bin\\gmake" -k -j 8 all
'Building file: ../app.cfg'
'Invoking: XDCtools'
"C:/CCSv5/xdctools_3_24_06_63/xs" --xdcpath="C:/CCSv5/myRepository/packages;C:/CCSv5/ccsv5/ccs_base;C:/CCSv5/edma3_lld_02_11_07_04;C:/CCSv5/biospsp_03_00_01_00;C:/CCSv5/biospsp_03_00_01_00/drivers;C:/CCSv5/ndk_2_22_03_20/packages;C:/CCSv5/bios_6_35_01_29/packages;" xdc.tools.configuro -o configPkg -t ti.targets.C674 -p Model2400i -r debug -c "C:/CCSv5/ccsv5/tools/compiler/c6000_7.3.12" --compileOptions "-g --optimize_with_debug" "../app.cfg"
making package.mak (because of package.bld) ...
generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ...
configuring app.x674 from package/cfg/app_p674.cfg ...
cl674 package/cfg/app_p674.c ...
"package/cfg/app_p674.c", line 17577: error: declaration is incompatible with "void ti_sysbios_BIOS_RtsGateProxy_Params__init__S(xdc_Ptr, const void *, xdc_SizeT, xdc_SizeT)" (declared at line 229 of "C:/CCSv5/bios_6_35_01_29/packages/ti/sysbios/package/BIOS_RtsGateProxy.h")
"package/cfg/app_p674.c", line 17699: error: declaration is incompatible with "void ti_sysbios_hal_Hwi_HwiProxy_Params__init__S(xdc_Ptr, const void *, xdc_SizeT, xdc_SizeT)" (declared at line 305 of "C:/CCSv5/bios_6_35_01_29/packages/ti/sysbios/hal/package/Hwi_HwiProxy.h")
"package/cfg/app_p674.c", line 17844: error: declaration is incompatible with "void ti_sysbios_hal_Timer_TimerProxy_Params__init__S(xdc_Ptr, const void *, xdc_SizeT, xdc_SizeT)" (declared at line 272 of "C:/CCSv5/bios_6_35_01_29/packages/ti/sysbios/hal/package/Timer_TimerProxy.h")
"package/cfg/app_p674.c", line 17983: error: declaration is incompatible with "void ti_sysbios_heaps_HeapMem_Module_GateProxy_Params__init__S(xdc_Ptr, const void *, xdc_SizeT, xdc_SizeT)" (declared at line 229 of "C:/CCSv5/bios_6_35_01_29/packages/ti/sysbios/heaps/package/HeapMem_Module_GateProxy.h")
"package/cfg/app_p674.c", line 18866: error: declaration is incompatible with "void ti_sysbios_family_c64p_Hwi_Params__init__S(xdc_Ptr, const void *, xdc_SizeT, xdc_SizeT)" (declared at line 437 of "C:/CCSv5/bios_6_35_01_29/packages/ti/sysbios/family/c64p/Hwi.h")
"package/cfg/app_p674.c", line 19038: error: declaration is incompatible with "void ti_sysbios_gates_GateHwi_Params__init__S(xdc_Ptr, const void *, xdc_SizeT, xdc_SizeT)" (declared at line 244 of "C:/CCSv5/bios_6_35_01_29/packages/ti/sysbios/gates/GateHwi.h")
"package/cfg/app_p674.c", line 19179: error: declaration is incompatible with "void ti_sysbios_gates_GateMutex_Params__init__S(xdc_Ptr, const void *, xdc_SizeT, xdc_SizeT)" (declared at line 262 of "C:/CCSv5/bios_6_35_01_29/packages/ti/sysbios/gates/GateMutex.h")
"package/cfg/app_p674.c", line 19346: error: declaration is incompatible with "void ti_sysbios_hal_Hwi_Params__init__S(xdc_Ptr, const void *, xdc_SizeT, xdc_SizeT)" (declared at line 358 of "C:/CCSv5/bios_6_35_01_29/packages/ti/sysbios/hal/Hwi.h")
"package/cfg/app_p674.c", line 19546: error: declaration is incompatible with "void ti_sysbios_hal_Timer_Params__init__S(xdc_Ptr, const void *, xdc_SizeT, xdc_SizeT)" (declared at line 330 of "C:/CCSv5/bios_6_35_01_29/packages/ti/sysbios/hal/Timer.h")
"package/cfg/app_p674.c", line 19746: error: declaration is incompatible with "void ti_sysbios_heaps_HeapMem_Params__init__S(xdc_Ptr, const void *, xdc_SizeT, xdc_SizeT)" (declared at line 302 of "C:/CCSv5/bios_6_35_01_29/packages/ti/sysbios/heaps/HeapMem.h")
"package/cfg/app_p674.c", line 19939: error: declaration is incompatible with "void ti_sysbios_knl_Clock_Params__init__S(xdc_Ptr, const void *, xdc_SizeT, xdc_SizeT)" (declared at line 330 of "C:/CCSv5/bios_6_35_01_29/packages/ti/sysbios/knl/Clock.h")
"package/cfg/app_p674.c", line 20119: error: declaration is incompatible with "void ti_sysbios_knl_Queue_Params__init__S(xdc_Ptr, const void *, xdc_SizeT, xdc_SizeT)" (declared at line 224 of "C:/CCSv5/bios_6_35_01_29/packages/ti/sysbios/knl/Queue.h")
"package/cfg/app_p674.c", line 20260: error: declaration is incompatible with "void ti_sysbios_knl_Semaphore_Params__init__S(xdc_Ptr, const void *, xdc_SizeT, xdc_SizeT)" (declared at line 329 of "C:/CCSv5/bios_6_35_01_29/packages/ti/sysbios/knl/Semaphore.h")
"package/cfg/app_p674.c", line 20402: error: declaration is incompatible with "void ti_sysbios_knl_Swi_Params__init__S(xdc_Ptr, const void *, xdc_SizeT, xdc_SizeT)" (declared at line 349 of "C:/CCSv5/bios_6_35_01_29/packages/ti/sysbios/knl/Swi.h")
"package/cfg/app_p674.c", line 20550: error: declaration is incompatible with "void ti_sysbios_knl_Task_Params__init__S(xdc_Ptr, const void *, xdc_SizeT, xdc_SizeT)" (declared at line 531 of "C:/CCSv5/bios_6_35_01_29/packages/ti/sysbios/knl/Task.h")
"package/cfg/app_p674.c", line 20712: error: declaration is incompatible with "void ti_sysbios_timers_timer64_Timer_Params__init__S(xdc_Ptr, const void *, xdc_SizeT, xdc_SizeT)" (declared at line 528 of "C:/CCSv5/bios_6_35_01_29/packages/ti/sysbios/timers/timer64/Timer.h")
>> Compilation failure
16 errors detected in the compilation of "package/cfg/app_p674.c".