Hi TI:
I wrote a very simple program using the UART Driver. It crashes and burns with "loader_exit does not contain frame information".
I have Tiva TM4C123GH6PM Board and TI-RTOS Version 1.10.0.23. Below are the Compile/Link messages. Nothing special at all. I definitely screwed something up, I just can't see it.
**** Build of configuration Debug for project RicksUART ****
"C:\\ti\\ccsv5\\utils\\bin\\gmake" -k all
'Building file: ../empty.cfg'
'Invoking: XDCtools'
"C:/ti/xdctools_3_25_00_48/xs" --xdcpath="C:/ti/tirtos_1_10_00_23/packages;C:/ti/tirtos_1_10_00_23/products/bios_6_35_01_29/packages;C:/ti/tirtos_1_10_00_23/products/ipc_1_25_03_15/packages;C:/ti/tirtos_1_10_00_23/products/ndk_2_22_03_20/packages;C:/ti/tirtos_1_10_00_23/products/uia_1_03_00_02/packages;C:/ti/bios_6_35_01_29/packages;C:/ti/ccsv5/ccs_base;" xdc.tools.configuro -o configPkg -t ti.targets.arm.elf.M4F -p ti.platforms.stellaris:TM4C123GH6PM -r debug -c "C:/ti/ccsv5/tools/compiler/arm_5.0.6" --compileOptions "-g --optimize_with_debug" "../empty.cfg"
making package.mak (because of package.bld) ...
generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ...
configuring empty.xem4f from package/cfg/empty_pem4f.cfg ...
clem4f package/cfg/empty_pem4f.c ...
'Finished building: ../empty.cfg'
' '
'Building file: ../EK_TM4C123GXL.c'
'Invoking: ARM Compiler'
"C:/ti/ccsv5/tools/compiler/arm_5.0.6/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -g --include_path="C:/ti/ccsv5/tools/compiler/arm_5.0.6/include" --include_path="C:/ti/tirtos_1_10_00_23/products/TivaWare_C_Series-1.0" --gcc --define=PART_TM4C123GH6PM --define=ccs --define=TIVAWARE --diag_warning=225 --display_error_number --diag_wrap=off --gen_func_subsections=on --preproc_with_compile --preproc_dependency="EK_TM4C123GXL.pp" --cmd_file="./configPkg/compiler.opt" "../EK_TM4C123GXL.c"
'Finished building: ../EK_TM4C123GXL.c'
' '
'Building file: ../empty.c'
'Invoking: ARM Compiler'
"C:/ti/ccsv5/tools/compiler/arm_5.0.6/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -g --include_path="C:/ti/ccsv5/tools/compiler/arm_5.0.6/include" --include_path="C:/ti/tirtos_1_10_00_23/products/TivaWare_C_Series-1.0" --gcc --define=PART_TM4C123GH6PM --define=ccs --define=TIVAWARE --diag_warning=225 --display_error_number --diag_wrap=off --gen_func_subsections=on --preproc_with_compile --preproc_dependency="empty.pp" --cmd_file="./configPkg/compiler.opt" "../empty.c"
'Finished building: ../empty.c'
' '
'Building target: RicksUART.out'
'Invoking: ARM Linker'
"C:/ti/ccsv5/tools/compiler/arm_5.0.6/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -g --gcc --define=PART_TM4C123GH6PM --define=ccs --define=TIVAWARE --diag_warning=225 --display_error_number --diag_wrap=off --gen_func_subsections=on -z --stack_size=8192 -m"RicksUART.map" --heap_size=4096 -i"C:/ti/ccsv5/tools/compiler/arm_5.0.6/lib" -i"C:/ti/ccsv5/tools/compiler/arm_5.0.6/include" --reread_libs --warn_sections --display_error_number --diag_wrap=off --xml_link_info="RicksUART_linkInfo.xml" --rom_model -o "RicksUART.out" -l"./configPkg/linker.cmd" "./empty.obj" "./EK_TM4C123GXL.obj" -l"C:/ti/ccsv5/tools/compiler/arm_5.0.6/lib/rtsv7M4_T_le_v4SPD16_eabi.lib" -l"C:/ti/tirtos_1_10_00_23/products/TivaWare_C_Series-1.0/driverlib/ccs/Debug/driverlib.lib" -l"C:/ti/tirtos_1_10_00_23/products/TivaWare_C_Series-1.0/usblib/ccs/Debug/usblib.lib" "../EK_TM4C123GXL.cmd"
<Linking>
'Finished building target: RicksUART.out'
' '
**** Build Finished ****
Pretty simple stuff. Any ideas?
Thanks
Rick