Other Parts Discussed in Thread: TVP5158
I use DVR_RDK4.0 , My hardware is our custom dm8148(PG2.1) board, video souce is connect to
VIP1 PORTA, my video input resolution is 1920x1080 .
I am able to run VCAP_VDEC usecase and can see the normal video on the LCD device.
But I can see the "Overflow detected on VIP1" message output when I run the usecae every times.
Q1: Is this "Overflow detected on VIP1" message normal? show run log as below.
Q2: How to anderstand the "TILER" , what tis the function?
//----------------------------------------------------------------------
// 4.0 SYSTEM_STD_1080P_30
//----------------------------------------------------------------------
=========
Main Menu
=========
0: VCAP + VDIS - NO Encode or Decode
1: 4CH VCAP + VENC + VDEC + VDIS - Progressive SD Encode + Decode
2: 8CH <D1+CIF> VCAP + VENC + VDEC + VDIS - Progressive SD Encode + Decode
3: 16CH RT VCAP + VENC + VDEC + VDIS - Progressive SD Encode + Decode
4: 16CH NRT <D1+CIF> VCAP + VENC + VDEC + VDIS - Progressive SD Encode + Decode
5: VDEC + VDIS - SD/HD Decode ONLY
e: Exit
Enter Choice: 0
--------------- CHANNEL DETAILS-------------
Capture Channels => 1
Disp Channels => 1
-------------------------------------------
0: SYSTEM: System Common Init in progress !!!
0: SYSTEM: IPC init in progress !!!
13: SYSTEM: CPU [DSP] syslink proc ID is [0] !!!
13: SYSTEM: CPU [VIDEO-M3] syslink proc ID is [1] !!!
13: SYSTEM: CPU [VPSS-M3] syslink proc ID is [2] !!!
13: SYSTEM: CPU [HOST] syslink proc ID is [3] !!!
13: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP_3] ...
16: SYSTEM: Creating MsgQ [HOST_MSGQ] ...
17: SYSTEM: Creating MsgQ [HOST_ACK_MSGQ] ...
19: SYSTEM: Opening MsgQ [DSP_MSGQ] ...
20: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ...
21: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
22: SYSTEM: Notify register to [DSP] line 0, event 15 ...
23: SYSTEM: Notify register to [VIDEO-M3] line 0, event 15 ...
23: SYSTEM: Notify register to [VPSS-M3] line 0, event 15 ...
24: SYSTEM: IPC init DONE !!!
25: SYSTEM: Creating ListMP [HOST_IPC_OUT_24] in region 0 ...
28: SYSTEM: Creating ListMP [HOST_IPC_IN_24] in region 0 ...
29: SYSTEM: ListElem Shared Addr = 0x4103fb00
30: SYSTEM: Creating ListMP [HOST_IPC_OUT_25] in region 0 ...
32: SYSTEM: Creating ListMP [HOST_IPC_IN_25] in region 0 ...
34: SYSTEM: ListElem Shared Addr = 0x41074d00
36: SYSTEM: Creating ListMP [HOST_IPC_OUT_19] in region 0 ...
38: SYSTEM: Creating ListMP [HOST_IPC_IN_19] in region 0 ...
40: SYSTEM: ListElem Shared Addr = 0x410ecf80
41: SYSTEM: Creating ListMP [HOST_IPC_OUT_20] in region 0 ...
43: SYSTEM: Creating ListMP [HOST_IPC_IN_20] in region 0 ...
45: SYSTEM: ListElem Shared Addr = 0x41130280
45: SYSTEM: Creating ListMP [HOST_IPC_OUT_21] in region 0 ...
48: SYSTEM: Creating ListMP [HOST_IPC_IN_21] in region 0 ...
50: SYSTEM: ListElem Shared Addr = 0x41173000
72: SYSTEM: System Common Init Done !!!
76: MCFW : CPU Revision [ES2.1] !!!
[m3vpss ] 2411899: CAPTURE: Create in progress !!!
[m3vpss ] 2411937: CAPTURE: VIP1 PortA capture mode is [16-bit, Non-mux Discrete Sync - HSYNC_VSYNC] !!!
[m3vpss ] UTILS: DMA: Allocated CH (TCC) = 58 (58)
[m3vpss ] UTILS: DMA: 0 of 4: Allocated PaRAM = 58 (0x49004740)
[m3vpss ] UTILS: DMA: 1 of 4: Allocated PaRAM = 64 (0x49004800)
[m3vpss ] UTILS: DMA: 2 of 4: Allocated PaRAM = 65 (0x49004820)
[m3vpss ] UTILS: DMA: 3 of 4: Allocated PaRAM = 66 (0x49004840)
[m3vpss ] CAPTURE::HEAPID:0 USED:328
[m3vpss ] CAPTURE::HEAPID:4 USED:45619200
[m3vpss ] 2412207: CAPTURE: Create Done !!!
[m3vpss ] 2412208: NSF: Create in progress !!!
[m3vpss ] NSF::HEAPID:0 USED:128
[m3vpss ] NSF::HEAPID:1 USED:4928
[m3vpss ] NSF::HEAPID:4 USED:18800640
[m3vpss ] 2412331: NSF: Create Done !!!
[m3vpss ] 2412332: SWMS: Create in progress !!!
[m3vpss ] UTILS: DMA: Allocated CH (TCC) = 59 (59)
[m3vpss ] UTILS: DMA: 0 of 1: Allocated PaRAM = 59 (0x49004760)
[m3vpss ] SWMS: instance 0, sc id 5, start win 0 end win 17
[m3vpss ] 2412451: SWMS0 : Loading Vertical Co-effs (UPSCALE)x ...
[m3vpss ] 2412451: SWMS0 : Loading Horizontal Co-effs (UPSCALE)x ...
[m3vpss ] 2412451: SWMS : Co-effs Loading ... DONE !!!
[m3vpss ] AVSYNC:WARNING!! Application wrongly configureddisplayID[-1]. Reseting to correct displayID[0]
[m3vpss ] 2412452: SWMS : ******* Configuring clock 30 secs...
[m3vpss ] 2412452: SWMS0 : Loading Vertical Co-effs (8/16)x ...
[m3vpss ] 2412453: SWMS0 : Loading Horizontal Co-effs (6/16)x ...
[m3vpss ] 2412453: SWMS : Co-effs Loading ... DONE !!!
[m3vpss ]
[m3vpss ] *** [SWMS0] Mosaic Parameters ***
[m3vpss ]
[m3vpss ] Output FPS: 30
[m3vpss ]
[m3vpss ] Win | Ch | Input | Input | Input | Input | Output | Output | Output | Output | Low Cost | SWMS | Data | Blank |
[m3vpss ] Num | Num | Start X, Y | Width x Height | Pitch Y / C | Memory Type | Start X, Y | Width x Height | Pitch Y / C | Memory Type | ON / OFF | Inst | Format| Frame |
[m3vpss ] ----------------------------------------------------------------------------------------------------------------------------------------------------------------------
[m3vpss ] 0 | 0 | 0, 0 | 1920 x 1080 | 1920 / 1920 | NON-TILED | 0, 0 | 800 x 600 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP | OFF |
[m3vpss ]
[m3vpss ] SWMS:HEAPID:0 USED:224
[m3vpss ] SWMS:HEAPID:1 USED:47296
[m3vpss ] SWMS:HEAPID:4 USED:16588800
[m3vpss ] 2412455: SWMS: Create Done !!!
[m3vpss ] 2412455: DISPLAY: Create in progress !!!
[m3vpss ] 2412457: DISPLAY: Create Done !!!
[m3vpss ] 2412458: DISPLAY: Start in progress !!!
[m3vpss ] 2412532: DISPLAY: Start Done !!!
[m3vpss ] 2412532: DISPLAY: HDDAC(BP0) : 27 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) DropCount:0 DispLatency (Min / Max) = ( 10737 / 0 ) !!!
[m3vpss ] 2412532: SWMS: Start in Progress !!!
[m3vpss ] 2412532: SWMS: Start Done !!!
[m3vpss ] 2412533: DISPLAY DRV: HDDAC(BP0) : Q:[2] Display:[2], Repeat:[1], DQ:[0]
[m3vpss ] 2412533: DISPLAY: UNDERFLOW COUNT: HDMI(BP0) 0, HDDAC(BP0) 0, DVO2(BP1) 0, SDDAC(SEC1) 0
[m3vpss ] 2412533: SYSTEM : FREE SPACE : System Heap = 243920 B, Mbx = 10238 msgs)
[m3vpss ] 2412533: SYSTEM : FREE SPACE : SR0 Heap = 2158720 B (2 MB)
[m3vpss ] 2412533: SYSTEM : FREE SPACE : Frame Buffer = 32121728 B (30 MB)
[m3vpss ] 2412534: SYSTEM : FREE SPACE : Bitstream Buffer = 82837376 B (78 MB)
[m3vpss ] TILER_STATS: CNT :8BIT
[m3vpss ] TILER_STATS: CNT RESOLUTION: 16384 x 5440
=============
Run-Time Menu
=============
1: Capture Settings
2: Encode Settings
3: Decode Settings
4: Display Settings
5: Audio Capture <TVP5158> & Encode <AAC-LC, G711> demo
6: Change Playback Channel <valid only if capture/playback is active>
7: Audio encode demo <File In/Out>
8: Audio decode demo <File In/Out>
c: Change 8CH modes (8CH usecase ONLY!!!!)
d: Change 16CH modes (16CH usecase ONLY!!!!)
i: Print detailed system information
s: Core Status: Active/In-active
e: Stop Demo
Enter Choice: [m3vpss ] TILER_STATS: BUCKET RESOLUTION: 16384 x 5436
[m3vpss ] TILER_STATS: NUM FREE BUCKETS: 1
[m3vpss ] TILER_STATS: NUM USED BUCKETS: 0
[m3vpss ] 2412535: CAPTURE: Start in progress !!!
[m3vpss ] TILER_STATS: TOTAL FREE AREA: 89063424 (99 %)
[m3vpss ] TILER_STATS: TOTAL USED AREA: 0 (0 %)
[m3vpss ] TILER_STATS: CNT :16BIT
[m3vpss ] TILER_STATS: CNT RESOLUTION: 32768 x 1344
[m3vpss ] TILER_STATS: BUCKET RESOLUTION: 32768 x 1344
[m3vpss ] TILER_STATS: NUM FREE BUCKETS: 1
[m3vpss ] TILER_STATS: NUM USED BUCKETS: 0
[m3vpss ] TILER_STATS: TOTAL FREE AREA: 44040192 (100 %)
[m3vpss ] TILER_STATS: TOTAL USED AREA: 0 (0 %)
[m3vpss ] 2412536: SYSTEM : FREE SPACE : Tiler 8-bit = 89063424 B (84 MB) - TILER ON
[m3vpss ] 2412536: SYSTEM : FREE SPACE : Tiler 16-bit = 44040192 B (42 MB) - TILER ON
[m3vpss ] 2412635: CAPTURE: Enabled Time Stamping !!!
[m3vpss ] 2412637: CAPTURE: Start Done !!!
[m3vpss ] 2412654: CAPTURE: Overflow detected on VIP1, Total Resets = 1
[m3vpss ] 2412670: CAPTURE: Overflow detected on VIP1, Total Resets = 2
[m3vpss ] 2412686: CAPTURE: Overflow detected on VIP1, Total Resets = 3
[m3vpss ] 2412702: CAPTURE: Overflow detected on VIP1, Total Resets = 4
[m3vpss ] 2412718: CAPTURE: Overflow detected on VIP1, Total Resets = 5