Hi,
I am using DM8148 custom board with TI814X-LINUX-PSP-04.01.00.07 kernel source.
My boot argument is " setenv bootargs 'console=ttyO0,115200n8 mem=256M earlyprintk root=/dev/ram0 rw initrd=0x8A000000 fdt_high=0xFFFFFFFF' "
when I build the kernel and download it in the DDR and start booting, I am getting the following errors.
## Booting kernel from Legacy Image at 81000000 ...
Image Name: Linux-2.6.37
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 1441284 Bytes = 1.4 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
## Loading init Ramdisk from Legacy Image at 8a000000 ...
Image Name: initrd_light image
Image Type: ARM Linux RAMDisk Image (uncompressed)
Data Size: 2560000 Bytes = 2.4 MiB
Load Address: 00000000
Entry Point: 00000000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
calling smp_setup
lockdep_init
calling debug_objects_early_init
calling boot_init_stack_canary
calling boot_init_stack_canary
calling local_irq_disable
calling early_boot_irqs_off
calling tick_init
calling boot_cpu_init
calling page_address_init
calling setup_arch
setup_arch 1setup_arch 3setup_arch 4Linux version 2.6.37 (root@ubuntu) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #22 Sat Oct 5 15:03:28 IST 2013
CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: ti8148evm
bootconsole [earlycon0] enabled
setup_arch 4-areserved size = 0 at 0x0
setup_arch 4-bMemory policy: ECC disabled, Data cache writeback
OMAP chip is TI8148 2.0
SRAM: Mapped pa 0x40300000 to va 0xfe400000 size: 0x20000
setup_arch 4-csetup_arch 5-dsetup_arch 7setup_arch 8setup_arch 9setup_arch 10setup_arch ndmm_init_owner
setup_command_line
calling setup_nr_cpu_ids
calling build_all_zonelists
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 64960
Kernel command line: console=ttyO0,115200n8 mem=256M earlyprintk root=/dev/ram0 rw initrd=0x8A000000 fdt_high=0xFFFFFFFF
calling pidhash_init
PID hash table entries: 1024 (order: 0, 4096 bytes)
Dentry cache hash table entries: 32768 (order: 5, 131072 bytes)
Inode-cache hash table entries: 16384 (order: 4, 65536 bytes)
calling mm_init
Memory: 256MB = 256MB total
Memory: 253868k/253868k available, 8276k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
vmalloc : 0xd0800000 - 0xf8000000 ( 632 MB)
lowmem : 0xc0000000 - 0xd0000000 ( 256 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
.init : 0xc0008000 - 0xc0036000 ( 184 kB)
.text : 0xc0036000 - 0xc02bc000 (2584 kB)
.data : 0xc02bc000 - 0xc02ee100 ( 201 kB)
SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
NR_IRQS:375
calling init_IRQ
IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
Total of 128 interrupts on 1 active controller
OMAP clockevent source: GPTIMER1 at 20000000 Hz
calling profile_init
calling early_boot_irqs_on
calling local_irq_enable
calling kmem_cache_init_late
calling console_init
Console: colour dummy device 80x30
checking condition panic_later
calling lockdep_info
calling locking_selftest
calling page_cgroup_init
calling enable_debug_pagealloc
calling kmemleak_init
calling debug_objects_mem_init
calling idr_init_cache
calling setup_per_cpu_pageset
calling numa_policy_init
calling calibrate_delay
Calibrating delay loop... 399.76 BogoMIPS (lpj=1998848)
calling pidmap_init
pid_max: default: 32768 minimum: 301
calling anon_vma_init
calling thread_info_cache_init
calling cred_init
calling fork_init
calling proc_caches_init
Unable to handle kernel paging request at virtual address 153b04c0
pgd = c0004000
[153b04c0] *pgd=00000000
Internal error: Oops: 5 [#1]
last sysfs file:
CPU: 0 Not tainted (2.6.37 #22)
PC is at kmem_cache_alloc+0x38/0x8c
LR is at sysfs_slab_alias+0x64/0x8c
pc : [<c00d228c>] lr : [<c00d2344>] psr: 20000193
sp : c02bdf18 ip : c0568024 fp : c02bdf3c
r10: 000001f0 r9 : 00000000 r8 : c0291434
r7 : 000000d0 r6 : cf802180 r5 : a0000113 r4 : 153b04c0
r3 : 00000000 r2 : 00000002 r1 : 000000d0 r0 : cf802180
Flags: nzCv IRQs off FIQs on Mode SVC_32 ISA ARM Segment kernel
Control: 10c5387f Table: 80004019 DAC: 00000017
Process swapper (pid: 0, stack limit = 0xc02bc2e8)
Stack: (0xc02bdf18 to 0xc02be000)
df00: c02d3c20 60000113
df20: c031bbe4 cf802300 c0291434 000001f0 c02bdf5c c02bdf40 c00d2344 c00d2260
df40: cf802300 c02de19c 00042000 000001f0 c02bdfa4 c02bdf60 c00d3534 c00d22ec
df60: 000c2000 c006a334 c02ee100 00000000 ffffffc0 00000200 c00428b4 00000000
df80: c02ee7b0 c02ee100 c002b1c0 80000000 413fc082 0000001f c02bdfc4 c02bdfa8
dfa0: c00155dc c00d324c 00000000 c02bdff4 c03184e8 00000000 c02bdff4 c02bdfc8
dfc0: c00091b8 c0015588 c0008a68 00000000 271beb39 c002bfe0 10c53c7d c02ee29c
dfe0: c002bfdc c02bff3c 00000000 c02bdff8 80008048 c0008d18 00000000 00000000
Backtrace:
[<c00d2254>] (kmem_cache_alloc+0x0/0x8c) from [<c00d2344>] (sysfs_slab_alias+0x64/0x8c)
r7:000001f0 r6:c0291434 r5:cf802300 r4:c031bbe4
[<c00d22e0>] (sysfs_slab_alias+0x0/0x8c) from [<c00d3534>] (kmem_cache_create+0x2f4/0x35c)
r7:000001f0 r6:00042000 r5:c02de19c r4:cf802300
[<c00d3240>] (kmem_cache_create+0x0/0x35c) from [<c00155dc>] (proc_caches_init+0x60/0xf0)
[<c001557c>] (proc_caches_init+0x0/0xf0) from [<c00091b8>] (start_kernel+0x4ac/0x5e4)
r5:00000000 r4:c03184e8
[<c0008d0c>] (start_kernel+0x0/0x5e4) from [<80008048>] (0x80008048)
r7:c02bff3c r6:c002bfdc r5:c02ee29c r4:10c53c7d
Code: e59c4000 e3540000 0a000010 e5903010 (e7942003)
---[ end trace da227214a82491b7 ]---
Kernel panic - not syncing: Attempted to kill the idle task!
Backtrace:
[<c0046c1c>] (dump_backtrace+0x0/0x110) from [<c0236914>] (dump_stack+0x18/0x1c)
r7:00000005 r6:c02bc000 r5:c02bded0 r4:c02ee7d8
[<c02368fc>] (dump_stack+0x0/0x1c) from [<c023698c>] (panic+0x74/0x1ac)
[<c0236918>] (panic+0x0/0x1ac) from [<c0070058>] (do_exit+0x650/0x674)
r3:00000000 r2:c02bdd38 r1:c02bc000 r0:c0291834
[<c006fa08>] (do_exit+0x0/0x674) from [<c004710c>] (bad_mode+0x0/0x64)
[<c0046f20>] (die+0x0/0x1ec) from [<c0049cdc>] (__do_kernel_fault+0x7c/0x8c)
[<c0049c60>] (__do_kernel_fault+0x0/0x8c) from [<c0049e70>] (do_page_fault+0x184/0x208)
r9:c02bef10 r8:153b04c0 r7:c02bded0 r6:c02bded0 r5:00000000
r4:c02c0554
[<c0049cec>] (do_page_fault+0x0/0x208) from [<c0049ff0>] (do_translation_fault+0x80/0xa8)
[<c0049f70>] (do_translation_fault+0x0/0xa8) from [<c0036320>] (do_DataAbort+0x3c/0xa0)
r9:20000193 r8:c02bded0 r7:c02c05a4 r6:00000005 r5:c02bdf04
r4:c02c0554
[<c00362e4>] (do_DataAbort+0x0/0xa0) from [<c004286c>] (__dabt_svc+0x4c/0x60)
Exception stack(0xc02bded0 to 0xc02bdf18)
dec0: cf802180 000000d0 00000002 00000000
dee0: 153b04c0 a0000113 cf802180 000000d0 c0291434 00000000 000001f0 c02bdf3c
df00: c0568024 c02bdf18 c00d2344 c00d228c 20000193 ffffffff
[<c00d2254>] (kmem_cache_alloc+0x0/0x8c) from [<c00d2344>] (sysfs_slab_alias+0x64/0x8c)
r7:000001f0 r6:c0291434 r5:cf802300 r4:c031bbe4
[<c00d22e0>] (sysfs_slab_alias+0x0/0x8c) from [<c00d3534>] (kmem_cache_create+0x2f4/0x35c)
r7:000001f0 r6:00042000 r5:c02de19c r4:cf802300
[<c00d3240>] (kmem_cache_create+0x0/0x35c) from [<c00155dc>] (proc_caches_init+0x60/0xf0)
[<c001557c>] (proc_caches_init+0x0/0xf0) from [<c00091b8>] (start_kernel+0x4ac/0x5e4)
r5:00000000 r4:c03184e8
[<c0008d0c>] (start_kernel+0x0/0x5e4) from [<80008048>] (0x80008048)
r7:c02bff3c r6:c002bfdc r5:c02ee29c r4:10c53c7d
Any help will be highly appreciated.
Thanks,