i change the /dvr_rdk/mcfw/src_bios6/cfg/ti816x/config_1G_256MLinux.bld
SR1_SIZE = 199*MB; // (- 2 MB)
DSP_DATA_SIZE = 16*MB + 100*KB; // (+ 2 MB)
and then once i set the osd window paramter chWinPrm->numWindows>10,just as
chWinPrm->numWindows = 11
when i run the app ,that will like following :
[m3vpss ] 140978: DISPLAY: Start Done !!!
[m3vpss ] 140978: DISPLAY: HDDAC(BP0) : 32 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) DropCount:0 DispLatency (Min / Max) = ( 7811 / 0 ) !!!
[m3vpss ] 140978: DISPLAY DRV: HDDAC(BP0) : Q:[2] Display:[2], Repeat:[1], DQ:[0]
[m3vpss ] 140978: DISPLAY: UNDERFLOW COUNT: HDMI(BP0) 0, HDDAC(BP0) 0, DVO2(BP1) 0, SDDAC(SEC1) 0
[m3vpss ] 140978: SYSTEM : FREE SPACE : System Heap = 67696 B, Mbx = 10238 msgs)
[m3vpss ] 140978: SYSTEM : FREE SPACE : SR0 Heap = 8705408 B (8 MB)
[m3vpss ] 140979: SYSTEM : FREE SPACE : Frame Buffer = 185138048 B (176 MB)
[m3vpss ] 140979: SYSTEM : FREE SPACE : Bitstream Buffer = 210763648 B (200 MB)
[m3vpss ] TILER_STATS: CNT :8BIT
[m3vpss ] 140979: SWMS: Start in Progress !!!
[m3vpss ] 140979: SWMS: Start Done !!!
[m3vpss ] TILER_STATS: CNT RESOLUTION: 16384 x 8192
[m3vpss ] TILER_STATS: BUCKET RESOLUTION: 16384 x 8188
[m3vpss ] TILER_STATS: NUM FREE BUCKETS: 1
[m3vpss ] TILER_STATS: NUM USED BUCKETS: 0
[m3vpss ] TILER_STATS: TOTAL FREE AREA: 134152192 (99 %)
[m3vpss ] TILER_STATS: TOTAL USED AREA: 0 (0 %)
[m3vpss ] TILER_STATS: CNT :16BIT
[m3vpss ] TILER_STATS: CNT RESOLUTION: 32768 x 3072
[m3vpss ] TILER_STATS: BUCKET RESOLUTION: 32768 x 3072
[m3vpss ] TILER_STATS: NUM FREE BUCKETS: 1
[m3vpss ] TILER_STATS: NUM USED BUCKETS: 0
[m3vpss ] TILER_STATS: TOTAL FREE AREA: 100663296 (100 %)
[m3vpss ] TILER_STATS: TOTAL USED AREA: 0 (0 %)
[m3vpss ] 140981: SYSTEM : FREE SPACE : Tiler 8-bit = 134152192 B (127 MB) - TILER ON
[m3vpss ] 140981: SYSTEM : FREE SPACE : Tiler 16-bit = 100663296 B (96 MB) - TILER ON
[host] IpcBitsInLink_tskMain:Entered
it will stop at here
so that is why?