Other Parts Discussed in Thread: OMAP3530
[root@OMAP3EVM /omap3530]# ./loadmodules.sh
<6>CMEMK module: built on Aug 27 2009 at 18:33:49
CMEMK module: built on Aug 27 2009 at 18:33:49
<6> Reference Linux version 2.6.29
Reference Linux version 2.6.29
<6> File /usr/local/dvsdk_3_00_00_40/linuxutils_2_24_02/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c
File /usr/local/dvsdk_3_00_00_40/linuxutils_2_24_02/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c
ioremap_nocache(0x85800000, 16777216)=0xca000000
ioremap_nocache(0x85800000, 16777216)=0xca000000
<6>allocated heap buffer 0xca000000 of size 0xea000
allocated heap buffer 0xca000000 of size 0xea000
<6>cmem initialized 7 pools between 0x85800000 and 0x86800000
cmem initialized 7 pools between 0x85800000 and 0x86800000
<1>DSPLINK Module (1.61.03) created on Date: Aug 27 2009 Time: 18:33:05
DSPLINK Module (1.61.03) created on Date: Aug 27 2009 Time: 18:33:05
<6>SDMAK module: built on Aug 27 2009 at 18:33:51
SDMAK module: built on Aug 27 2009 at 18:33:51
<6> Reference Linux version 2.6.29
Reference Linux version 2.6.29
<6> File /usr/local/dvsdk_3_00_00_40/linuxutils_2_24_02/packages/ti/sdo/linuxutils/sdma/src/module/sdmak.c
File /usr/local/dvsdk_3_00_00_40/linuxutils_2_24_02/packages/ti/sdo/linuxutils/sdma/src/module/sdmak.c
[root@OMAP3EVM /omap3530]# ./interface &
[root@OMAP3EVM /omap3530]# Demo interface started at level 0.
<7>OMAPFB: ovl gfx found
<7>OMAPFB: check_var(0)
<7>OMAPFB: check_fb_var 0
<7>OMAPFB: rotation changing
<7>OMAPFB: xres = 720, yres = 480, vxres = 720, vyres = 480
<7>OMAPFB: set_par(0)
<7>OMAPFB: set_fb_fix
<7>OMAPFB: apply_changes, fb 0, ovl 0
<7>OMAPFB: setup_overlay 0
<7>OMAPFB: apply_changes, fb 0, ovl 1
<7>OMAPFB: setup_overlay 0
<7>OMAPFB: pan_display(0)
<7>OMAPFB: setcmap
<7>OMAPFB: MMAP ROT -1
<7>OMAPFB: mmap region start 8044d000, len 7372800, off 8044d000
<7>OMAPFB: ovl gfx found
<7>OMAPFB: check_var(0)
<7>OMAPFB: check_fb_var 0
<7>OMAPFB: xres = 720, yres = 480, vxres = 720, vyres = 480
<7>OMAPFB: set_par(0)
<7>OMAPFB: set_fb_fix
<7>OMAPFB: apply_changes, fb 0, ovl 0
<7>OMAPFB: setup_overlay 0
<7>OMAPFB: apply_changes, fb 0, ovl 1
<7>OMAPFB: setup_overlay 0
<7>OMAPFB: pan_display(0)
<7>OMAPFB: setcmap
Error: Failed to open keypad fil<7>OMAPFB: check_var(0)
e handle
Error: Failed to creat<7>OMAPFB: check_fb_var 0
e Keypad Object
<7>OMAPFB: xres = 720, yres = 480, vxres = 720, vyres = 480
<7>OMAPFB: set_par(0)
<7>OMAPFB: set_fb_fix
<7>OMAPFB: apply_changes, fb 0, ovl 0
<7>OMAPFB: setup_overlay 0
<7>OMAPFB: apply_changes, fb 0, ovl 1
<7>OMAPFB: setup_overlay 0
<7>OMAPFB: pan_display(0)
<7>OMAPFB: setcmap
<7>OMAPFB: Closing fb with plane index 0
[1] + Done(255) ./interface
I set bootargs :
setenv bootargs 'mem=88M console=ttyS2,115200n8 console=ttyS0 root=/dev/mmcblk0p2 rw noinitrd rootfstype=ext3 rootdelay=1 vram=12M omapfb.debug=y omap-dss.def_disp=tv omapfb.vram="4M,4M,4M" video=omap24xxfb:rotation=90'
Is it my fb's error ?