Hi all,
As the log showed below, I create the decode channel 1 and display on DVO2 by select link. But the log showed that it was a blank frame. And I create the decode channel 0 and also display on DVO2 by select link, it was normal.
Could you give me some advices to solove it?
Thanks !
Best regards!
A part of the log :
Open Channel: 1
[m3video] DECLINK_H264:HEAPID:0 USED:2368
[m3video] DECLINK_H264:HEAPID:3 USED:9363456
[host] ******* RingBuf 0 created ********
[host] IPCBITSOUTLINK:Translated Addr Virt:0x48661080 To Phy:0x90000080
[host] ###Bit buff of size from the SR # 1 : 12441600 / bufsize 2073600, maxQueueDepth 50
[host] ###Bit buff BasePtr: 48661080 / PhyAddr 90000080
Enabling Channel Number: 1 Window 0 Device 2
[m3video] 45491: DECODE: Creating CH1 of 1920 x 1080 [PROGRESSIVE] [NON-TILED ],target bitrate = 4000 Kbps ...
[m3vpss ] 45492: SWMS : ******* Configuring clock 15 secs...
[m3video] 45491: DECODE: CH1: Decoder Create CH done!!!
[m3vpss ] 45492: SWMS1 : Loading Vertical Co-effs (UPSCALE)x ...
[m3vpss ] 45492: SWMS1 : Loading Horizontal Co-effs (UPSCALE)x ...
[m3vpss ] 45492: SWMS : Co-effs Loading ... DONE !!!
[m3vpss ]
[m3vpss ] *** [SWMS1] Mosaic Parameters ***
[m3vpss ]
[m3vpss ] Output FPS: 60
[m3vpss ]
[m3vpss ] Win | Ch | Input | Input | Input | Input | Output | Output | Output | Output | Low Cost | SWMS | Data | Blank |
[m3vpss ] Num | Num | Start X, Y | Width x Height | Pitch Y / C | Memory Type | Start X, Y | Width x Height | Pitch Y / C | Memory Type | ON / OFF | Inst | Format| Frame |
[m3vpss ] ----------------------------------------------------------------------------------------------------------------------------------------------------------------------
[m3vpss ] 0 | 1 | 0, 0 | 480 x 270 | 896 / 896 | NON-TILED | 0, 0 | 480 x 270 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP | ON |
[m3vpss ]
[m3vpss ] 45494: SWMS : ******* Configuring clock 15 secs...
[m3vpss ] 45494: SWMS1 : Loading Vertical Co-effs (UPSCALE)x ...
[m3vpss ] 45494: SWMS1 : Loading Horizontal Co-effs (UPSCALE)x ...
[m3vpss ] 45495: SWMS : Co-effs Loading ... DONE !!!
[m3vpss ]
[m3vpss ] *** [SWMS1] Mosaic Parameters ***
[m3vpss ]
[m3vpss ] Output FPS: 60
[m3vpss ]
[m3vpss ] Win | Ch | Input | Input | Input | Input | Output | Output | Output | Output | Low Cost | SWMS | Data | Blank |
[m3vpss ] Num | Num | Start X, Y | Width x Height | Pitch Y / C | Memory Type | Start X, Y | Width x Height | Pitch Y / C | Memory Type | ON / OFF | Inst | Format| Frame |
[m3vpss ] ----------------------------------------------------------------------------------------------------------------------------------------------------------------------
[m3vpss ] 0 | 1 | 0, 0 | 480 x 270 | 896 / 896 | NON-TILED | 0, 0 | 480 x 270 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP | ON |
[m3vpss ]
[m3vpss ] 45496: SELECT: OUT QUE1: OUT CH0: IN CH1: 720 x 480, pitch = (896, 896) [PROGRESSIVE] [NON-TILED ]
[m3vpss ] AVSYNC:AVSYNC_LINK_CMD_SET_FIRST_VIDPTS faileddue to invalid cfg
[m3vpss ] Config:DisplayID[0],ChID[1]